FS66S Floor-Mount Enclosure 1DR, 2000x600x500, Brushed, SS304
FS66S Floor-Mount Enclosure 1DR, 2000x600x500, Brushed, SS304
目录编号: FM2006054SS1S
These enclosures are used in machine tool applications for housing motor starters, drives,contactors and PLCs, as well as a wide variety of other electrical and electronic equipment. The addition of 19-in rack-mounting accessories makes these enclosures ideal for providing rugged protection for sensitive rack-mounted components in harsh industrial environments. These enclosures are used extensively in oil and gas, automotive, pulp and paper, wood products, textile and similar industries.
工业标准
UL 508A Listed; Type 3R, 4, 4X , 12; File No. E61997
cUL Listed per CSA C22.2 No 94; Type 3R, 4, 4X, 12; File No. E61997
NEMA/EEMAC 3、3R、4、4X、12
详情
资源
功能
- 接缝连续焊接,打磨平滑;无孔或敲落孔
- 配有可拆卸中心柱,可轻松进行面板安装
- Heavy-duty Type 316 stainless steel lifting eyes
- Heavy-duty three-point latching mechanism operated by Type 316 stainless steel padlocking handle
- 锁杆配有滚轮,可轻松关门
- 无缝自发泡成型密封条可确保防水、防尘密封
- 箱体法兰槽可以排除液体和污染物
- 可拆卸隐蔽式铰链提供最大 130 度的门开角度
- 对称式设计,门可左右互换,带接地
- Internal grid mounting system and MI9 compatible
- 底部每个角都有落地式安装孔
- 单侧开门至四门,单侧开门或双侧开门
技术参数
PRODUCT ATTRIBUTES
- 警告
- 应仅根据 nVent 的产品说明书与培训材料安装并使用 nVent 的产品。可访问 www.nvent.com 获取说明书,或者向您的 nVent 客服代表索取。错误安装、使用不当、滥用或未能完全遵守 nVent 的说明与警告,可能会造成产品故障、财产损失、严重的人身伤害及死亡和/或使得保修服务无效。