Skip to main content

请选择您的国家(地区)/语言偏好

ComLine Ground Buss, Copper, 6-position

  • The Ground Buss is a copper bar that features wiring tie points within the cabinet, providing a central grounding point
  • It mounts on studs provided on the cabinet side
  • Tie-point spacing is 3/4-in. pair-to-pair and 5/8-in. across each pair
  • The ground studs are 1/4-20 x .75-in. on 3/4-in. centers
Show More

Catalog #:

EGBB1

ComLine Ground Buss

PRODUCT ATTRIBUTES

  • Color: Unpainted
  • Finish: Brushed
  • Material: Copper
  • Thickness: 0.12 in / 3 mm
  • Weight: 0.7 lb

ADDITIONAL PRODUCT DETAILS

The Ground Buss is a copper bar that features wiring tie points within the cabinet, providing a central grounding point. It mounts on studs provided on the cabinet side. Tie-point spacing is 3/4-in. pair-to-pair and 5/8-in. across each pair. The ground studs are 1/4-20 x .75-in. on 3/4-in. centers.

BULLETIN NUMBER

DCOMY

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock Price
There is no information available.

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS

Powered by Translations.com GlobalLink OneLink SoftwarePowered By OneLink