用于 nVent | Asia Pacific 中 Two-Door with Floor Stands, Type 12 的图像
+ / - 鼠标悬停在图像上来缩放

Two-Door with Floor Stands, Type 12

Bulletin Number:

  • A12L
  • Industry Standards:

    UL 508A Listed; Type 12; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 12; File No. E61997 NEMA/EEMAC Type 12 CSA, File No. 42186, Type 12 IEC 60529, IP55
    选择商品 modify product

    如要查看商品并添加到您的项目列表,
    必须选择一个商品。

    应用:

    Enclosures have gasketed, overlapping doors to keep the elements at bay and floor stands that provide additional height and access for cleaning under the enclosure. Because there is no centerpost, it is simple to install and remove panels.

    Specifications:

  • Seams continuously welded and ground smooth; no holes or knockouts
  • 3-point latch mechanism operated by oil-tight key-lock handle
  • Gasketed overlapping doors with no centerpost
  • Concealed, easy-to-remove hinges
  • Data pocket is high-impact thermoplastic
  • 12-in. floor stands welded to enclosure
  • Heavy-duty lifting eyes
  • Panel supports
  • Oil-resistant gasket
  • Collar studs for mounting optional panel
  • Bonding provision on door
  • Provision for mounting fluorescent light
  • Accessories:

  • Blower Fan Package
  • Drip Shield Kit for Type 12 Enclosures
  • InterSafe Data Interface Ports, Type 4/4X/12
  • Panelite Enclosure Lights
  • Hole Seals
  • Window Kits
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    Notes:

  • Purchase panels separately.
  • Reference the Specification Sheet for Popular Cooling Products and Popular Accessories.
  • 通过点击“Items”标签页,可获得图纸和技术出版物。请选择您所需的产品目录号,并点击该特定产品目录号的下载标签页。
     
    产品目录号 A mm B mm C mm Interior Finish Gauge Panel Conductive Panel Panel Gauge Panel Size mm Stiffener mm S mm
    产品目录号 A mm B mm C mm Interior Finish Gauge Panel Conductive Panel Panel Gauge Panel Size mm Stiffener mm S mm
    1372 1067 203 Gray 12 A54P42 A54P42G 11 1270 x 965 381