用于 nVent | Asia Pacific 中 T3-Box Telephone Cabinet, Type 3R 的图像
+ / - 鼠标悬停在图像上来缩放

T3-Box Telephone Cabinet, Type 3R

Bulletin Number:

  • T90R3
  • Industry Standards:

    UL 50, 50E Listed; Type 3R; File No. E27567 UL 497 / 1863 Listed; File No. E230874 cUL Listed per CSA C22.2 No 94; Type 3R; File No. E27567 NEMA Type 3R IEC 60529 IP32
    选择商品 modify product

    如要查看商品并添加到您的项目列表,
    必须选择一个商品。

    应用:

    Use T-3 Box Telephone Cabinets to mount and protect telephone terminations, telecommunications circuit accessories, cross-connect terminal block assemblies, maintenance terminal modules, cable-splice enclosures, network interface devices, wire-guide assemblies and telephone protectors in outdoor applications.

    特点:

  • Lift-off hinges
  • 4-position grounding bar #14-2/0
  • Tamper-resistant quarter-turn latch
  • 7-mm square drive; use key accessory CLKSM7 or 5/16 12-point sock
  • Padlock hasp
  • Standard knockouts
  • Specifications:

  • 16 or 14 gauge galvanized steel
  • 3/4-in.-thick plywood panel
  • Accessories:

  • Locking T Handle
  • Large Enclosure Door Stop Kit
  • Lock Inserts
  • Touch-Up Paint
  • 通过点击“Items”标签页,可获得图纸和技术出版物。请选择您所需的产品目录号,并点击该特定产品目录号的下载标签页。
     
    产品目录号 A mm B mm C mm F mm Panel Size D x E mm. Door Conduit Pattern
    产品目录号 A mm B mm C mm F mm Panel Size D x E mm. Door Conduit Pattern
    305 356 127 102 229 x 279 Single G-H-I