用于 nVent | Asia Pacific 中 Splitter Trough, Type 1 的图像
+ / - 鼠标悬停在图像上来缩放

Splitter Trough, Type 2

Bulletin Number:

  • S90T
  • 选择商品 modify product

    如要查看商品并添加到您的项目列表,
    必须选择一个商品。

    说明:

    CSA C22.2 No. 76, File No. 42184: Type 1 NEMA/EEMAC Type 1 IEC 60529, IP30

    Application:

    With pre-installed terminal blocks for three- and four-wire power distribution systems, this trough splits feeder circuit conductors into multiple branch circuit conductors

    特点:

  • Various size knockouts on each side
  • Hinged covers
  • Mounting holes in back
  • Includes single-point ground lug
  • Ground Splitter (ground bar) accessory available
  • Specifications:

    16 or 14 gauge steel

    Accessories:

  • Ground Bar Kit
  • Splitter Block Assemblies
  • Touch-Up Paint
  • Notes:

    Reference Spec Sheet for Knockout Size and Spacing table.
    通过点击“Items”标签页,可获得图纸和技术出版物。请选择您所需的产品目录号,并点击该特定产品目录号的下载标签页。
     
    产品目录号 A mm B mm C mm Number of Wires Main Lugs Amps CU Main Lugs Wire Size Range Main Lugs Qty. Branch Lugs Amps CU Branch Lugs Wire Size Range Branch Lugs Qty.
    产品目录号 A mm B mm C mm Number of Wires Main Lugs Amps CU Main Lugs Wire Size Range Main Lugs Qty. Branch Lugs Amps CU Branch Lugs Wire Size Range Branch Lugs Qty.
    610 152 114 3 85 14-1 1 55 14-6 6