用于 nVent | Asia Pacific 中 Free-Stand Single and Dual Access with 3-Point Latches, Type 4X 的图像
+ / - 鼠标悬停在图像上来缩放

Bulletin Number:

  • A30S4
  • Industry Standards:

    UL 508A Listed; Type 3R, 4, 4X, 12; File No. E61997 cUL Listed per CSA C22.2 No 94; Type 3R, 4, 4X, 12; File No. E61997 NEMA/EEMAC Type 3, 3R, 4, 4X, 12, 13 E.I.A. RS-310-D IEC 60529, IP66 Meets NEMA Type 3RX requirements
    选择商品 modify product

    如要查看商品并添加到您的项目列表,
    必须选择一个商品。

    应用:

    Designed to house systems incorporating large components or complex mounting configurations. Three-point latching and sealing provide industry-leading protection from dust, dirt, oil and water. These enclosures are used in machine tool applications for housing motor starters, drives, contactors and PLCs, as well as a wide variety of other electrical and electronic equipment. The addition of 19-in. rack-mounting accessories makes these enclosures ideal for providing rugged protection for sensitive rack-mounted components in harsh industrial environments. These enclosures are used extensively in automotive, pulp and paper, wood products, textile and similar industries. Four styles are available to provide maximum flexibility:

    Application:

  • One-Door Single-Access Enclosures (single door on front)
  • One-Door Dual-Access Enclosures (single door on front and rear)
  • Two-Door Single-Access Enclosures (doors close on a removable centerpost)
  • Two-Door Dual-Access Enclosures (doors close on a removable centerpost)
  • Specifications:

  • 12 gauge Type 304 stainless steel
  • Seams continuously welded and ground smooth; no holes or knockouts
  • Two-door enclosures provided with a removable centerpost for easy panel installation
  • Heavy-duty lifting eyes are Type 316L stainless steel
  • Heavy-duty three-point latching mechanism operated by Type 316L stainless steel PowerGlide padlocking handle
  • Seemless foam-in-place gasket assures a water-tight and dust-tight seal
  • Body flange trough collar excludes liquids and contaminants
  • Heavy-gauge continuous hinges support each door
  • High-impact thermoplastic data pocket provided with each enclosure
  • Mounting channels welded horizontally to interior body sides at top, bottom and center
  • Optional panels and rack mounting angles can be mounted anywhere along channels
  • Bonding provision on door; grounding stud on body
  • Accessory mounting channel provided in enclosure top
  • Accessories:

  • Caster Kit
  • Clamping Nut Package
  • Floor Stand Kit, Stainless Steel
  • Center Panel Supports
  • Panels for Free-Stand Type 4, 4X and 12 Single- and Dual-Access One-Door Enclosures with Mounting Channel
  • Panels for Free-Stand Type 4, 4X and 12 Single- and Dual-Access Two-Door Enclosures with Mounting Channel
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    Notes:

    Purchase panels and accessories separately.
    通过点击“Items”标签页,可获得图纸和技术出版物。请选择您所需的产品目录号,并点击该特定产品目录号的下载标签页。
     
    产品目录号 A mm B mm C mm F mm G mm 说明
    产品目录号 A mm B mm C mm F mm G mm 说明
    1526 611 459 814 587 One-Door Single-Access