用于 nVent | Asia Pacific 中 Flat Cover with Latches, Type 4X 的图像
+ / - 鼠标悬停在图像上来缩放

Flat Cover with Latches, Type 4X

Bulletin Number:

  • HJ
  • Industry Standards:

    UL 508A Listed; Type 3, 3R, 4, 4X, 12, 13; File No. E54315 cUL Listed per CSA C22.2 No 94; Type 3, 3R, 4, 4X, 12, 13; File No. E54315 Enclosure flammability per UL 508A NEMA/EEMAC Type 3, 3R, 4, 4X, 12, 13 CSA File No. 217184: Type 3, 3R, 4, 4X, 12, 13 IEC 60529, IP66 Meets NEMA Type 3RX requirements Purchase panels separately. Optional stainless steel, composite and aluminum panels are available for most sizes
    选择商品 modify product

    如要查看商品并添加到您的项目列表,
    必须选择一个商品。

    应用:

    Enclosures feature a flat, overlapping cover design that ensures a more-secure seal. Available with solid and window covers. Latches provide easy access and security.

    Specifications:

  • Compression-molded fiberglass construction
  • Overlapping solid- and window-cover models are available
  • Windows are clear polycarbonate
  • Cover fastens with padlockable Type 316 stainless steel latches
  • Type 304 stainless steel piano hinges
  • Integral mounting brackets
  • Enclosures protect equipment and operators from indirect electrical contact
  • Accessories:

  • H2Omit Vent Drains, Type 4X
  • Hol-Sealers Non-Metallic Hole Seals
  • Panels for Junction Boxes
  • Swing-Out Panel Kit
  • Terminal Block Kit Assembly for Junction Boxes Overview
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    Notes:

  • A x B x C are internal dimensions.
  • Purchase panels separately. Optional stainless steel, composite and aluminum panels are available for most sizes.
  • 通过点击“Items”标签页,可获得图纸和技术出版物。请选择您所需的产品目录号,并点击该特定产品目录号的下载标签页。
     
    产品目录号 A mm B mm C mm K mm L mm D mm F mm G mm H mm H in. Panel Size mm Window Size M x N mm J mm W mm Q mm P mm Aluminum Panel Steel Panel I mm No. of latches 材料
    产品目录号 A mm B mm C mm K mm L mm D mm F mm G mm H mm H in. Panel Size mm Window Size M x N mm J mm W mm Q mm P mm Aluminum Panel Steel Panel I mm No. of latches 材料
    145 145 103 35 152 125 118 171 102 4.00 124 x 124 109 152 108 108 A6P6AL A6P6 191 1 Fiberglass