用于 nVent | Asia Pacific 中 Continuous Hinge with Clamps, Type 12 的图像
+ / - 鼠标悬停在图像上来缩放

Continuous Hinge with Clamps, Type 12

Bulletin Number:

  • A51A
  • Industry Standards:

    UL 50, 50E Listed; Type 12, 13; File No. E27567 cUL Listed per CSA C22.2 No 94; Type 12, 13; File No. E27567 NEMA/EEMAC Type 12, 13 CSA File No. 42184: Type 12 IEC 60529, IP65 Meets NEMA Type 3RX requirements
    选择商品 modify product

    如要查看商品并添加到您的项目列表,
    必须选择一个商品。

    应用:

    Lightweight enclosures protect components and controls in indoor applications.

    Specifications:

  • Type 5052 H-32 aluminum .080-in. (2-mm) thick
  • Seams continuously welded and ground smooth
  • Stainless steel screws and clamps secure cover
  • Cover removed by pulling stainless steel continuous hinge pin
  • Oil-resistant gasket
  • Weldnuts furnished for mounting optional panels and terminal block kits
  • Accessories:

  • Industrial Corrosion Inhibitors
  • Fast-Operating Clamp-Cover Junction Box Clamp
  • Lock Kit for Clamp Cover Junction Boxes
  • Panels for Junction Boxes
  • Junction Box and Wall-Mount Enclosure Swing-Out Panel Kit
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    Notes:

  • Purchase panels separately. Optional stainless steel, composite and aluminum panels are also available for most sizes.
  • Catalog numbers ending in "S" are hinged on short side.
  • 通过点击“Items”标签页,可获得图纸和技术出版物。请选择您所需的产品目录号,并点击该特定产品目录号的下载标签页。
    无可用商品。