用于 nVent | Asia Pacific 中 Door cooler with integrated air-water heat exchanger and fans, RackChiller Rear door 的图像
+ / - 鼠标悬停在图像上来缩放
其他视图

Door cooler with integrated air-water heat exchanger and fans, RackChiller Rear door

  • Fanless solution, no noise, no additional power consumption, low maintenance
  • The optional water control set allows regulation of the water flow according to the actual heat load
  • Mounting frame allows the separation of heat exchanger and condensate management of the server rack removal
  • The rear room in the cabinet is fully available for wiring and power distribution
  • Easy to adapt to nVent cabinets and mounting kits for cabinets from other manufacturers
  • Modbus TCP and SNMP v2c interface
选择商品 modify product

如要查看商品并添加到您的项目列表,
必须选择一个商品。

产品系列:

空气对水热交换器

类型:

冷却元件

备注:

For trouble-free operation it is recommended to use the water connection set and the optional accessories

备注:

The cooling capacity is determined under the following conditions: delta p water: < 100 kPa; water flow temperature: 12 °C / 53.6 °F; outlet temperature 24 °C / 75.2 °F; water flow: 4.8 m³/h / 21.1 gal/min; Airflow: Depending on cooling module - see Diagram - Performance Map
 
产品目录号 高度U 高度 mm 宽度mm 深度mm
产品目录号 高度U 高度 mm 宽度mm 深度mm
42 2000.0 600.0 110.0
42 2000.0 800.0 110.0
47 2200.0 600.0 110.0
47 2200.0 800.0 110.0
52 2450.0 600.0 110.0
52 2450.0 800.0 110.0