Image for PaneLite LED Enclosure Light from Pentair
+ / - Hover over image to Zoom

PaneLite LED Enclosure Light

Catalog Number:  LED24V15
Back To Product

Bulletin Number:

  • A80LT
  • Material:

  • Aluminum
  • Model Code:

  • 19194
  • Ship Wt. Std. Pkg. (lbs):

  • 1.0
  • Interchangeable:

  • False
  • Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Description:

  • 24 VDC operation for superior lighting performance with minimal power consumption
  • 140-degree cone angle casts a broad covering of neutral light
  • Center section rotates 120 degrees to re-direct light where needed
  • Long life; 70 percent of initial luminance at 50,000 hours (at 25 C)
  • High power LED emitters produce 470 Lumens for superior lighting performance; provides up to 50 percent more usable light than comparable length fluorescent lights
  • Can be wired using optional PaneLite Cable Accessories or can be hard-wired with terminal blocks included in hardware kit
  • Up to five lights can be daisy-chained together using hard-wired connection to power supply or catalog number LPC72 power cable with leads
  • PaneLite LED Enclosure Light
    Catalog Number
    LED24V15
    Description LED Light, 15 in.
    VDC 24
    Amps .5
    W in. 15.00
    X in. 8.00
    No accessories available.