Hazardous Locations

Product List
Products (  1 - 12 of 24  )
  • 1
  • 2
Next Page
Compare Selected compare product
Product Listing
Hazardous Location LED Lights, Strip
Bulletin Number: HLY
RoHS Flag: Yes

Hazardous Location LED Strip Lights provide enclosure illumination in hazardous environments. These lights are ideal for remote and darkened enclosure applications in Class 1, Division 2 hazardous areas. With a robust design, these lights have a life span of 100,000 hours and superior lighting performance with easy field angle adjustment brackets. These versatile, light-weight LED lights provide mounting flexibility and are are easy to install in an enclosure.

Hazardous Location LED Light, CAN
Bulletin Number: HLY
RoHS Flag: Yes

Hazardous Location LED CAN Light provides efficient indoor or outdoor illumination in hazardous environments. This light is ideal for Class 1, Division 2 hazardous areas. With a robust design, this light has a projected lifespan of 100,000 hours and superior lighting performance with minimal power consumption. This versatile, durable LED light provides mounting flexibility and is easy to install.

Zonex ATEX- and IECEX-Certified, Type 4X, Hinged Cover, Metric Size, US SPECIFIC
Bulletin Number: HL
RoHS Flag: Yes

Zonex Enclosures are designed and certified to meet ATEX Directive 94/9/EC as well as IECEx standards for increased safety in housing electrical components in Zone 1 and Zone 2 applications. Hoffman’s ATEX Ex e enclosures are not intended for use in explosion-proof or flame-proof applications.

EJB Series Junction Boxes
RoHS Flag: Yes

EJB series junction boxes are enclosures applicable for Zone 1, 2, 21 or 22 with ATEX and IECEx certifications. They can be used as junction boxes with or without terminals or for installation of electrical equipment such as circuit breakers, signals, disconnectors, remote control switches or transformers. Body and cover can be drilled and threaded according to customers’ specification. In accordance with rules, Hoffman only can perform the drilling.ed and threaded according to customers’ specifications. In accordance with rules, Hoffman must perform the drilling.

Panels for Zonex Non-Metallic Terminal Enclosure
Bulletin Number: HL3
Material: Composite
RoHS Flag: Yes
Zonex ATEX- and IECEx-Certified, Type 4X
Bulletin Number: HL
RoHS Flag: Yes
NEMA Type 9
Bulletin Number: A9
Material: Steel
RoHS Flag: Yes

For use in Class II Division 1 and 2 locations as defined in Article 500 of the National Electrical Code for locations with combustible dusts.

Large-Volume Type Y and Z Purging/Pressurization System
Bulletin Number: HL
RoHS Flag: Yes

Large-Volume Purging/Pressurization System supplies one or more enclosures, up to 90 cubic feet total volume, with a protective gas supply, thus allowing the use of general-purpose enclosures in certain Class 1, Division 1 and 2 hazardous locations.

Small-Volume Type Y and Z Purging/Pressurization System
Bulletin Number: HL
RoHS Flag: Yes

Small-Volume Purging/Pressurization Systems are an alternative to NEMA Type 7 or 9 enclosures. The C1 model allows general-purpose enclosures, up to two cubic feet, to be used in certain Class 1 hazardous locations. The C2 model allows general purpose enclosures, up to 10 cubic feet, to be used in certain Class 2 hazardous locations.

SX9 Series Screw Cover Enclosure
Bulletin Number: HL5U
RoHS Flag: Yes
Finish: RAL 7031 electrostatic polyester paint

SX9 Series Junction Boxes are UL certified. They have a screw cover and are used either as junction boxes with/without terminals or for installation of electrical equipment such as fuses, relays, disconnectors, remote control switches, transformers, ballast, etc. Body and cover can be drilled and threaded according to customers’ specification.

SpectraCool Hazardous Location Indoor/Outdoor

Engineered specifically for hazardous location cooling.

Hazardous Location Heaters
RoHS Flag: Yes

Designed for use in hazardous locations where electronic components require protection from cold freezing temperatures, condensation and corrosion.

  • 1
  • 2
Next Page