Networking Racks and Cabinets

Product List
Products (  1 - 12 of 106  )
  • 1
  • 2
  • ...
  • 9
Next Page
Compare Selected compare product
Product Listing
Net Series Communication and Server Cabinet
Bulletin Number: DC
Material: Steel
RoHS Flag: Yes
Ladder Rack Straight Sections (cULus Classified)
Bulletin Number: DCR
Material: Steel
RoHS Flag: Yes

Supports cable on straight runs. Made of 1-1/2 in. x 3/8 in. (38 mm x 8 mm) 16 gauge tubular steel with a painted or plated finish. Nominal installed length is 10 ft. (3.05 m). Each section is 9 ft. 11-1/2 in. (3.03 m) long with cross members welded at 9-in. (229-mm) intervals.

CableTek Vertical Cable Manager
Bulletin Number: DOFRY
RoHS Flag: Yes

Available in single- and double-sided models, this vertical cable manager mounts on the sides of or between 2- and 4-post open frame racks. The front side of the manager provides support, management and high capacity for patch cords, while the back supports Cat 5e, 6, 6A and fiber optic cables.

Horizontal Ground Bar Kits
Bulletin Number: DBG
RoHS Flag: Yes

Mount horizontally on rack, providing a convenient place to connect equipment grounds. Made of electrolytic tough-pitch 110 copper alloy. Kits include ground bar with mounting hardware, eight #6-32 x 14 machine screws, and eight #6 ring terminals.

2-Post Open Frame Rack
Bulletin Number: DOFR2 DMAX
Material: Aluminum
RoHS Flag: Yes
AccessPlus Double-Hinge, Type 1
Bulletin Number: DWDH1
Material: Steel
RoHS Flag: Yes
ProTek Double-Hinged, UL and NEMA Type 4, 4X or 12
Bulletin Number: DWDH2
RoHS Flag: Yes

ProTek Double-Hinged cabinets are an excellent, off-the-shelf choice for mounting 19-in. rack, panel-mounted devices or other electronic equipment. The cabinets are designed to provide both front and rear access to 19-in. rack-mounted equipment. They provide protection against water, dirt, corrosive agents and other contaminants.

VersaRack
Bulletin Number: DOFRW
Material: Steel
RoHS Flag: Yes
Seismic Free-Standing, Dual-Access Cabinet, Type 12
Bulletin Number: DSFS
Material: Steel
RoHS Flag: Yes

Ideal where front or front and rear access is required. These Type 12 enclosures have sturdy unibody construction with 19-in. rack angles to support equipment. These enclosures are ideal for housing and protecting networking and communications from dust, liquid, and seismic events. 36-in. wide models include integral, vertical cable management that supports copper and fiber networking cables.

Seismic Cabinet
Bulletin Number: DNCS
Material: Steel
RoHS Flag: Yes
ComLine, Type 4X
Bulletin Number: DCOM
Material: Aluminum
RoHS Flag: Yes

Lightweight, corrosion-resistant ComLinealuminum wall-mount enclosures provide long-lasting protection for housing electrical components in extreme outdoor environments. These customizable enclosures employ a foam-in-place gasket for a tight seal and are ideal for rooftop or tower-mounted telecommunications applications.

4-Post Open Frame Rack
Bulletin Number: DOFR4
Material: Aluminum
RoHS Flag: Yes
  • 1
  • 2
  • ...
  • 9
Next Page