Inspire Your Business

Check here our stock items
get your standard enclosure at short term.

Изображение для Grid Straps из Европа, Средний Восток, Африка и Индия
+ / - Наведите указатель мыши на изображение, чтобы увеличить его

Grid Straps

Bulletin Number:

  • P20
  • Выбрать изделие modify product

    Для просмотра изделия или для того чтобы добавить его в список проекта, необходимо выбрать одно изделие.

    Описание:

    Grid Straps are 14 gauge plated steel. They are provided with specially designed rectangular holes to allow the use of cage nuts or front-loading cage nuts. Mounting holes are provided on 25-mm centers. Grid Straps are available with either 1 row or 3 rows of holes and are furnished in pairs. Mounting hardware to attach Grid Straps to the frame or to other Grid Straps is included.

    Specifications:

  • Can be mounted vertically between horizontally mounted Grid Straps
  • Can be mounted front-to-back horizontally across the bottom or sides of the ProLine frame
  • Can be mounted left-to-right horizontally between front-to-back pairs or from the sides of the ProLine frame
  • Чертежи и технические документы доступны, нажав на "Выбор изделия" или на номер изделия. Выберите необходимый номер в каталоге и нажмите на „Вложения“ для конкретного номера изделия.
     
    Номер по каталогу A mm B mm L mm Fits Frame Width Fits Frame Depth Hole Pattern Qty. Component
    Номер по каталогу A mm B mm L mm Fits Frame Width Fits Frame Depth Hole Pattern Qty. Component
    342 25 342 500 One Row - -
    442 25 442 600 One Row - -
    542 25 542 600 700 One Row - -
    642 25 642 700 800 One Row - -
    742 25 742 800 900 One Row - -
    942 25 942 1000 One Row - -
    1142 25 1142 1200 One Row - -
    242 75 242 400 Three Row - -
    342 75 342 500 Three Row - -
    442 75 442 600 Three Row 1 Grid system strap
    542 75 542 600 700 Three Row 1 Grid system strap
    642 75 642 700 800 Three Row - -
    742 75 742 800 900 Three Row - -
    - - 842 300 1000 Three Row - -
    942 75 942 1000 1100 Three Row - -
    - - 1242 1200 Three Row - -
    1142 75 1142 1200 Three Row - -