Inspire Your Business

Check here our stock items
get your standard enclosure at short term.

Изображение для ProLine Industrial Packages, Type 12 из Европа, Средний Восток, Африка и Индия
+ / - Наведите указатель мыши на изображение, чтобы увеличить его

ProLine Industrial Packages, Type 12

Bulletin Number:

  • P21
  • Отраслевые стандарты:

    UL 508A Listed; Type 12; File Number E61997 NEMA/EEMAC Type 12 CSA File Number 42186: Type 12 VDE IP55 IEC 60529, IP55
    Выбрать изделие modify product

    Для просмотра изделия или для того чтобы добавить его в список проекта, необходимо выбрать одно изделие.

    ProLine Industrial Packages are full-featured, ready-to-use enclosure solutions that make it unnecessary to order each component separately. For convenience, a single part number includes a frame, solid door(s), handle and key lock, a solid top, a solid rear cover, a full mounting subpanel, a gland plate, and four lifting eyes. Side covers are ordered separately to accommodate joining/baying applications.

    Applications:

  • Industrial controls (Drives, PLC, DCS, SCADA, VFD)
  • Networking in industrial environments
  • Electrical panels
  • Equipment protection
  • Power distribution
  • HMI controls
  • EMI/EMC (electromagnetic interference/compatibility) applications
  • Many others
  • Features:

  • Frames are a roll-formed, robotically welded with solid steel, fully welded corners; accommodates 25 mm DIN standard
  • Standard door bars increase strength and rigidity and allow for an extra mounting options
  • Seamless foam-in-place gasket provides a protective seal against moisture and contaminants
  • Gasket and latching system together ensure a solid seal with low closure force
  • Reversible door, left hinged as a default, with 130-degree swing
  • Galvanized mounting plates
  • Capped ground studs on door, rear and top panel.
  • Integral frame channels support the full weight of the mounting plates
  • Specifications:

  • Frame thickness 12 gauge/ 2,5 mm carbon steel powder painted
  • Door thickness 14 gauge/1,5 - 2,0 mm, carbon steel powder painted – for details please check reference tables
  • Mounting panel 2,5 mm on single bay, 3,0 mm on double bay, galvanized steel
  • Rear panel and solid top 1,5 mm, carbon steel powder painted
  • Чертежи и технические документы доступны, нажав на "Выбор изделия" или на номер изделия. Выберите необходимый номер в каталоге и нажмите на „Вложения“ для конкретного номера изделия.
     
    Номер по каталогу A mm B mm C mm Type
    Номер по каталогу A mm B mm C mm Type
    1400 600 600 Single Door
    1400 800 500 Single Door
    1600 600 600 Single Door
    1600 600 800 Single Door
    1600 800 600 Single Door
    1800 600 400 Single Door
    1800 600 500 Single Door
    1800 600 600 Single Door
    1800 600 800 Single Door
    1800 800 400 Single Door
    1800 800 500 Single Door
    1800 800 500 Overlapping Double Doors
    1800 800 600 Overlapping Double Doors
    1800 800 800 Single Door
    1800 1000 500 Single Door
    1800 1000 500 Overlapping Double Doors
    1800 1000 600 Single Door
    1800 1000 800 Single Door
    1800 1200 400 Overlapping Double Doors
    1800 1200 500 Overlapping Double Doors
    1800 1200 600 Overlapping Double Doors
    1800 1200 800 Overlapping Double Doors
    2000 400 500 Single Door
    2000 400 600 Single Door
    2000 600 400 Single Door
    2000 600 500 Single Door
    2000 600 600 Single Door
    2000 600 800 Single Door
    2000 800 400 Single Door
    2000 800 500 Single Door
    2000 800 600 Single Door
    2000 800 800 Single Door
    2000 1000 400 Single Door
    2000 1000 400 Overlapping Double Doors
    2000 1000 500 Single Door
    2000 1000 500 Overlapping Double Doors
    2000 1000 600 Single Door
    2000 1000 600 Overlapping Double Doors
    2000 1000 800 Single Door
    2000 1200 500 Overlapping Double Doors
    2000 1200 600 Overlapping Double Doors
    2000 1200 800 Overlapping Double Doors
    2200 600 600 Single Door
    2200 600 800 Single Door
    2200 800 600 Single Door
    2200 800 800 Single Door
    2200 1200 500 Overlapping Double Doors
    2200 1200 600 Overlapping Double Doors
    2200 1200 800 Overlapping Double Doors
    1600 600 800 Single Door