Inspire Your Business

Check here our stock items
get your standard enclosure at short term.

Изображение для Double-Bay Frames из Европа, Средний Восток, Африка и Индия
+ / - Наведите указатель мыши на изображение, чтобы увеличить его

Double-Bay Frames

Bulletin Number:

  • P20
  • Выбрать изделие modify product

    Для просмотра изделия или для того чтобы добавить его в список проекта, необходимо выбрать одно изделие.

    Features:

    ProLine™ offers the broadest range of standard sizes in the industry.

    Specifications:

  • Welded back centerpost
  • No front centerpost for easy component installation
  • Center top and bottom frame sections for internal component mounting
  • Optional center uprights available to support mounting options
  • Welded corners with steel corner blocks that add strength and rigidity
  • 12 gauge, roll-formed frame sections for strength
  • Flange on door and side openings deflects liquids away from the enclosure interior
  • Rectangular frame holes are designed for metric cage nut fasteners
  • Round frame holes allow numerous grounding locations using M5 thread-forming screws
  • Access to both sides of frame mounting holes allows standard components to be easily installed
  • Provisions for slide-in subpanel, rack mounting and accessory mounting
  • Simple means for joining frames to create multiple-bay enclosures
  • An open roll-formed profile design affords complete surface corrosion protection and assembly access
  • Sealed mounting for all external accessories
  • Finished with RAL 7035 texture
  • Notes:

    1 rack unit = 1.75 in. (44 mm)
    Чертежи и технические документы доступны, нажав на "Выбор изделия" или на номер изделия. Выберите необходимый номер в каталоге и нажмите на „Вложения“ для конкретного номера изделия.
     
    Номер по каталогу A mm B mm C mm Maximum Subpanel Size mm Maximum Rack Mounting Space Nominal Frame Size A x B x C
    Номер по каталогу A mm B mm C mm Maximum Subpanel Size mm Maximum Rack Mounting Space Nominal Frame Size A x B x C
    1800 1200 400 1685 x 1130 38U x 2 1800 x 1200 x 400
    1800 1200 500 1685 x 1130 38U x 2 1800 x 1200 x 500
    1800 1200 600 1685 x 1130 38U x 2 1800 x 1200 x 600
    1800 1200 800 1685 x 1130 38U x 2 1800 x 1200 x 800
    2000 1200 400 1885 x 1130 42U x 2 2000 x 1200 x 400
    2000 1200 500 1885 x 1130 42U x 2 2000 x 1200 x 500
    2000 1200 600 1885 x 1130 42U x 2 2000 x 1200 x 600
    2000 1200 800 1885 x 1130 42U x 2 2000 x 1200 x 800
    2200 1200 500 2085 x 1130 47U x 2 2200 x 1200 x 500
    2200 1200 600 2085 x 1130 47U x 2 2200 x 1200 x 600
    2200 1200 800 2085 x 1130 47U x 2 2200 x 1200 x 800