Inspire Your Business

Check here our stock items
get your standard enclosure at short term.

Изображение для ProLine Vented Top with Integral Fan Tray из Европа, Средний Восток, Африка и Индия
+ / - Наведите указатель мыши на изображение, чтобы увеличить его

ProLine Vented Top with Integral Fan Tray

Bulletin Number:

  • DPC
  • Отраслевые стандарты:

    UL Component Recognized; Type 1; File No. E61997 This component is rated UL Type 1. Installing this component on an enclosure brings the enclosure rating to UL Type 1. NEMA/EEMAC Type 1 IEC 60529, IP20
    Выбрать изделие modify product

    Для просмотра изделия или для того чтобы добавить его в список проекта, необходимо выбрать одно изделие.

    Описание:

    Vented Top with Integral Fan Tray provides a cooling/ventilation solution for electronic and networking applications. An integral fan tray with three pre-wired and mounted fans provides up to 200-300 CFM of exhaust. The deeper vented tops (500- through 800-mm deep) have integral fan trays with cutouts for mounting additional fans (see Additional Fans table). Accessory fan kits (consisting of three pre-wired fans) can be installed to provide additional airflow. Unused fan positions are provided with covers to prevent short-circuiting of airflow. Since the fan pulls air through the enclosure to cool equipment, an optional Inlet Vent (catalog number PPV32 or PPV32B) must be ordered separately. Vented tops are 16-gauge steel and finished with RAL 7035 light-gray textured polyester powder paint. EMC tops are finished with paint over plated 16-gauge surfaces. The vented top is designed to be used in place of a standard top. Bolts are provided to secure vented top to frame. The enclosure can
    Чертежи и технические документы доступны, нажав на "Выбор изделия" или на номер изделия. Выберите необходимый номер в каталоге и нажмите на „Вложения“ для конкретного номера изделия.
     
    Номер по каталогу A mm B mm D mm Voltage W mm Type Fits Frame Top B x C Наименование
    Номер по каталогу A mm B mm D mm Voltage W mm Type Fits Frame Top B x C Наименование
    600 400 393 230 591 Steel 600 x 400 -
    600 500 493 230 591 Steel 600 x 500 -
    600 600 593 230 591 Steel 600 x 600 -
    600 800 793 230 591 Steel 600 x 800 -
    800 400 393 230 791 Steel 800 x 400 -
    800 500 493 230 791 Steel 800 x 500 -
    800 600 593 230 791 Steel 800 x 600 -
    800 800 793 115 792 Steel 800 x 800 -
    800 800 793 230 791 Steel 800 x 800 -
    - - - 230 - - - 3-fan kit