Inspire Your Business

Check here our stock items
get your standard enclosure at short term.

Изображение для ProLine Gold Series Desk Console, Type 12 из Европа, Средний Восток, Африка и Индия
+ / - Наведите указатель мыши на изображение, чтобы увеличить его

ProLine Gold Series Desk Console, Type 12

Bulletin Number:

  • P11
  • Отраслевые стандарты:

    UL 508A Listed; Type 4, 12; File Number E61997 cUL Listed per CSA C22.2 No 94; Type 4, 12; File No. E61997 NEMA/EEMAC Type 4, 12 IEC 60529, IP55, IP66
    Выбрать изделие modify product

    Для просмотра изделия или для того чтобы добавить его в список проекта, необходимо выбрать одно изделие.

    Applications:

    The ProLine Gold Series Desk Console provides an ideal surface for mounting HMI controls such as keyboards, switches, lights or dials, and it is ergonomically designed so operators can sit or stand while working. The console also provides a large space for mounting internal components and controls and can be configured in an arc by using the wedge accessory.

    Specifications:

  • 14 gauge steel body
  • 14 and 16 gauge steel doors
  • 25-degree sloped top
  • Seams continuously welded and ground smooth
  • Top door prop allows for single-handed operation
  • Built-in top door handle
  • Quarter-turn latches hold top door securely closed
  • ProLine latching system and keylocking swing handles on front doors and on rear doors of dual-access enclosures
  • Internal rails on dual-access enclosures facilitate mounting of ProLine internal components
  • Full access provides maximum mounting space and easy access to interior components
  • Accessories:

    ProLine Accessories
    Чертежи и технические документы доступны, нажав на "Выбор изделия" или на номер изделия. Выберите необходимый номер в каталоге и нажмите на „Вложения“ для конкретного номера изделия.
     
    Номер по каталогу A mm B mm C mm Наименование D mm E mm F mm G mm H mm H in. N mm P mm R mm S mm
    Номер по каталогу A mm B mm C mm Наименование D mm E mm F mm G mm H mm H in. N mm P mm R mm S mm
    1013 641 393 Single Access 779 540 384 635 552 21.72 485 569 611 -
    1013 946 393 Single Access 779 540 384 940 552 21.72 485 874 611 -
    1175 641 469 Single Access 907 616 460 635 635 25.00 569 589 739 -
    1175 946 469 Single Access 907 616 460 940 635 25.00 569 874 739 -
    1176 608 469 Dual Access 907 616 --- 602 635 25.00 569 536 739 998
    1176 808 469 Dual Access 907 616 --- 802 635 25.00 569 736 739 998