Закрыть
- Домашняя страница>
- Продукция>
- Корпуса из нержавеющей стали>
- GL66 Stainless Steel Wall-Mount Enclosure
+ / - Наведите указатель мыши на изображение, чтобы увеличить его
[{
"catentry_id" : "3074457345616945668",
"Attributes" : { }
}]
Отраслевые стандарты:
Выберите изделие
Close

Номер по каталогу | Material | Size (HxWxD) | Product Material | Материал | Finish | Mounting Plate Included | Gland Plate Included |
---|
Номер по каталогу | Material | Size (HxWxD) | Product Material | Материал | Finish | Mounting Plate Included | Gland Plate Included |
---|---|---|---|---|---|---|---|
M300200120SSE | GL66 304SS WALLM. 300X200X120 | 300 x 200 x 120 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | NO |
M300200150SSE | GL66 304SS WALLM. 300X200X150 | 300 x 200 x 150 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | NO |
M300200150SS6E | GL66 316LSS WALLM. 300X200X150 | 300 x 200 x 150 | Stainless Steel | Stainless steel 316L | Brushed 320 | NO | NO |
M300250150SSE | GL66 304SS WALLM. 300X250X150 | 300 x 250 x 150 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | NO |
M300250210SSE | GL66 304SS WALLM. 300X250X210 | 300 x 250 x 210 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | NO |
M300300120SSE | GL66 304SS 300X300X120 | 300 x 300 x 120 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | NO |
M300300210SSE | GL66 304SS 300X300X210 | 300 x 300 x 210 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | NO |
M300300210GSSE | GL66 304SS 300X300X210 GP | 300 x 300 x 210 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | YES |
M300400120SSE | GL66 304SS 300X400X120 | 300 x 400 x 120 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | NO |
M300400210GSSE | GL66 304SS 300X400X210 GP | 300 x 400 x 210 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | YES |
M350300210SSE | GL66 304SS 350X300X210 | 350 x 300 x 210 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | NO |
M400300150SSE | GL66 304SS WALLM. 400X300X150 | 400 x 300 x 150 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | NO |
M400300150SS6E | GL66 316LSS WALLM. 400X300X150 | 400 x 300 x 150 | Stainless Steel | Stainless steel 316L | Brushed 320 | NO | NO |
M400300210GSSE | GL66 304SS 400X300X210 GP | 400 x 300 x 210 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | YES |
M400300210GSS6E | GL66 316SS 400X300X210 GP | 400 x 300 x 210 | Stainless Steel | Stainless steel 316L | Brushed 320 | NO | YES |
M400400210SSE | GL66 304SS WALLM. 400X400X210 | 400 x 400 x 210 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | NO |
M400400210GSSE | GL66 304SS 400X400X210 GP | 400 x 400 x 210 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | YES |
M400400210SS6E | GL66 316LSSWALLM. 400X400X210 | 400 x 400 x 210 | Stainless Steel | Stainless steel 316L | Brushed 320 | NO | NO |
M400400210GSS6E | GL66 316SS 400X400X210 GP | 400 x 400 x 210 | Stainless Steel | Stainless steel 316L | Brushed 320 | NO | YES |
M400600210SSE | GL66 304SS WALLM. 400X600X210 | 400 x 600 x 210 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | NO |
M400600210SS6E | GL66 316LSS WALLM 400X600X210 | 400 x 600 x 210 | Stainless Steel | Stainless steel 316L | Brushed 320 | NO | NO |
M500400210SSE | GL66 304SS WALLM. 500X400X210 | 500 x 400 x 210 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | NO |
M500400210GSSE | GL66 304SS 500X400X210 GP | 500 x 400 x 210 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | YES |
M500400210SS6E | GL66 316SS WALLM. 500X400X210 | 500 x 400 x 210 | Stainless Steel | Stainless steel 316L | Brushed 320 | NO | NO |
M500400210GSS6E | GL66 316SS 500X400X210 GP | 500 x 400 x 210 | Stainless Steel | Stainless steel 316L | Brushed 320 | NO | YES |
M500500210GSSE | GL66 304SS 500X500X210 GP | 500 x 500 x 210 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | YES |
M500500210GSS6E | GL66 316SS 500X500X210 GP | 500 x 500 x 210 | Stainless Steel | Stainless steel 316L | Brushed 320 | NO | YES |
M500500300GSSE | GL66 304SS 500X500X300 GP | 500 x 500 x 300 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | YES |
M600400210SSE | GL66 304SS WALLM. 600X400X210 | 600 x 400 x 210 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | NO |
M600400210GSSE | GL66 304SS 600X400X210 GP | 600 x 400 x 210 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | YES |
M600400210SS6E | GL66 316SS WALLM. 600X400X210 | 600 x 400 x 210 | Stainless Steel | Stainless steel 316L | Brushed 320 | NO | NO |
M600400210GSS6E | GL66 316SS 600X400X210 GP | 600 x 400 x 210 | Stainless Steel | Stainless steel 316L | Brushed 320 | NO | YES |
M600400350GSSE | GL66 304SS 600X400X350 GP | 600 x 400 x 350 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | YES |
M600600210SSE | GL66 304SS WALLM. 600X600X210 | 600 x 600 x 210 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | NO |
M600600210GSSE | GL66 304SS 600X600X210 GP | 600 x 600 x 210 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | YES |
M600600210SS6E | GL66 316SS WALLM. 600X600X210 | 600 x 600 x 210 | Stainless Steel | Stainless steel 316L | Brushed 320 | NO | NO |
M600600210GSS6E | GL66 316SS 600X600X210 GP | 600 x 600 x 210 | Stainless Steel | Stainless steel 316L | Brushed 320 | NO | YES |
M600600300SSE | GL66 304SS WALLM. 600X600X300 | 600 x 600 x 300 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | NO |
M600600300GSSE | GL66 304SS 600X600X300 GP | 600 x 600 x 300 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | YES |
M600600300SS6E | GL66 316SS WALLM. 600X600X300 | 600 x 600 x 300 | Stainless Steel | Stainless steel 316L | Brushed 320 | NO | NO |
M600600300GSS6E | GL66 316SS 600X600X303 GP | 600 x 600 x 300 | Stainless Steel | Stainless steel 316L | Brushed 320 | NO | YES |
M600600350GSSE | GL66 304SS 600X600X350 GP | 600 x 600 x 350 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | YES |
M700500250GSSE | GL66 304SS 700X500X250 GP | 700 x 500 x 250 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | YES |
M800600210SSE | GL66 304SS WALLM. 800X600X210 | 800 x 600 x 210 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | NO |
M800600210GSSE | GL66 304SS 800X600X210 GP | 800 x 600 x 210 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | YES |
M800600210SS6E | GL66 316SS WALLM. 800X600X210 | 800 x 600 x 210 | Stainless Steel | Stainless steel 316L | Brushed 320 | NO | NO |
M800600210GSS6E | GL66 316SS 800X600X210 GP | 800 x 600 x 210 | Stainless Steel | Stainless steel 316L | Brushed 320 | NO | YES |
M800600250GSSE | GL66 304SS 800X600X250 GP | 800 x 600 x 250 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | YES |
M800600300SSE | GL66 304SS WALLM. 800X600X300 | 800 x 600 x 300 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | NO |
M800600300GSSE | GL66 304SS 800X600X300 GP | 800 x 600 x 300 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | YES |
M800600300SS6E | GL66 316SS WALLM. 800X600X300 | 800 x 600 x 300 | Stainless Steel | Stainless steel 316L | Brushed 320 | NO | NO |
M800600300GSS6E | GL66 316SS 800X600X300 GP | 800 x 600 x 300 | Stainless Steel | Stainless steel 316L | Brushed 320 | NO | YES |
M800600350GSSE | GL66 304SS 800X600X300 GP | 800 x 600 x 350 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | YES |
M800800210GSSE | GL66 304SS 800X800X210 GP | 800 x 800 x 210 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | YES |
M800800300SSE | GL66 304SS 800X800X300 | 800 x 800 x 300 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | NO |
M800800300GSSE | GL66 304SS 800X800X300 GP | 800 x 800 x 300 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | YES |
M800800300GSS6E | GL66 316SS 800X800X300 GP | 800 x 800 x 300 | Stainless Steel | Stainless steel 316L | Brushed 320 | NO | YES |
M1000800300SSE | GL66 304SS WALLM. 1000X800X300 | 1000 x 800 x 300 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | NO |
M1000800300GSSE | GL66 304SS 1000X800X300 GP | 1000 x 800 x 300 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | NO |
M1000800300SS6E | GL66 316SS WALLM. 1000X800X300 | 1000 x 800 x 300 | Stainless Steel | Stainless steel 316L | Brushed 320 | NO | NO |
M1000800300GSS6E | GL66 316SS 1000X800X300 GP | 1000 x 800 x 300 | Stainless Steel | Stainless steel 316L | Brushed 320 | NO | YES |
M1200800300SSE | GL66 304SS 1200X800X300 | 1200 x 800 x 300 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | NO |
M1200800300GSSE | GL66 304SS 1200X800X300 GP | 1200 x 800 x 300 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | YES |
M1200800300GSS6E | GL66 316SS 1200X800X300 GP | 1200 x 800 x 300 | Stainless Steel | Stainless steel 316L | Brushed 320 | NO | YES |

Для просмотра изделия или для того чтобы добавить его в список проекта, необходимо выбрать одно изделие.
GL66 Series stainless steel enclosures are designed for indoor or outdoor applications that require corrosion protection against chemicals and water. GL66 enclosures feature streamlined styling with a stroked finish and 3mm double bit quarter-turn latches for secure closure. For diverse applications, enclosures are available in hinged and screw cover models. GL66 enclosures also offer flexible internal mounting options, ranging from variable depth back panels to DIN-rail mounting provisions.
Application:
Объем поставки:
Features:
Specifications:
Чертежи и технические документы доступны, нажав на "Выбор изделия" или на номер изделия. Выберите необходимый номер в каталоге и нажмите на „Вложения“ для конкретного номера изделия.
Номер по каталогу | Material | Size (HxWxD) | Product Material | Материал | Finish | Mounting Plate Included | Gland Plate Included |
---|
Номер по каталогу | Material | Size (HxWxD) | Product Material | Материал | Finish | Mounting Plate Included | Gland Plate Included |
---|---|---|---|---|---|---|---|
M300200120SSE | GL66 304SS WALLM. 300X200X120 | 300 x 200 x 120 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | NO |
M300200150SSE | GL66 304SS WALLM. 300X200X150 | 300 x 200 x 150 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | NO |
M300200150SS6E | GL66 316LSS WALLM. 300X200X150 | 300 x 200 x 150 | Stainless Steel | Stainless steel 316L | Brushed 320 | NO | NO |
M300250150SSE | GL66 304SS WALLM. 300X250X150 | 300 x 250 x 150 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | NO |
M300250210SSE | GL66 304SS WALLM. 300X250X210 | 300 x 250 x 210 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | NO |
M300300120SSE | GL66 304SS 300X300X120 | 300 x 300 x 120 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | NO |
M300300210SSE | GL66 304SS 300X300X210 | 300 x 300 x 210 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | NO |
M300300210GSSE | GL66 304SS 300X300X210 GP | 300 x 300 x 210 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | YES |
M300400120SSE | GL66 304SS 300X400X120 | 300 x 400 x 120 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | NO |
M300400210GSSE | GL66 304SS 300X400X210 GP | 300 x 400 x 210 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | YES |
M350300210SSE | GL66 304SS 350X300X210 | 350 x 300 x 210 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | NO |
M400300150SSE | GL66 304SS WALLM. 400X300X150 | 400 x 300 x 150 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | NO |
M400300150SS6E | GL66 316LSS WALLM. 400X300X150 | 400 x 300 x 150 | Stainless Steel | Stainless steel 316L | Brushed 320 | NO | NO |
M400300210GSSE | GL66 304SS 400X300X210 GP | 400 x 300 x 210 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | YES |
M400300210GSS6E | GL66 316SS 400X300X210 GP | 400 x 300 x 210 | Stainless Steel | Stainless steel 316L | Brushed 320 | NO | YES |
M400400210SSE | GL66 304SS WALLM. 400X400X210 | 400 x 400 x 210 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | NO |
M400400210GSSE | GL66 304SS 400X400X210 GP | 400 x 400 x 210 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | YES |
M400400210SS6E | GL66 316LSSWALLM. 400X400X210 | 400 x 400 x 210 | Stainless Steel | Stainless steel 316L | Brushed 320 | NO | NO |
M400400210GSS6E | GL66 316SS 400X400X210 GP | 400 x 400 x 210 | Stainless Steel | Stainless steel 316L | Brushed 320 | NO | YES |
M400600210SSE | GL66 304SS WALLM. 400X600X210 | 400 x 600 x 210 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | NO |
M400600210SS6E | GL66 316LSS WALLM 400X600X210 | 400 x 600 x 210 | Stainless Steel | Stainless steel 316L | Brushed 320 | NO | NO |
M500400210SSE | GL66 304SS WALLM. 500X400X210 | 500 x 400 x 210 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | NO |
M500400210GSSE | GL66 304SS 500X400X210 GP | 500 x 400 x 210 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | YES |
M500400210SS6E | GL66 316SS WALLM. 500X400X210 | 500 x 400 x 210 | Stainless Steel | Stainless steel 316L | Brushed 320 | NO | NO |
M500400210GSS6E | GL66 316SS 500X400X210 GP | 500 x 400 x 210 | Stainless Steel | Stainless steel 316L | Brushed 320 | NO | YES |
M500500210GSSE | GL66 304SS 500X500X210 GP | 500 x 500 x 210 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | YES |
M500500210GSS6E | GL66 316SS 500X500X210 GP | 500 x 500 x 210 | Stainless Steel | Stainless steel 316L | Brushed 320 | NO | YES |
M500500300GSSE | GL66 304SS 500X500X300 GP | 500 x 500 x 300 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | YES |
M600400210SSE | GL66 304SS WALLM. 600X400X210 | 600 x 400 x 210 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | NO |
M600400210GSSE | GL66 304SS 600X400X210 GP | 600 x 400 x 210 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | YES |
M600400210SS6E | GL66 316SS WALLM. 600X400X210 | 600 x 400 x 210 | Stainless Steel | Stainless steel 316L | Brushed 320 | NO | NO |
M600400210GSS6E | GL66 316SS 600X400X210 GP | 600 x 400 x 210 | Stainless Steel | Stainless steel 316L | Brushed 320 | NO | YES |
M600400350GSSE | GL66 304SS 600X400X350 GP | 600 x 400 x 350 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | YES |
M600600210SSE | GL66 304SS WALLM. 600X600X210 | 600 x 600 x 210 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | NO |
M600600210GSSE | GL66 304SS 600X600X210 GP | 600 x 600 x 210 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | YES |
M600600210SS6E | GL66 316SS WALLM. 600X600X210 | 600 x 600 x 210 | Stainless Steel | Stainless steel 316L | Brushed 320 | NO | NO |
M600600210GSS6E | GL66 316SS 600X600X210 GP | 600 x 600 x 210 | Stainless Steel | Stainless steel 316L | Brushed 320 | NO | YES |
M600600300SSE | GL66 304SS WALLM. 600X600X300 | 600 x 600 x 300 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | NO |
M600600300GSSE | GL66 304SS 600X600X300 GP | 600 x 600 x 300 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | YES |
M600600300SS6E | GL66 316SS WALLM. 600X600X300 | 600 x 600 x 300 | Stainless Steel | Stainless steel 316L | Brushed 320 | NO | NO |
M600600300GSS6E | GL66 316SS 600X600X303 GP | 600 x 600 x 300 | Stainless Steel | Stainless steel 316L | Brushed 320 | NO | YES |
M600600350GSSE | GL66 304SS 600X600X350 GP | 600 x 600 x 350 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | YES |
M700500250GSSE | GL66 304SS 700X500X250 GP | 700 x 500 x 250 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | YES |
M800600210SSE | GL66 304SS WALLM. 800X600X210 | 800 x 600 x 210 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | NO |
M800600210GSSE | GL66 304SS 800X600X210 GP | 800 x 600 x 210 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | YES |
M800600210SS6E | GL66 316SS WALLM. 800X600X210 | 800 x 600 x 210 | Stainless Steel | Stainless steel 316L | Brushed 320 | NO | NO |
M800600210GSS6E | GL66 316SS 800X600X210 GP | 800 x 600 x 210 | Stainless Steel | Stainless steel 316L | Brushed 320 | NO | YES |
M800600250GSSE | GL66 304SS 800X600X250 GP | 800 x 600 x 250 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | YES |
M800600300SSE | GL66 304SS WALLM. 800X600X300 | 800 x 600 x 300 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | NO |
M800600300GSSE | GL66 304SS 800X600X300 GP | 800 x 600 x 300 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | YES |
M800600300SS6E | GL66 316SS WALLM. 800X600X300 | 800 x 600 x 300 | Stainless Steel | Stainless steel 316L | Brushed 320 | NO | NO |
M800600300GSS6E | GL66 316SS 800X600X300 GP | 800 x 600 x 300 | Stainless Steel | Stainless steel 316L | Brushed 320 | NO | YES |
M800600350GSSE | GL66 304SS 800X600X300 GP | 800 x 600 x 350 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | YES |
M800800210GSSE | GL66 304SS 800X800X210 GP | 800 x 800 x 210 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | YES |
M800800300SSE | GL66 304SS 800X800X300 | 800 x 800 x 300 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | NO |
M800800300GSSE | GL66 304SS 800X800X300 GP | 800 x 800 x 300 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | YES |
M800800300GSS6E | GL66 316SS 800X800X300 GP | 800 x 800 x 300 | Stainless Steel | Stainless steel 316L | Brushed 320 | NO | YES |
M1000800300SSE | GL66 304SS WALLM. 1000X800X300 | 1000 x 800 x 300 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | NO |
M1000800300GSSE | GL66 304SS 1000X800X300 GP | 1000 x 800 x 300 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | NO |
M1000800300SS6E | GL66 316SS WALLM. 1000X800X300 | 1000 x 800 x 300 | Stainless Steel | Stainless steel 316L | Brushed 320 | NO | NO |
M1000800300GSS6E | GL66 316SS 1000X800X300 GP | 1000 x 800 x 300 | Stainless Steel | Stainless steel 316L | Brushed 320 | NO | YES |
M1200800300SSE | GL66 304SS 1200X800X300 | 1200 x 800 x 300 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | NO |
M1200800300GSSE | GL66 304SS 1200X800X300 GP | 1200 x 800 x 300 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | YES |
M1200800300GSS6E | GL66 316SS 1200X800X300 GP | 1200 x 800 x 300 | Stainless Steel | Stainless steel 316L | Brushed 320 | NO | YES |
Обзор
Контакты
©
nVent. Все права защищены |
Политика конфиденциальности |
Условия продаж |Условия закупок |
Условия использования |
Использование файлов cookie |
Официальная информация |
Карта сайта