Inspire Your Business

Check here our stock items
get your standard enclosure at short term.

Изображение для GL66 Stainless Steel Screw Cover Wall-Mount Enclosure из Европа, Средний Восток, Африка и Индия
+ / - Наведите указатель мыши на изображение, чтобы увеличить его

GL66 Stainless Steel Screw Cover Wall-Mount Enclosure

Finish:

  • Brushed stainless steel
  • Material:

  • Stainless Steel
  • Отраслевые стандарты:

    UL 508A Listed; Type 4, 4X, 12; File No. E61997; cUL Listed per CSA C22.2 No 94; Type 4, 4X, 12; File No. E61997 NEMA/EEMAC Type 4, 4X, 12 CSA File No. 42186: Type 4, 4X, 12 IEC/EN 60529, IP66 IEC/EN 62262, IK10 IEC/EN 62208
    Выбрать изделие modify product

    Для просмотра изделия или для того чтобы добавить его в список проекта, необходимо выбрать одно изделие.

    Application:

  • Food and beverage production
  • Offshore and all saline environments
  • Waste and water treatment
  • Packaging
  • Pharmaceutical processing
  • Outdoor environments and corrosive applications
  • Объем поставки:

  • Enclosure
  • Cover
  • Assembly kit
  • Installation instruction
  • Mounting panels or DIN rail must be ordered separately
  • Features:

  • Captivated Type 316 stainless steel cover screws with sealing bushings made of a durable composite material
  • Integral compression stops maintain optimal gasket compression
  • Specifications:

  • Stainless steel wall-mount GL66, IP66, UL/NEMA Type 4X enclosure
  • Stainless steel type 304 or type 316L in standard
  • Material thickness: 1,2 mm covers and 1,0 mm bodies
  • Seams continuously welded and ground smooth
  • External formed body flange trough
  • Fastening holes in back of body for direct mounting or optional external mounting brackets
  • Seamless foam-in-place gasket
  • M6 bonding provision on cover, M6 ground stud in body
  • Cover and body have 320 grain brushed finish
  • Чертежи и технические документы доступны, нажав на "Выбор изделия" или на номер изделия. Выберите необходимый номер в каталоге и нажмите на „Вложения“ для конкретного номера изделия.
     
    Номер по каталогу Material Size (HxWxD) Материал Mounting Plate Included
    Номер по каталогу Material Size (HxWxD) Материал Mounting Plate Included
    GL66 SC WM SS304 150H150W120D 150 x 150 x 120 Stainless steel 304 NO
    GL66 SC WM SS316L 150H150W120D 150 x 150 x 120 Stainless steel 316 NO
    GL66 SC WM SS304 150H150W80D 150 x 150 x 80 Stainless steel 304 NO
    GL66 SC WM SS304 150H300W80D 150 x 300 x 80 Stainless steel 304 NO
    GL66 SC WM SS304 200H150W120D 200 x 150 x 120 Stainless steel 304 NO
    GL66 SC WM SS316L 200H150W120D 200 x 150 x 120 Stainless steel 316 NO
    GL66 SC WM SS304 200H200W120D 200 x 200 x 120 Stainless steel 304 NO
    GL66 SC WM SS304 200H200W80D 200 x 200 x 80 Stainless steel 304 NO
    GL66 SC WM SS304 200H300W80D 200 x 300 x 80 Stainless steel 304 NO
    GL66 SC WM SS304 200H400W120D 200 x 400 x 120 Stainless steel 304 NO
    GL66 SC WM SS304 200H400W80D 200 x 400 x 80 Stainless steel 304 NO
    GL66 SC WM SS304 250H200W150D 250 x 200 x 150 Stainless steel 304 NO
    GL66 SC WM SS304 300H300W120D 300 x 300 x 120 Stainless steel 304 NO
    GL66 SC WM SS304 300H400W120D 300 x 400 x 120 Stainless steel 304 NO
    GL66 SC WM SS304 200H300W120D 200 x 300 x 120 Stainless steel 304 NO
    GL66 SC WM SS316L 200H300W120D 200 x 300 x 120 Stainless steel 316 NO
    GL66 SC WM SS316L 250H200W150D 250 x 200 x 150 Stainless steel 316 NO
    GL66 SC WM SS316L 300H300W120D 300 x 300 x 120 Stainless steel 316 NO