Inspire Your Business

Check here our stock items
get your standard enclosure at short term.

Изображение для A30S4E Free-Stand Single and Dual Access Enclosure из Европа, Средний Восток, Африка и Индия
+ / - Наведите указатель мыши на изображение, чтобы увеличить его

A30S4E Free-Stand Single and Dual Access Enclosure

Finish:

  • Brushed stainless steel
  • Material:

  • Stainless Steel
  • Отраслевые стандарты:

  • IEC EN 60529, IP66
  • IEC EN 50102, IK10
  • IEC EN 62208;
  • UL 508A Listed;
  • Type 4, 4X, 12 File No. E61997
  • NEMA Type 4, 4X, 12
  • Выбрать изделие modify product

    Для просмотра изделия или для того чтобы добавить его в список проекта, необходимо выбрать одно изделие.

    Applications:

  • Oil and gas
  • Pulp and paper
  • Chemical
  • Food and beverage
  • Pharmaceutical
  • Textile and similar industries
  • Объем поставки:

  • Enclosure
  • Plinth base kit, supplied loose
  • Assembly kit
  • Installation instruction
  • Features:

  • Two-door enclosures are provided with a removable centerpost for easy mounting plate installation
  • Seamless foam-in-place polyurethane gasket assures a water-tight and dust-tight seal
  • High-impact thermoplastic data pocket provided with each enclosure
  • Base plinth 100 mm included, with front and rear removable cover for easy cable entry
  • Specifications:

  • Thickness 2,5 mm, stainless steel type AISI 304 (EN 1.4301) or 316L (1.4404)
  • External surface body and door brushed finish grain 240, Ra less than or equal to 0,8 um, smooth internal surface (2B)
  • Heavy-duty three-point latching mechanism operated by Type 316L stainless steel PowerGlide padlocking handle
  • Seams continuously welded and ground smooth
  • Body grounding, studs door and body
  • Bottom gland plates, 3,0 mm removable from inside, with grounding stud
  • Door opening angle 100 degrees
  • Чертежи и технические документы доступны, нажав на "Выбор изделия" или на номер изделия. Выберите необходимый номер в каталоге и нажмите на „Вложения“ для конкретного номера изделия.
     
    Номер по каталогу Size (HxWxD) Наименование Material Gland Plate Included Mounting Plate Included
    Номер по каталогу Size (HxWxD) Наименование Material Gland Plate Included Mounting Plate Included
    1800 x 600 x 400 A1864SSFS IP66 SS304 with plinth Stainless Steel 304 YES NO
    1800 x 1200 x 400 A18124SSFSD IP66 SS304 with plinth Stainless Steel 304 YES NO
    1800 x 600 x 600 A1866SSFS IP66 SS304 with plinth Stainless Steel 304 YES NO
    1800 x 800 x 400 A1884SSFS IP66 SS304 with plinth Stainless Steel 304 YES NO
    1800 x 1000 x 400 A18104SSFS IP66 SS304 with plinth Stainless Steel 304 YES NO
    1800 x 800 x 600 A1886SSFS IP66 SS304 with plinth Stainless Steel 304 YES NO
    1800 x 1000 x 600 A18106SSFS IP66 SS304 with plinth Stainless Steel 304 YES NO
    1800 x 1200 x 600 A18126SSFSD IP66 SS304 with plinth Stainless Steel 304 YES NO
    2000 x 600 x 600 A2066SSFS IP66 SS304 with plinth Stainless Steel 304 YES NO
    2000 x 800 x 600 A2086SSFS IP66 SS304 with plinth Stainless Steel 304 YES NO
    2000 x 600 x 800 A2068SSFS IP66 SS304 with plinth Stainless Steel 304 YES NO
    2000 x 800 x 800 A2088SSFS IP66 SS304 with plinth Stainless Steel 304 YES NO
    2000 x 800 x 800 A2088SS6FS IP66 SS316L with plinth Stainless Steel 316L YES NO
    2000 x 800 x 800 A2088SSFSDA IP66 SS304 with plinth Stainless Steel 304 YES NO
    2000 x 800 x 800 A2088SS6FSDA IP66 SS316L with plinth Stainless Steel 316L YES NO
    2000 x 1000 x 600 A20106SSFS IP66 SS304 with plinth Stainless Steel 304 YES NO
    2000 x 1000 x 800 A20108SSFSDA IP66 SS304 with plinth Stainless Steel 304 YES NO
    2000 x 1000 x 800 A20108SS6FSDA IP66 SS316L with plinth Stainless Steel 316L YES NO
    2000 x 1200 x 600 A20126SSFSD IP66 SS304 with plinth Stainless Steel 304 YES NO
    2000 x 1200 x 800 A20128SSFSD IP66 SS304 with plinth Stainless Steel 304 YES NO
    2000 x 1200 x 800 A20128SSFSDAD IP66 SS304 with plinth Stainless Steel 304 YES NO
    2000 x 1200 x 800 A20128SS6FSDAD IP66 SS316L with plinth Stainless Steel 316L YES NO
    2000 x 1600 x 800 A20168SSFSD IP66 SS304 with plinth Stainless Steel 304 YES NO
    2000 x 1200 x 800 A20168SSFSDAD IP66 SS304 with plinth Stainless Steel 304 YES NO
    2000 x 1560 x 800 A20168SS6FSDAD IP66 SS316L with plinth Stainless Steel 316L YES NO