Inspire Your Business

Check here our stock items
get your standard enclosure at short term.

Изображение для GL66 Mild Steel Small Hinge Cover Wall-Mount Enclosure из Европа, Средний Восток, Африка и Индия
+ / - Наведите указатель мыши на изображение, чтобы увеличить его

GL66 Mild Steel Small Hinge Cover Wall-Mount Enclosure

Отраслевые стандарты:

UL 508A listed; Type 3, 4, 12; File No. E61997; cUL Listed per CSA C22. 2 No. 94; Type 3, 4, 12; File No. E61997 NEMA/EEMAC Type 4 and 12 CSA, File No. 42186: Type 4, 12 IEC/EN62262 IK9 IEC 60529, IP66 IEC 62208
Выбрать изделие modify product

Для просмотра изделия или для того чтобы добавить его в список проекта, необходимо выбрать одно изделие.

Application:

  • Automotive
  • Packaging
  • Material handling
  • Tool and machine
  • Объем поставки:

  • Enclosure with hinged door
  • Mounting plate, supplied loose (for items with mounting plate)
  • Assembly kit
  • Installation instruction
  • Features:

  • Hinged cover type is designed for terminals installation
  • Quarter-turn latch with 3 mm double-bit insert
  • Furnished hardware kit includes solid washers for wallmounting, key, hole plugs
  • Specifications:

  • Mild steel solution with doors thickness 1,2 mm and body thickness 1,0 or 1,2 mm
  • Seamless, foam-in-place gasket
  • Grounding studs system
  • Solution without gland plate
  • Weatherproof paint available on request
  • Чертежи и технические документы доступны, нажав на "Выбор изделия" или на номер изделия. Выберите необходимый номер в каталоге и нажмите на „Вложения“ для конкретного номера изделия.
     
    Номер по каталогу Material Size (HxWxD) Product Material Материал Finish Mounting Plate Included
    Номер по каталогу Material Size (HxWxD) Product Material Материал Finish Mounting Plate Included
    GL66 MHC MS 150H150W120D 150 x 150 x 120 Mild Steel Steel LtGray RAL7035 NO
    GL66 MHC MS 150H150W80D 150 x 150 x 80 Mild Steel Steel LtGray RAL7035 NO
    GL66 MS HC 200H 150W120D 200 x 150 x 120 Mild Steel Steel LtGray RAL7035 NO
    GL66 MS HC 200H 200W 80D 200 x 200 x 80 Mild Steel Steel LtGray RAL7035 NO
    GL66 MS HC 250H 200W150D 250 x 200 x 150 Mild Steel Steel LtGray RAL7035 NO
    GL66 MS HC 150H 150W 80D 150 x 150 x 80 Mild Steel Steel LtGray RAL7035 YES
    GL66 MS HC 150H 150W120D 150 x 150 x 120 Mild Steel Steel LtGray RAL7035 YES
    GL66 MS HC 200H 150W120D 200 x 150 x 120 Mild Steel Steel LtGray RAL7035 YES
    GL66 MS HC 200H 200W 80D 200 x 00 x 80 Mild Steel Steel LtGray RAL7035 YES
    GL66 MS HC 200H 200W120D 200 x 200 x 120 Mild Steel Steel LtGray RAL7035 NO
    GL66 MS HC 200H 200W120D 200 x 200 x 120 Mild Steel Steel LtGray RAL7035 YES
    GL66 MS HC 250H 200W150D 250 x 200 x 150 Mild Steel Steel LtGray RAL7035 YES
    GL66 MS HC 300H 150W 80D 300 x 150 x 80 Mild Steel Steel LtGray RAL7035 NO
    GL66 MS HC 300H 150W 80D 300 x 150 x 80 Mild Steel Steel LtGray RAL7035 YES
    GL66 MS HC 300H 150W120D 300 x 150 x 120 Mild Steel Steel LtGray RAL7035 NO
    GL66 MS HC 300H 150W120D 300 x 150 x 120 Mild Steel Steel LtGray RAL7035 YES
    GL66 MS HC 300H 200W 80D 300 x 200 x 80 Mild Steel Steel LtGray RAL7035 NO
    GL66 MS HC 300H 200W 80D 300 x 200 x 80 Mild Steel Steel LtGray RAL7035 YES
    GL66 MS HC 300H 200W120D 300 x 200 x 120 Mild Steel Steel LtGray RAL7035 NO
    GL66 MS HC 300H 200W120D 300 x 200 x 120 Mild Steel Steel LtGray RAL7035 YES
    GL66 MS HC 300H 250W150D 300 x 250 x 150 Mild Steel Steel LtGray RAL7035 NO
    GL66 MS HC 300H 250W150D 300 x 250 x 150 Mild Steel Steel LtGray RAL7035 YES
    GL66 MS HC 300H 250W200D 300 x 250 x 200 Mild Steel Steel LtGray RAL7035 NO
    GL66 MS HC 300H 250W200D 300 x 250 x 200 Mild Steel Steel LtGray RAL7035 YES
    GL66 MS HC 300H 300W120D 300 x 300 x 120 Mild Steel Steel LtGray RAL7035 NO
    GL66 MS HC 300H 300W120D 300 x 300 x 120 Mild Steel Steel LtGray RAL7035 YES
    GL66 MS HC 300H 300W150D 300 x 300 x 150 Mild Steel Steel LtGray RAL7035 NO
    GL66 MS HC 300H 300W150D 300 x 300 x 150 Mild Steel Steel LtGray RAL7035 YES
    GL66 MS HC 300H 300W210D 300 x 300 x 210 Mild Steel Steel LtGray RAL7035 NO
    GL66 MS HC 300H 300W210D 300 x 300 x 210 Mild Steel Steel LtGray RAL7035 YES
    GL66 MS HC 300H 400W210D 300 x 400 x 210 Mild Steel Steel LtGray RAL7035 NO
    GL66 MS HC 300H 400W210D 300 x 400 x 210 Mild Steel Steel LtGray RAL7035 YES
    GL66 MS HC 350H 300W200D 350 x 300 x 200 Mild Steel Steel LtGray RAL7035 NO
    GL66 MS HC 350H 300W200D 350 x 300 x 200 Mild Steel Steel LtGray RAL7035 YES
    GL66 MS HC 400H 200W 80D 400 x 200 x 80 Mild Steel Steel LtGray RAL7035 NO
    GL66 MS HC 400H 200W 80D 400 x 200 x 80 Mild Steel Steel LtGray RAL7035 YES
    GL66 MS HC 400H 200W120D 400 x 200 x 120 Mild Steel Steel LtGray RAL7035 NO
    GL66 MS HC 400H 200W120D 400 x 200 x 120 Mild Steel Steel LtGray RAL7035 YES
    GL66 MS HC 400H 300W120D 400 x 300 x 120 Mild Steel Steel LtGray RAL7035 NO
    GL66 MS HC 400H 300W120D 400 x 300 x 120 Mild Steel Steel LtGray RAL7035 YES
    GL66 MS HC 400H 300W150D 400 x 300 x 150 Mild Steel Steel LtGray RAL7035 NO
    GL66 MS HC 400H 300W150D 400 x 300 x 150 Mild Steel Steel LtGray RAL7035 YES
    GL66 MS HC 500H 200W120D 500 x 200 x 120 Mild Steel Steel LtGray RAL7035 NO
    GL66 MS HC 500H 200W120D 500 x 200 x 120 Mild Steel Steel LtGray RAL7035 YES