Inspire Your Business

Check here our stock items
get your standard enclosure at short term.

Изображение для GL66 Mild Steel Hinge Cover Wall-Mount Enclosure из Европа, Средний Восток, Африка и Индия
+ / - Наведите указатель мыши на изображение, чтобы увеличить его

GL66 Mild Steel Hinge Cover Wall-Mount Enclosure

Finish:

  • RAL 7035 Lt. Gray
  • Material:

  • Mild Steel
  • Отраслевые стандарты:

    UL 508A listed; Type 4, 12; File No. E61997; cUL Listed per CSA C22. 2 No. 94; Type 4, 12; File No. E61997 NEMA/EEMAC Type 4, 12, 13 CSA, File No. 42186: Type 4, 12 IEC/EN62262 IK9 IEC 60529, IP66 IEC 62208
    Выбрать изделие modify product

    Для просмотра изделия или для того чтобы добавить его в список проекта, необходимо выбрать одно изделие.

    Hoffman mild steel wall-mount enclosures are designed to house and protect electrical and electronic components in industrial environments. An ergonomic and aesthetic styling together with a gray finish make this solution an excellent choice when style and functionality are important. All types of wall-mount enclosures have an outward formed flange to prevent contaminants from entering the enclosure.

    Application:

  • Automotive
  • Packaging
  • Material handling
  • Tool and machine
  • Объем поставки:

  • Enclosure with hinged door
  • Gland plate(s), supplied loose (for items with gland plate)
  • Mounting plate, supplied loose (for items with mounting plate)
  • Assembly kit
  • Installation instruction
  • Features:

  • Reversible right-to-left, side-hinged door with simple, easy to-remove and install hinge pins
  • 210 degree opening door that is easily removed by pulling clip-style hinge pins
  • Quarter-turn latch with 3 mm double-bit insert
  • Furnished hardware kit includes solid washers for wallmounting, key, hole plugs
  • Specifications:

  • Mild steel construction with doors thickness 1,5 to 2,0 mm and body thickness 1,2 or 1,5 mm
  • External formed body flange
  • Seamless foam-in-place gasket
  • Grounding studs system
  • Conductive panel available integrated as an option or as an accessory
  • Solution with gland plate
  • Weatherproof paint available on request
  • Чертежи и технические документы доступны, нажав на "Выбор изделия" или на номер изделия. Выберите необходимый номер в каталоге и нажмите на „Вложения“ для конкретного номера изделия.
     
    Номер по каталогу Size (HxWxD) Mounting Plate Included Gland Plate Included
    Номер по каталогу Size (HxWxD) Mounting Plate Included Gland Plate Included
    300 x 300 x 210 NO YES
    300 x 300 x 210 YES YES
    300 x 400 x 210 NO YES
    300 x 400 x 210 YES YES
    400 x 300 x 210 NO YES
    400 x 300 x 210 YES YES
    400 x 400 x 210 NO YES
    400 x 400 x 210 YES YES
    400 x 600 x 210 NO YES
    400 x 600 x 210 YES YES
    400 x 600 x 350 NO YES
    400 x 600 x 350 YES YES
    500 x 400 x 210 NO YES
    500 x 400 x 210 YES YES
    500 x 500 x 210 NO YES
    500 x 500 x 210 YES YES
    500 x 500 x 300 NO YES
    500 x 500 x 300 YES YES
    600 x 400 x 210 NO YES
    600 x 400 x 210 YES YES
    600 x 400 x 350 NO YES
    600 x 400 x 350 YES YES
    600 x 600 x 210 NO YES
    600 x 600 x 210 YES YES
    600 x 600 x 250 NO YES
    600 x 600 x 250 YES YES
    600 x 600 x 350 NO YES
    600 x 600 x 350 YES YES
    600 x 800 x 300 NO YES
    600 x 800 x 300 YES YES
    700 x 500 x 250 NO YES
    700 x 500 x 250 YES YES
    800 x 400 x 300 NO YES
    800 x 400 x 300 YES YES
    800 x 600 x 210 NO YES
    800 x 600 x 210 YES YES
    800 x 600 x 250 NO YES
    800 x 600 x 250 YES YES
    800 x 600 x 350 NO YES
    800 x 600 x 350 YES YES
    800 x 600 x 400 NO YES
    800 x 600 x 400 YES YES
    800 x 800 x 210 NO YES
    800 x 800 x 210 YES YES
    800 x 800 x 225 NO YES
    800 x 800 x 225 YES YES
    800 x 800 x 300 NO YES
    800 x 800 x 300 YES YES
    800 x1000 x 300 NO YES
    1000 x 600 x 250 NO YES
    1000 x 600 x 250 YES YES
    1000 x 600 x 400 NO YES
    1000 x 600 x 400 YES YES
    1000 x 800 x 300 NO YES
    1000 x 800 x 300 YES YES
    1000 x 800 x 400 NO YES
    1000 x 800 x 400 YES YES