WEATHERFLO with Fan Type 3R
WEATHERFLO with Fan Type 3R
WeatherFlo Enclosures feature a forced-air ventilation system for cooling drives or other high-heat producing equipment in outdoor applications.
Industry Standards
UL 508A Listed; Type 3R; File Number E61997
cUL Listed per CSA C22.2 No 94; Type 3R; File Number E61997
NEMA/EEMAC Type 3R
IEC 60529, IP32
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- White polyester powder finish with low solar absorption
- Integrated solar shield top and intake cover
- Adjustable thermostat; 70-140 F (21-60 C)
- Active cooling ventilation system with factory-installed fan and filter (115 VAC)
- Terminal power connection for fan
- Easily accessible and washable metal filter
- Gasketed door with lift-off hinge design
- Quarter-turn latch
- External enclosure mounting brackets present
- Collar studs provided to mount optional panel, sold separately
- Grounding provision on door and body
- Enclosures are finished with paint over plated surfaces
Specifications
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.