Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Specifically designed for type 4x food & beverage industry, indirect contact zone applications.
- Seams continuously welded and ground smooth
- Smooth Type 304 stainless steel lift-off bullet-style hinges
- Hinges are shielded by door edges
- Hinged side of door has provisions to allow direct flushing of hinge area
- 20-degree sloped top
- 170-degree door opening
- Door edges are sloped 20 degrees at top and bottom
- Slanted flange trough collar along the top edge of the enclosure opening
- Stainless steel quarter-turn latches with flush slotted insert
- Seamless foam-in-place gasket
- Self-grounding latch system
- Bonding provision on door; grounding stud on body
- Panel studs fit optional NEMA size panels
- Adjustable door interlock bracket fastened to door
Industry Standards
UL 508A Listed; Type 4, 4X, 12; File Number E61997
cUL Listed per CSA C22.2 No. 94; Type 4, 4X, 12; File No. E61997
Mounting brackets required to meet UL/cUL external mounting requirement.
NSF 169
NEMA/EEMAC Type 4, 4X, 12
IEC 60529, IP66
Meets NEMA Type 3RX requirements
Specifications
Specifications
- Protection Rating
- NEMA Type 4X; IP66
- Material
- Stainless Steel 304
- Color
- Unpainted
- Finish
- Brushed #4
- Thickness
- 14 ga
- Thickness
- 1.98 mm
Catalog Number
|
Height
|
Height
|
Width
|
Width
|
Depth
|
Depth
|
Conductive Panel
|
Panel
|
Latch Quantity
|
---|---|---|---|---|---|---|---|---|---|
WS36HS3108SS | 36 in | 914 mm | 31 in | 787 mm | 8 in | 203 mm | A36P30G | A36P30 | 5 |
WS48HS3716SS | 48 in | 1219 mm | 37 in | 940 mm | 16 in | 406 mm | A48P36G | A48P36 | 5 |
WS60HS3716SS | 60 in | 1524 mm | 37 in | 940 mm | 16 in | 406 mm | A60P36G | A60P36 | 5 |
WS24HS2508SS | 24 in | 610 mm | 25 in | 635 mm | 8 in | 203 mm | A24P24G | A24P24 | 4 |
WS30HS2508SS | 30 in | 762 mm | 25 in | 635 mm | 8 in | 203 mm | A30P24G | A30P24 | 4 |
Purchase panels separately.
Optional Stainless steel, composite and aluminum panels available for most sizes.
NOTE: nVent HOFFMAN cannot guarantee compatibility of disconnect configurations with third-party latching.