Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Seams continuously welded and ground smooth
- Body stiffeners in larger enclosures for extra rigidity
- Body flange trough collar excludes liquids and contaminants
- Removable centerposts permit easy panel installation
- Heavy-gauge continuous hinges
- Heavy-duty lifting eyes are Type 316 stainless steel
- Data pocket is high-impact thermoplastic
- 15-inch floor stands are welded to enclosure
- Seamless foam-in-place gasket provides oil-tight and dust-tight seal against contaminants
- Panel supports
- Collar studs provided for mounting optional panels
- Heavy-duty 3-point latching mechanism operated by Type 316 stainless steel PowerGlide padlocking handle on all doors
- Masterdoor is right-hand door on X enclosures and left-hand door on CPX enclosures
- Type 316 stainless steel handle with defeater on master door
- Type 316 stainless steel handle (non-defeater) on slave door
- Mechanical interlock operated by master door prevents slave door from being opened first; doors can be closed in any order
- Preferred cutout on right flange provides mounting for most disconnect operators
- Bonding provision on doors; grounding studs on body
- Accessory mounting channel provided in enclosure top
Industry Standards
UL 508A Listed; Type 3R, 4, 4X, 12; File No. E61997
cUL Listed per CSA C22.2 No. 94; Type 3R, 4, 4X, 12; File No. E61997
NEMA/EEMAC Type 3R, 4, 4X, 12
CSA File No. 42186: Type 4, 4X, 12
IEC 60529, IP66
Meets NEMA Type 3RX requirements
Specifications
Specifications
- Color
- Unpainted
- Finish
- Brushed #4
- Thickness
- 12 ga
- Thickness
- 2.78 mm
Catalog Number
|
Height
|
Height
|
Width
|
Width
|
Depth
|
Depth
|
Protection Rating
|
Material
|
Panel Size
|
Panel Size
|
Conductive Panel
|
Panel
|
---|---|---|---|---|---|---|---|---|---|---|---|---|
A60X4912SSLPN4 | 60.12 in | 1527 mm | 49.79 in | 1265 mm | 12.12 in | 308 mm | NEMA Type 12; NEMA Type 4; NEMA Type 4X; NEMA Type 3R; IP66 | Stainless Steel 304 | 56.00 x 44.00 in | 1422 x 1118 mm | A60P48G | A60P48 |
A60X4918SSLPN4 | 60.12 in | 1527 mm | 49.75 in | 1264 mm | 18.12 in | 460 mm | NEMA Type 12; NEMA Type 4; NEMA Type 4X; NEMA Type 3R; IP66 | Stainless Steel 304 | 56.00 x 44.00 in | 1422 x 1118 mm | A60P48G | A60P48 |
A60X6118SSLPN4 | 60.12 in | 1527 mm | 61.75 in | 1568 mm | 18.12 in | 460 mm | NEMA Type 12; NEMA Type 4; NEMA Type 4X; NEMA Type 3R; IP66 | Stainless Steel 304 | 56.00 x 56.00 in | 1422 x 1422 mm | A60P60G | A60P60 |
A60X6112SSLPN4 | 60.12 in | 1527 mm | 61.75 in | 1568 mm | 12.12 in | 308 mm | NEMA Type 12; NEMA Type 4; NEMA Type 4X; NEMA Type 3R; IP66 | Stainless Steel 304 | 56.00 x 56.00 in | 1422 x 1422 mm | A60P60G | A60P60 |
A72X7312SSLPN4 | 72.12 in | 1832 mm | 73.75 in | 1873 mm | 12.12 in | 308 mm | NEMA Type 12; NEMA Type 4; NEMA Type 4X; NEMA Type 3R; IP66 | Stainless Steel 304 | 68.00 x 68.00 in | 1727 x 1727 mm | A72P72G | A72P72 |
A72X7318SSLPN4 | 72.12 in | 1832 mm | 73.75 in | 1873 mm | 18.12 in | 460 mm | NEMA Type 12; NEMA Type 4; NEMA Type 4X; NEMA Type 3R; IP66 | Stainless Steel 304 | 68.00 x 68.00 in | 1727 x 1727 mm | A72P72G | A72P72 |
A72X7324SSLPN4 | 72.12 in | 1832 mm | 73.75 in | 1873 mm | 24.12 in | 613 mm | NEMA Type 12; NEMA Type 4; NEMA Type 4X; NEMA Type 3R; IP66 | Stainless Steel 304 | 68.00 x 68.00 in | 1727 x 1727 mm | A72P72G | A72P72 |
A60CPX4812SSLPN4 | 60.12 in | 1527 mm | 48.5 in | 1232 mm | 12.12 in | 308 mm | NEMA Type 12; NEMA Type 4; NEMA Type 4X; NEMA Type 3R; IP66 | Stainless Steel 304 | 56.00 x 44.00 in | 1422 x 1118 mm | A60P48G | A60P48 |
A60CPX6012SSLPN4 | 60.12 in | 1527 mm | 60.5 in | 1537 mm | 12.12 in | 308 mm | NEMA Type 12; NEMA Type 4; NEMA Type 4X; NEMA Type 3R; IP66 | Stainless Steel 304 | 56.00 x 56.00 in | 1422 x 1422 mm | A60P60G | A60P60 |
A72X6112SSLPN4 | 72.12 in | 1832 mm | 61.75 in | 1568 mm | 12.12 in | 308 mm | NEMA Type 12; NEMA Type 4; NEMA Type 4X; NEMA Type 3R; IP66 | Stainless Steel 304 | 68.00 x 56.00 in | 1727 x 1422 mm | A72P60G | A72P60 |
A72X6118SSLPN4 | 72.12 in | 1832 mm | 61.75 in | 1568 mm | 18.12 in | 460 mm | NEMA Type 12; NEMA Type 4; NEMA Type 4X; NEMA Type 3R; IP66 | Stainless Steel 304 | 68.00 x 56.00 in | 1727 x 1422 mm | A72P60G | A72P60 |
A72CPX7212SSLPN4 | 72.12 in | 1832 mm | 72.5 in | 1842 mm | 12.12 in | 308 mm | NEMA Type 12; NEMA Type 4; NEMA Type 4X; NEMA Type 3R; IP66 | Stainless Steel 304 | 68.00 x 68.00 in | 1727 x 1727 mm | A72P72G | A72P72 |
A72CPX7218SSLPN4 | 72.12 in | 1832 mm | 72.5 in | 1842 mm | 18.12 in | 460 mm | NEMA Type 12; NEMA Type 4; NEMA Type 4X; NEMA Type 3R; IP66 | Stainless Steel 304 | 68.00 x 68.00 in | 1727 x 1727 mm | A72P72G | A72P72 |
Purchase panels separately.
All 24.12-in. (613 mm) and deeper enclosures using short connecting rods in the following models require a HOFFMAN platform assembly, catalog number ADSCPA, purchased separately. • ABB Controls flange-operated devices • Eaton Cutler-Hammer C361 devices • Eaton Cutler-Hammer C371 mechanisms which use C371E, F, G, K operating mechanism • General Electric Type TDA devices (see next paragraph for option) • Schneider Square D Class 9422 devices (see next paragraph for option)
The platform assembly can be omitted if long connecting rods are ordered in place of short connecting rods. • For Eaton Cutler-Hammer operating mechanisms C371E and C371F order catalog number C371CS1 connecting rod. For C371G and C371K order catalog number C371CS2 connecting rod. • For General Electric devices, order catalog number TDSR extended length drive rod • For Schneider Square D devices, order catalog number 9422-R2 extra long operating rod(s). Some devices require two rods. Consult factory for space occupied on panel when platform is used.