Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Does not work with DIN rail-mounted terminal blocks
- Terminal blocks are not included
Specifications
Catalog Number
|
Useable Space
|
Useable Space
|
Enclosure Dimension, Parallel to Straps
|
Finish
|
---|---|---|---|---|
A10JS | 6.62 in | 168 mm | 10 in | Galvanized; Powder Coated |
A12JS | 8.62 in | 219 mm | 12 in | Galvanized; Powder Coated |
A14JS | 10.62 in | 270 mm | 14 in | Galvanized; Powder Coated |
A16JS | 12.62 in | 321 mm | 16 in | Galvanized; Powder Coated |
A8JS | 4.62 in | 117 mm | 8 in | Galvanized; Powder Coated |