Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Compact footprint to minimize real estate and maximize capacity
- Cleanable, reusable aluminum mesh filter protects coils for maximum cooling performance
- R134A or R-407C refrigerant
- Models for 115, 230 and 460 VAC power input
- Outdoor model operating temperature range from -40 F/-40 C to 131 F/55 C
- Reliable mechanical thermostat on enclosure side of the unit
- Dual condenser-side air movers for performance redundancy
- Painted galvanized sheet-metal or stainless steel cover for rugged factory and outdoor environments
- Easy-mount flanges for simple installation
- Every unit functionally tested before shipping
- Exterior and fully recessed mounting options on many models
- Standard Outdoor Air Conditioner models include: telcordia GR-487 capable, thermostat, corrosion-resistant components, malfunction switch, compressor heater, head pressure control and enclosure heater
- Mounting hardware, gaskets and user manual furnished with the unit
Industry Standards
UL/cUL Listed; Type 12, 3R, 4; 4X optional; File No. SA6453
UR/cUR Recognized
UR/cUR Recognized on select models, reference performance data tables.
CE
EAC
Telcordia GR-487 capable
Specifications
Specifications
- Finish
- Brushed #3
- Color
- Unpainted
- Thickness
- 18 ga
- Thickness
- 1.21 mm
Catalog Number
|
Height
|
Height
|
Width
|
Width
|
Depth
|
Depth
|
Material
|
Nominal Voltage
|
Number of Phases
|
Nominal Capacity Watts
|
Nominal Capacity Btu/h
|
Protection Rating
|
Operating Temperature
|
Operating Temperature
|
Max Current
|
Remote Access Control
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
T290416G159 | 29 in | 737 mm | 17 in | 432 mm | 11.3 in | 287 mm | Stainless Steel 304 | 115 V | 1 | 1172 W | 4000 Btu/h | NEMA Type 4X; NEMA Type 3R | −40 to 131 °F | −40 to 55 °C | 12.8 A | No |
T290426G161 | 29 in | 737 mm | 17 in | 432 mm | 11.3 in | 287 mm | Stainless Steel 304 | 230 V | 1 | 1172 W | 4000 Btu/h | NEMA Type 4X; NEMA Type 3R | −40 to 131 °F | −40 to 55 °C | 6.8 A | No |
T431016G102 | 43 in | 1092 mm | 15.75 in | 400 mm | 10.9 in | 277 mm | Stainless Steel 304 | 115 V | 1 | 3224 W | 11000 Btu/h | NEMA Type 4X; NEMA Type 3R | −40 to 131 °F | −40 to 55 °C | 21 A | No |
T431026G104 | 43 in | 1092 mm | 15.75 in | 400 mm | 10.9 in | 277 mm | Stainless Steel 304 | 230 V | 1 | 2989 W | 10200 Btu/h | NEMA Type 4X; NEMA Type 3R | −40 to 131 °F | −40 to 55 °C | 9.5 A | No |
T431046G406 | 43 in | 1092 mm | 15.75 in | 400 mm | 10.9 in | 277 mm | Stainless Steel 304 | 460 V | 1 | 2989 W | 10200 Btu/h | NEMA Type 4X; NEMA Type 3R | −40 to 131 °F | −40 to 55 °C | 5.3 A | No |
T430616G102 | 43 in | 1092 mm | 15.75 in | 400 mm | 10.9 in | 277 mm | Stainless Steel 304 | 115 V | 1 | 1846 W | 6303 Btu/h | NEMA Type 4X; NEMA Type 3R | −40 to 131 °F | −40 to 55 °C | 7.7 A | No |
T430626G159 | 43 in | 1092 mm | 15.75 in | 400 mm | 10.9 in | 277 mm | Stainless Steel 304 | 230 V | 1 | 1934 W | 6600 Btu/h | NEMA Type 4X; NEMA Type 3R | −40 to 131 °F | −40 to 55 °C | 4.2 A | No |
T430816G153 | 43 in | 1092 mm | 15.75 in | 400 mm | 10.9 in | 277 mm | Stainless Steel 304 | 115 V | 1 | 2374 W | 8100 Btu/h | NEMA Type 4X; NEMA Type 3R | −40 to 131 °F | −40 to 55 °C | 11.2 A | No |
T430826G108 | 43 in | 1092 mm | 15.75 in | 400 mm | 10.9 in | 277 mm | Stainless Steel 304 | 230 V | 1 | 2403 W | 8200 Btu/h | NEMA Type 4X; NEMA Type 3R | −40 to 131 °F | −40 to 55 °C | 5.4 A | No |
T430846G402 | 43 in | 1092 mm | 15.75 in | 400 mm | 10.9 in | 277 mm | Stainless Steel 304 | 460 V | 1 | 2403 W | 8200 Btu/h | NEMA Type 4X; NEMA Type 3R | −40 to 131 °F | −40 to 55 °C | 3.1 A | No |
T501226G125 | 50 in | 1270 mm | 19 in | 483 mm | 11.05 in | 281 mm | Stainless Steel 304 | 230 V | 1 | 3636 W | 12407 Btu/h | NEMA Type 4X; NEMA Type 3R | −40 to 131 °F | −40 to 55 °C | 10.9 A | No |
T501246G401 | 50 in | 1270 mm | 19 in | 483 mm | 11.05 in | 281 mm | Stainless Steel 304 | 460 V | 1 | 3636 W | 12407 Btu/h | NEMA Type 4X; NEMA Type 3R | −40 to 131 °F | −40 to 55 °C | 6 A | No |
T531926G109 | 53 in | 1346 mm | 21 in | 533 mm | 13 in | 330 mm | Stainless Steel 304 | 230 V | 1 | 5978 W | 20400 Btu/h | NEMA Type 4X; NEMA Type 3R | −40 to 131 °F | −40 to 55 °C | 20.3 A | No |
T290416G156 | 29 in | 737 mm | 17 in | 432 mm | 11.3 in | 287 mm | Stainless Steel 304 | 115 V | 1 | 1172 W | 4000 Btu/h | NEMA Type 4X; NEMA Type 3R | −40 to 131 °F | −40 to 55 °C | 12.8 A | No |
T290426G160 | 29 in | 737 mm | 17 in | 432 mm | 11.3 in | 287 mm | Stainless Steel 304 | 230 V | 1 | 1172 W | 4000 Btu/h | NEMA Type 4X; NEMA Type 3R | −40 to 131 °F | −40 to 55 °C | 6.8 A | No |
T290446G403 | 29 in | 737 mm | 17 in | 432 mm | 11.3 in | 287 mm | Stainless Steel 304 | 230 V | 1 | 1172 W | 4000 Btu/h | NEMA Type 4X; NEMA Type 3R | −40 to 131 °F | −40 to 55 °C | 3.8 A | No |
T431016G153 | 43 in | 1092 mm | 15.75 in | 400 mm | 10.9 in | 277 mm | Stainless Steel 304 | 115 V | 1 | 3224 W | 11000 Btu/h | NEMA Type 4X; NEMA Type 3R | −40 to 131 °F | −40 to 55 °C | 21 A | No |
T431026G152 | 43 in | 1092 mm | 15.75 in | 400 mm | 10.9 in | 277 mm | Stainless Steel 304 | 230 V | 1 | 2989 W | 10200 Btu/h | NEMA Type 4X; NEMA Type 3R | −40 to 131 °F | −40 to 55 °C | 9.5 A | No |
T501226G156 | 50 in | 1270 mm | 19 in | 483 mm | 11.05 in | 281 mm | Stainless Steel 304 | 230 V | 1 | 3636 W | 12407 Btu/h | NEMA Type 4X; NEMA Type 3R | −40 to 131 °F | −40 to 55 °C | 10.9 A | No |
Specifications
- Finish
- Powder Coated
- Color
- Light Gray
- Color Code
- RAL 7035
- Thickness
- 18 ga
- Thickness
- 1.21 mm
Catalog Number
|
Height
|
Height
|
Width
|
Width
|
Depth
|
Depth
|
Material
|
Nominal Voltage
|
Number of Phases
|
Nominal Capacity Watts
|
Nominal Capacity Btu/h
|
Protection Rating
|
Operating Temperature
|
Operating Temperature
|
Max Current
|
Remote Access Control
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
T290416G150 | 29 in | 737 mm | 17 in | 432 mm | 11.3 in | 287 mm | Mild Steel | 115 V | 1 | 1172 W | 4000 Btu/h | NEMA Type 4; NEMA Type 3R | −40 to 131 °F | −40 to 55 °C | 12.8 A | No |
T290426G150 | 29 in | 737 mm | 17 in | 432 mm | 11.3 in | 287 mm | Mild Steel | 230 V | 1 | 1172 W | 4000 Btu/h | NEMA Type 4; NEMA Type 3R | −40 to 131 °F | −40 to 55 °C | 6.8 A | No |
T431016G150 | 43 in | 1092 mm | 15.75 in | 400 mm | 10.9 in | 277 mm | Mild Steel | 115 V | 1 | 3224 W | 11000 Btu/h | NEMA Type 4; NEMA Type 3R | −40 to 131 °F | −40 to 55 °C | 21 A | No |
T431026G150 | 43 in | 1092 mm | 15.75 in | 400 mm | 10.9 in | 277 mm | Mild Steel | 230 V | 1 | 2989 W | 10200 Btu/h | NEMA Type 4; NEMA Type 3R | −40 to 131 °F | −40 to 55 °C | 9.5 A | No |
T430616G150 | 43 in | 1092 mm | 15.75 in | 400 mm | 10.9 in | 277 mm | Mild Steel | 115 V | 1 | 1846 W | 6303 Btu/h | NEMA Type 4; NEMA Type 3R | −40 to 131 °F | −40 to 55 °C | 7.7 A | No |
T430626G150 | 43 in | 1092 mm | 15.75 in | 400 mm | 10.9 in | 277 mm | Mild Steel | 230 V | 1 | 1934 W | 6600 Btu/h | NEMA Type 4; NEMA Type 3R | −40 to 131 °F | −40 to 55 °C | 4.2 A | No |
T430626G153 | 43 in | 1092 mm | 15.75 in | 400 mm | 10.9 in | 277 mm | Mild Steel | 230 V | 1 | 1934 W | 6600 Btu/h | −40 to 131 °F | −40 to 55 °C | 2.3 A | No | |
T430816G150 | 43 in | 1092 mm | 15.75 in | 400 mm | 10.9 in | 277 mm | Mild Steel | 115 V | 1 | 2374 W | 8100 Btu/h | NEMA Type 4; NEMA Type 3R | −40 to 131 °F | −40 to 55 °C | 11.2 A | No |
T430826G150 | 43 in | 1092 mm | 15.75 in | 400 mm | 10.9 in | 277 mm | Mild Steel | 230 V | 1 | 2403 W | 8200 Btu/h | NEMA Type 4; NEMA Type 3R | −40 to 131 °F | −40 to 55 °C | 5.4 A | No |
T430846G403 | 43 in | 1092 mm | 15.75 in | 400 mm | 10.9 in | 277 mm | Mild Steel | 460 V | 1 | 2403 W | 8200 Btu/h | NEMA Type 4; NEMA Type 3R | −40 to 131 °F | −40 to 55 °C | 3.1 A | No |
T501226G150 | 50 in | 1270 mm | 19 in | 483 mm | 11.05 in | 281 mm | Mild Steel | 230 V | 1 | 3636 W | 12407 Btu/h | NEMA Type 4; NEMA Type 3R | −40 to 131 °F | −40 to 55 °C | 10.9 A | No |
T531926G151 | 53 in | 1346 mm | 21 in | 533 mm | 13 in | 330 mm | Mild Steel | 230 V | 1 | 5978 W | 20400 Btu/h | NEMA Type 4; NEMA Type 3R | −40 to 131 °F | −40 to 55 °C | 20.3 A | No |
T531926G150 | 53 in | 1346 mm | 21 in | 533 mm | 13 in | 330 mm | Mild Steel | 230 V | 1 | 5978 W | 20400 Btu/h | NEMA Type 4; NEMA Type 3R | −40 to 131 °F | −40 to 55 °C | 20.3 A | No |
T290416G100 | 29 in | 737 mm | 17 in | 432 mm | 11.3 in | 287 mm | Mild Steel | 115 V | 1 | 1172 W | 4000 Btu/h | NEMA Type 4; NEMA Type 3R | −40 to 131 °F | −40 to 55 °C | 12.8 A | No |
T290426G100 | 29 in | 737 mm | 17 in | 432 mm | 11.3 in | 287 mm | Mild Steel | 230 V | 1 | 1172 W | 4000 Btu/h | NEMA Type 4; NEMA Type 3R | −40 to 131 °F | −40 to 55 °C | 6.8 A | No |
T290446G400 | 29 in | 737 mm | 17 in | 432 mm | 11.3 in | 287 mm | Mild Steel | 460 V | 1 | 1172 W | 4000 Btu/h | NEMA Type 12; NEMA Type 3R | −40 to 131 °F | −40 to 55 °C | 3.8 A | No |
T431016G100 | 43 in | 1092 mm | 15.75 in | 400 mm | 10.9 in | 277 mm | Mild Steel | 115 V | 1 | 3224 W | 11000 Btu/h | NEMA Type 4; NEMA Type 3R | −40 to 131 °F | −40 to 55 °C | 21 A | No |
T431026G100 | 43 in | 1092 mm | 15.75 in | 400 mm | 10.9 in | 277 mm | Mild Steel | 230 V | 1 | 2989 W | 10200 Btu/h | NEMA Type 4; NEMA Type 3R | −40 to 131 °F | −40 to 55 °C | 9.5 A | No |
T431046G400 | 43 in | 1092 mm | 15.75 in | 400 mm | 10.9 in | 277 mm | Mild Steel | 460 V | 1 | 2989 W | 10200 Btu/h | NEMA Type 4; NEMA Type 3R | −40 to 131 °F | −40 to 55 °C | 5.3 A | No |
T430616G100 | 43 in | 1092 mm | 15.75 in | 400 mm | 10.9 in | 277 mm | Mild Steel | 115 V | 1 | 1846 W | 6303 Btu/h | NEMA Type 4; NEMA Type 3R | −40 to 131 °F | −40 to 55 °C | 7.7 A | No |
T430626G100 | 43 in | 1092 mm | 15.75 in | 400 mm | 10.9 in | 277 mm | Mild Steel | 230 V | 1 | 1934 W | 6600 Btu/h | NEMA Type 4; NEMA Type 3R | −40 to 131 °F | −40 to 55 °C | 4.2 A | No |
T430646G400 | 43 in | 1092 mm | 15.75 in | 400 mm | 10.9 in | 277 mm | Mild Steel | 460 V | 1 | 1934 W | 6600 Btu/h | NEMA Type 4; NEMA Type 3R | −40 to 131 °F | −40 to 55 °C | 2.3 A | No |
T430816G100 | 43 in | 1092 mm | 15.75 in | 400 mm | 10.9 in | 277 mm | Mild Steel | 115 V | 1 | 2374 W | 8100 Btu/h | NEMA Type 4; NEMA Type 3R | −40 to 131 °F | −40 to 55 °C | 11.2 A | No |
T430826G100 | 43 in | 1092 mm | 15.75 in | 400 mm | 10.9 in | 277 mm | Mild Steel | 230 V | 1 | 2403 W | 8200 Btu/h | NEMA Type 4; NEMA Type 3R | −40 to 131 °F | −40 to 55 °C | 5.4 A | No |
T430846G400 | 43 in | 1092 mm | 15.75 in | 400 mm | 10.9 in | 277 mm | Mild Steel | 460 V | 1 | 2403 W | 8200 Btu/h | NEMA Type 4; NEMA Type 3R | −40 to 131 °F | −40 to 55 °C | 3.1 A | No |
T501226G100 | 50 in | 1270 mm | 19 in | 483 mm | 11.05 in | 281 mm | Mild Steel | 230 V | 1 | 3636 W | 12407 Btu/h | NEMA Type 4; NEMA Type 3R | −40 to 131 °F | −40 to 55 °C | 10.9 A | No |
T501246G400 | 50 in | 1270 mm | 19 in | 483 mm | 11.05 in | 281 mm | Mild Steel | 230 V | 1 | 3636 W | 12407 Btu/h | NEMA Type 4; NEMA Type 3R | −40 to 131 °F | −40 to 55 °C | 6 A | No |
T531926G100 | 53 in | 1346 mm | 21 in | 533 mm | 13 in | 330 mm | Mild Steel | 230 V | 1 | 5978 W | 20400 Btu/h | NEMA Type 4; NEMA Type 3R | −40 to 131 °F | −40 to 55 °C | 20.3 A | No |
T531946G400 | 53 in | 1346 mm | 21 in | 533 mm | 13 in | 330 mm | Mild Steel | 460 V | 1 | 5978 W | 20400 Btu/h | NEMA Type 4 | −40 to 131 °F | −40 to 55 °C | 11.2 A | No |