Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Disconnect enabled enclosure is designed to house electronic controls
- Seams continuously welded and ground smooth
- Flange trough collar on all four sides of door openings
- Seamless foam-in-place one-piece gasket provides water-, oil- and dust-tight seal against contaminants
- Heavy-duty three-point latching mechanism on each door, operated by nVent HOFFMAN's black die-cast PowerGlide padlocking handle; back die-cast quarter-turn latches with slotted insert provided on the top and bottom of each door
- Black Die-Cast PowerGlide handle has integral screwdriver defeater
- Collar studs on inside of enclosure back for optional mounting panels
- Concealed stainless steel hinges provide 180-degree door opening and allow easy door removal and cleaning of hinge area
- Heavy-duty Type 316L stainless steel lifting eyes
- Bonding provision on door; grounding stud on body
- High-impact plastic Data Pocket kit included with enclosure
- Accessory mounting channel provided in enclosure
Industry Standards
UL508A Listed; Type 3R, 4, 4X, 12; File No. E61997
cUL Listed per CSA C22.2 No. 94; Type 3R, 4, 4X, 12; File No. E61997
NEMA/EEMAC: Type 3R, 4, 4X, 12
IEC 60529, IP66
Meets NEMA Type 3RX
Specifications
Specifications
- Color
- Unpainted
- Finish
- Brushed #4
- Thickness
- 14 ga
- Thickness
- 1.98 mm
Catalog Number
|
Height
|
Height
|
Width
|
Width
|
Depth
|
Depth
|
Protection Rating
|
Material
|
Panel
|
Conductive Panel
|
Panel Size
|
Panel Size
|
---|---|---|---|---|---|---|---|---|---|---|---|---|
A72HXS2718SSLPQT | 72.06 in | 1830 mm | 26.5 in | 673 mm | 18.06 in | 459 mm | NEMA Type 4X; NEMA Type 4; NEMA Type 3R; NEMA Type 12; IP66 | Stainless Steel 304 | A72PM28 | A72PM28G | 60.00 x 21.75 in | 1524 x 552 mm |
A72HXS3224SSLPQT | 72.06 in | 1830 mm | 32.5 in | 826 mm | 24.06 in | 611 mm | NEMA Type 4X; NEMA Type 4; NEMA Type 3R; NEMA Type 12; IP66 | Stainless Steel 304 | A72PM34 | A72PM34G | 60.00 x 27.75 in | 1524 x 705 mm |
A72HXS3924SSLPQT | 72.06 in | 1830 mm | 38.5 in | 978 mm | 24.06 in | 611 mm | NEMA Type 4X; NEMA Type 4; NEMA Type 3R; NEMA Type 12; IP66 | Stainless Steel 304 | A72PM40 | A72PM40G | 60.00 x 33.75 in | 1524 x 857 mm |
Purchase panels separately.