Stainless Steel Sequestr Retrofit External Disconnect Type 4X
Stainless Steel Sequestr Retrofit External Disconnect Type 4X
Retrofit disconnect enclosures to isolate incoming power and help mitigate arc flash occurrences by moving the disconnect switch to the Sequestr Enclosure. Power is passed-through to the main enclosure.
Industry Standards
UL 508A Listed; Type 4, 4X, 12; File No. E61997
cUL Listed per CSA C22.2 No. 94; Type 4, 4X, 12; File No. E61997
NEMA/EEMAC Type 12
CSA File No. 42186: Type 4, 4X, 12
IEC 60529, IP66
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Interlocks with doors of main control cabinet when the disconnect switch is powered ON
- Maintains UL Type 4X rating
- Provision for pass-through power into the main cabinet - blank plate for customer modification
- Preferred disconnect cutout
- Quarter-turn screwdriver slot and 3-point latch
- Hidden hinges
- Bonding provision on door
- Conductive back panel included
- Installation hardware and templates included
- Continuously welded and ground seams all around
- Hinged on right side
Specifications
Finish | Brushed #4 |
Material | Stainless Steel 304 |
Color | Unpainted |
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.