Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- 3 Point latching mechanism for simple, reliable one-motion closure
- Seams continuously welded and ground smooth
- Seamless foam-in-place one-piece gasket provides water-, oil- and dust-tight seal against contaminants
- Heavy-duty three-point latching mechanism on each door, operated by nVent HOFFMAN's black die-cast PowerGlide padlocking handle
- Black die-cast quarter-turn latches with slotted insert provided on the top and bottom of each door
- Master door is far right-hand door on all enclosures
- Master door handle provided with integral screwdriver defeater
- Mechanical interlock activated by master door prevents slave door from being opened first; doors can be closed in any order
- Concealed hinges provide 180-degree door opening and allow easy door removal and cleaning of hinge area
- Bolt-on, 15-inch high stainless steel floor stands
- Heavy-duty Type 316L stainless steel lifting eyes
- Collar studs on inside of enclosure back for optional mounting panels
- Removable centerpost for easy panel installation
- Bonding provisions on doors and ground studs on body
- No interior stiffeners to obstruct component mounting
- Provisions for mounting optional fluorescent light package
- Flange trough collar on all four sides of door openings
- Data pocket is high-impact plastic attached with pressure-sensitive adhesive
- Preferred cutout on right-hand flange provides mounting for most disconnect operator
Industry Standards
UL508A Listed; Type 3R, 4, 4X, 12; File No. E61997
cUL Listed per CSA C22.2 No. 94; Type 3R, 4, 4X, 12; File No. E61997
NEMA/EEMAC: Type 3R, 4, 4X, 12
IEC 60529, IP66
Meets NEMA Type 3RX requirements
Specifications
Specifications
- Body Thickness
- 12 ga
- Body Thickness
- 2.78 mm
- Color
- Unpainted
- Door Thickness
- 14 ga
- Door Thickness
- 1.98 mm
- Finish
- Brushed #4
Catalog Number
|
Height
|
Height
|
Width
|
Width
|
Depth
|
Depth
|
Protection Rating
|
Material
|
Panel
|
Conductive Panel
|
Panel Size
|
Panel Size
|
Quarter-Turn Latch Quantity
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
A60HX4918SSLPQT | 60.06 in | 1526 mm | 49.31 in | 1252 mm | 18.06 in | 459 mm | NEMA Type 12; NEMA Type 4; NEMA Type 4X; NEMA Type 3R; IP66 | Stainless Steel 304 | A60P48 | A60P48G | 56.00 x 44.00 in | 1422 x 1118 mm | 4 |
A60HX6112SSLPQT | 60.06 in | 1526 mm | 61.31 in | 1557 mm | 12.06 in | 306 mm | NEMA Type 12; NEMA Type 4; NEMA Type 4X; NEMA Type 3R; IP66 | Stainless Steel 304 | A60P60 | A60P60G | 56.00 x 56.00 in | 1422 x 1422 mm | 4 |
A60HX6118SSLPQT | 60.06 in | 1526 mm | 61.31 in | 1557 mm | 18.06 in | 459 mm | NEMA Type 12; NEMA Type 4; NEMA Type 4X; NEMA Type 3R; IP66 | Stainless Steel 304 | A60P60 | A60P60G | 56.00 x 56.00 in | 1422 x 1422 mm | 4 |
A72HX6118SSLPQT | 72.06 in | 1830 mm | 61.31 in | 1557 mm | 18.06 in | 459 mm | NEMA Type 12; NEMA Type 4; NEMA Type 4X; NEMA Type 3R; IP66 | Stainless Steel 304 | A72P60 | A72P60G | 68.00 x 56.00 in | 1727 x 1422 mm | 4 |
A72HX7318SSLPQT | 72.06 in | 1830 mm | 73.31 in | 1862 mm | 18.06 in | 459 mm | NEMA Type 12; NEMA Type 4; NEMA Type 4X; NEMA Type 3R; IP66 | Stainless Steel 304 | A72P72 | A72P72G | 68.00 x 68.00 in | 1727 x 1727 mm | 4 |
A60HX4912SSLPQT | 60.06 in | 1526 mm | 49.31 in | 1252 mm | 12.06 in | 306 mm | NEMA Type 12; NEMA Type 4; NEMA Type 4X; NEMA Type 3R; IP66 | Stainless Steel 304 | A60P48 | A60P48G | 56.00 x 44.00 in | 1422 x 1118 mm | 4 |
A72HX6112SSLPQT | 72.06 in | 1830 mm | 61.31 in | 1557 mm | 12.06 in | 306 mm | NEMA Type 12; NEMA Type 4; NEMA Type 4X; NEMA Type 3R; IP66 | Stainless Steel 304 | A72P60 | A72P60G | 68.00 x 56.00 in | 1727 x 1422 mm | 4 |
A72HX7312SSLPQT | 72.06 in | 1830 mm | 73.31 in | 1862 mm | 12.06 in | 306 mm | NEMA Type 12; NEMA Type 4; NEMA Type 4X; NEMA Type 3R; IP66 | Stainless Steel 304 | A72P72 | A72P72G | 68.00 x 68.00 in | 1727 x 1727 mm | 4 |
A72HX7324SSLPQT | 72.06 in | 1830 mm | 73.31 in | 1862 mm | 24.06 in | 611 mm | NEMA Type 12; NEMA Type 4; NEMA Type 4X; NEMA Type 3R; IP66 | Stainless Steel 304 | A72P72 | A72P72G | 68.00 x 68.00 in | 1727 x 1727 mm | 4 |
Purchase panels separately
All 24.12-in. (613-mm) and deeper enclosures using short connecting rods in the following models require a HOFFMAN platform assembly, catalog number ADSCPA, purchased separately. 1) ABB Controls flange-operated devices 2) Eaton Cutler-Hammer C361 devices 3) Eaton Cutler-Hammer C371 mechanisms which use C371E, F, G, K operating mechanism 4) General Electric Type TDA devices (see next paragraph for option) 5) Schneider Square D Class 9422 devices (see next paragraph for option)
The platform assembly can be omitted if long connecting rods are ordered in place of short connecting rods. 1) For Eaton Cutler-Hammer operating mechanisms C371E and C371F order catalog number C371CS1 connecting rod. For C371G and C371K order catalog number C371CS2 connecting rod. 2) For General Electric devices, order catalog number TDSR extended length drive rod 3) For Schneider Square D devices, order catalog number 9422-R2 extra long operating rod(s). Some devices require two rods. Consult factory for space occupied on panel when platform is used.