Skip to main content

Please Select Your Country/Language Preferences

Stainless Steel 1-Dr to 5-Dr Freestand Disconnect Type 4X

Filter By

Filter By

There are no products to filter.

Products | 1 results (25 items)

Stainless Steel 1-Dr to 5-Dr Freestand Disconnect Type 4X

This disconnect enclosure is designed to house electronic controls in indoor and outdoor environments.
DETAILS
Catalog Number Item Name Add to Quote action
Floor-Mount Disconnect 1-Door 3pt Latch Type 4X, 72x40x18, SS 304
Floor-Mount Disconnect 1-Door 3pt Latch Type 4X, 84x40x18, SS 304
Floor-Mount Disconnect 2-Door 3pt Latch Type 4X, 72x54x18, SS 304
Floor-Mount Disconnect 2-Door 3pt Latch Type 4X, 72x66x18, SS 304
Floor-Mount Disconnect 2-Door 3pt Latch Type 4X, 72x78x18, SS 304
Floor-Mount Disconnect 2-Door 3pt Latch Type 4X, 84x78x18, SS 304
Floor-Mount Disconnect 2-Door 3pt Latch Type 4X, 84x78x24, SS 304
Floor-Mount Disconnect 2-Door 3pt Latch Type 4X, 90x78x18, SS 304
Floor-Mount Disconnect 3-Door 3pt Latch Type 4X, 72x118x18, SS 304
Floor-Mount Disconnect 3-Door 3pt Latch Type 4X, 84x118x18, SS 304
Floor-Mount Disconnect 3-Door 3pt Latch Type 4X, 84x118x24, SS 304
Floor-Mount Disconnect 4-Door 3pt Latch Type 4X, 84x158x18, SS 304
Floor-Mount, Disconnect, 3pt Latch, Type 4X, 72x100x18, 3-Door, SS 304
Floor-Mount, Disconnect, 3pt Latch, Type 4X, 72x158x18, 4-Door, SS 304
Floor-Mount, Disconnect, 3pt Latch, Type 4X, 72x28x18, 1-Door, SS 304
Floor-Mount, Disconnect, 3pt Latch, Type 4X, 72x34x18, 1-Door, SS 304
Floor-Mount, Disconnect, 3pt Latch, Type 4X, 72x78x24, 2-Door, SS 304
Floor-Mount, Disconnect, 3pt Latch, Type 4X, 84x198x24, 5-Door, SS 304
Floor-Mount, Disconnect, 3pt Latch, Type 4X, 84x40x24, 1-Door, SS 304
Floor-Mount, Disconnect, 3pt Latch, Type 4X, 90x119x24, 3-Door, SS 304
Floor-Mount, Disconnect, 3pt Latch, Type 4X, 90x40x18, 1-Door, SS 304
Floor-Mount, Disconnect, 3pt Latch, Type 4X, 90x40x20, 1-Door, SS 304
Floor-Mount, Disconnect, 3pt Latch, Type 4X, 90x40x24, 1-Door, SS 304
Floor-Mount, Disconnect, 3pt Latch, Type 4X, 90x78x20, 2-Door, SS 304
Floor-Mount, Disconnect, 3pt Latch, Type 4X, 90x78x24, 2-Door, SS 304