Screw-Cover Type 1
Screw-Cover Type 1
Screw-Cover, Type 1, is used in commercial and general industrial applications that require a junction or pull box. It is available in painted or galvanized finishes, with or without knockouts, and in a wide range of sizes. It has a variety of accessories for flush installations and wiring space extensions.
Industry Standards
UL 50, 50E Listed; Type 1; File No. E27525
cUL Listed per CSA C22.2 No 40; Type 1; File No. E27525
NEMA/EEMAC Type 1
IEC 60529, IP30
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Unique keyhole screw slots in the cover
- Available with or without knockouts
- Various sizes of easy-to-remove concentric knockouts on all four sides of standard boxes with knockouts
- Optional flush-mounted door frame available
- Optional flush covers
- Flat, removable covers fastened with plated steel screws
- Provision for grounding
- Mounting holes on back of box
- Enclosures are finished with paint over plated surfaces
Specifications
Knockouts Included | No |
Approval Agency Certificate
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.