Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Single or multi-phase
- Input voltages North American 110 / 120 VAC or 208 VAC, European and Asia 230 VAC or 400 VAC
- Global plug and receptacles NEMA and IEC rated
- 5 Configuration types: RP3000, RP2000, RP1500, RP1000, RP100
- External communications and monitoring – protected and secure LAN connections
- Local and remote power monitoring of single outlets and circuits showing data for current (AMP), voltage (Volt), power (kW), energy consumption (kWh) and power factor of entire PDU with a metering accuracy to within +/- 1%
- Remote power on/off switch
- Field replaceable, “hot-swappable”, smart monitor (RP Meter) and DC module
- 19-in. Rack Mounting (1 and 2 RU offering)
- Versatile vertical / rack and cabinet mounting
- Surge protection
- Dual power feed entry for single phase RackPower PDUs
- Temperature Sensor or Temperature and Humidity Sensor
- Power cord whip – various lengths, colors and plugs
- Various cord length and plug styles available; also available in LSZH (low smoke zero halogen)
- Mounting hardware included
Industry Standards
Test to UL File E309439 UL 60950-1 Information Technology Equipment
Test to cUL File E309439 CSA-C22.2 No. 60950-1 Information Technology Equipment
Technology Equipment
FCC
CE
RoHS
REACH
Specifications
Specifications
- Material
- Mild Steel
- Finish
- Powder Coated
- Color Code
- RAL 9005
- Color
- Jet Black
- Phase
- Single Ph
Catalog Number
|
Height
|
Height
|
Width
|
Width
|
Depth
|
Depth
|
Protection Rating
|
Product Category
|
Load Rating
|
Voltage AC
|
Receptacle Quantity
|
Receptacle Style
|
Power Cord Plug
|
Mounting Style
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
RPP208R20AP114 | 19 in | 478 mm | 5 in | 120 mm | 1.75 in | 45 mm | Basic | 20 A | 208 V | 14 | 12x C13, 2x C19 | L6-20P plug | Horizontal | |
RPP110P20AP124 | 43 in | 1100 mm | 3 in | 80 mm | 2 in | 54 mm | Basic | 20 A | 110 V | 24 | NEMA 5-20R | L5-20P plug | Vertical | |
RPP110P30AP124 | 43 in | 1100 mm | 3 in | 80 mm | 2 in | 54 mm | Basic | 30 A | 110 V | 24 | NEMA 5-20R | L5-30P plug | Vertical | |
RPP208P20AP124 | 43 in | 1100 mm | 3 in | 80 mm | 2 in | 54 mm | Basic | 20 A | 208 V | 24 | 20x C13, 4x C19 | L6-20P plug | Vertical | |
RPP208P30AP124 | 43 in | 1100 mm | 3 in | 80 mm | 2 in | 54 mm | Basic | 30 A | 208 V | 24 | 20x C13, 4x C19 | L6-30P plug | Vertical | |
RPP110R20AP110 | 17 in | 438 mm | 5 in | 120 mm | 2 in | 45 mm | Basic | 20 A | 110 V | 10 | NEMA 5-20R | L5-20P plug | Horizontal | |
RPP110R30AP110 | 17 in | 438 mm | 5 in | 120 mm | 2 in | 45 mm | Basic | 30 A | 110 V | 10 | NEMA 5-20R | L5-30P plug | Horizontal | |
RPP208R20AP112 | 17 in | 438 mm | 5 in | 120 mm | 2 in | 45 mm | Basic | 20 A | 208 V | 12 | C13 | L6-20P plug | Horizontal | |
RPP208R30AP110 | 17 in | 438 mm | 5 in | 120 mm | 2 in | 45 mm | Basic | 30 A | 208 V | 10 | C13 | L6-30P plug | Horizontal | |
RP10110P20AP124 | 53 in | 1350 mm | 3 in | 80 mm | 2 in | 54 mm | RP1000 | 20 A | 110 V | 24 | NEMA 5-20R | L5-20P plug | Vertical | |
RP10110P30AP124 | 53 in | 1350 mm | 3 in | 80 mm | 2 in | 54 mm | RP1000 | 30 A | 110 V | 24 | NEMA 5-20R | L5-30P plug | Vertical | |
RP10208H30AP112B | 17 in | 438 mm | 5 in | 120 mm | 2 in | 54 mm | RP1000 | 30 A | 208 V | 12 | 12x C13 | L6-30P plug | Vertical | |
RP15208P30AP124T | 53 in | 1350 mm | 3 in | 80 mm | 2 in | 54 mm | RP1000 | 30 A | 208 V | 24 | 21x C13, 3x C19 | L2130P | Vertical | |
RP10208P30AP136B | 68 in | 1725 mm | 3 in | 80 mm | 2 in | 54 mm | RP1000 | 30 A | 208 V | 36 | 30x C13, 6x C19 | L6-30P plug | Vertical | |
RP10208P30AP142 | 68 in | 1725 mm | 3 in | 80 mm | 2 in | 54 mm | RP1000 | 30 A | 208 V | 42 | 36x C13, 6x C19 | L6-30P plug | Vertical | |
RP15208P30AP124 | 53 in | 1350 mm | 3 in | 80 mm | 2 in | 54 mm | RP1500 | 30 A | 208 V | 24 | 21x C13, 3x C19 | L6-30P plug | Vertical | |
RP20110P20AP124 | 53 in | 1350 mm | 3 in | 80 mm | 2 in | 54 mm | RP2000 | 20 A | 110 V | 24 | NEMA 5-20R | L5-20P plug | Vertical | |
RP20110P30AP124 | 53 in | 1350 mm | 3 in | 80 mm | 2 in | 54 mm | RP2000 | 30 A | 110 V | 24 | NEMA 5-20R | L5-30P plug | Vertical | |
RP20P208P20AP124 | 53 in | 1350 mm | 3 in | 80 mm | 2 in | 54 mm | RP2000 | 20 A | 208 V | 24 | 21x C13, 3x C19 | L6-30P plug | Vertical | |
RP20P208P30AP124 | 53 in | 1350 mm | 3 in | 80 mm | 2 in | 54 mm | RP2000 | 30 A | 208 V | 24 | 21x C13, 3x C19 | L6-20P plug | Vertical | |
RP30208P20AP124 | 53 in | 1350 mm | 3 in | 80 mm | 2 in | 54 mm | RP3000 | 20 A | 208 V | 24 | 21x C13, 3x C19 | L6-20P plug | Vertical |
Specifications
- Material
- Mild Steel
- Finish
- Powder Coated
- Color Code
- RAL 9005
- Color
- Jet Black
- Phase
- Multiphase Ph
Catalog Number
|
Height
|
Height
|
Width
|
Width
|
Depth
|
Depth
|
Protection Rating
|
Product Category
|
Load Rating
|
Voltage AC
|
Receptacle Quantity
|
Receptacle Style
|
Power Cord Plug
|
Mounting Style
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
RP20P208P30AP324 | 67 in | 1700 mm | 3 in | 80 mm | 2 in | 54 mm | RP2000 | 30 A | 208 V | 24 | 21x C13, 3x C19 | L2130P | Vertical | |
RP30208P30AP324 | 67 in | 1700 mm | 3 in | 80 mm | 2 in | 54 mm | RP3000 | 30 A | 208 V | 24 | 21x C13,3x C19 | L2130P | Vertical | |
RP10208P30AP327B | 67 in | 1700 mm | 3 in | 80 mm | 2 in | 54 mm | RP1000 | 30 A | 208 V | 27 | 21x C13, 6x C19 | L21-30P | Vertical | |
RP10208P30AP342B | 68 in | 1725 mm | 3 in | 80 mm | 2 in | 54 mm | RP1000 | 30 A | 208 V | 42 | 36x C13, 6x C19 | L21-30P | Vertical | |
RP10208P50AP342 | 71 in | 1800 mm | 4 in | 90 mm | 3 in | 85 mm | RP1000 | 50 A | 208 V | 42 | 36x C13, 6x C19 | CS8365C | Vertical | |
RP10208P60AP318B | 67 in | 1700 mm | 3.5 in | 90 mm | 2.4 in | 60 mm | RP1000 | 60 A | 208 V | 18 | 6x C13, 12x C19 | IEC 60309 60A, 3P+E 9h Blue Plug | Vertical | |
RP10208P60AP342B | 71 in | 1800 mm | 4 in | 90 mm | 3 in | 85 mm | RP1000 | 60 A | 208 V | 42 | 6x C13, 12x C19 | IEC 60309 60A, 3P+E 9h Blue Plug | Vertical | |
RP15208P30AP324 | 67 in | 1700 mm | 3 in | 80 mm | 2 in | 54 mm | RP1500 | 30 A | 208 V | 24 | 21x C13, 3x C19 | L2130P | Vertical | |
RP20P208P20AP324 | 69 in | 1750 mm | 3 in | 80 mm | 2 in | 54 mm | RP2000 | 20 A | 208 V | 24 | 21x C13, 3x C19 | L2120P | Vertical | |
RP30208P20AP324 | 67 in | 1700 mm | 3 in | 80 mm | 2 in | 54 mm | RP3000 | 20 A | 208 V | 24 | 21x C13,3x C19 | L6-20P | Vertical |