Skip to main content

Please Select Your Country/Language Preferences

RackChiller Coolant Distribution Unit CDU100

RackChiller CDU100 Coolant Distribution Unit

The nVent HOFFMAN RackChiller CDU100 is a rack-based CDU, built for the needs of today’s most demanding HPC requirements. Capable of managing 100kW+ of heat load in a remarkably small 4U of space. The RackChiller CDU100 is an extremely efficient heat exchanger that uses ASHRAE W4 warm water to manage processor and component heat.

Read more Read less

Industry Standards

UR/cUR Recognized

CE

Read more Read less Print This Page
Details

Features

Specifications

Data Copied
Metric   |   Imperial

Diagrams

Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.