ProLine G2 Side Cover
ProLine G2 Side Cover
ProLine G2 Solid Sides enclose the open sides of the modular enclosure frame and have innovative design elements incorporated to ensure fast installation and enhanced structural support.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Hinge hanger on top for easy alignment
- Formed steel hems on the sides of the covers for enhanced structural support and to protect user from sharp edges
- Seamless polyurethane gasket (UL component recognized) provides a water-tight, dust-tight seal against moisture and contaminants
- Attach to enclosure frame with low-profile, flat head screws
- Door can be reversed without removing the side covers
- Used on the sides of the ProLine G2 frame
- Not suitable as a barrier between enclosures (instead use the ProLine G2 barrier panel)
- Two grounding studs
- All mounting hardware included
- Side Covers are finished with paint over plated surfaces
Specifications
Color | Light Gray |
Color Code | RAL 7035 |
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.