Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- EMC bases are finished with paint over plated surfaces
- Side gland plates included
- Casters not included, but drill points for installing them are
Specifications
Specifications
- Material
- Mild Steel
- Finish
- Powder Coated
- Color
- Jet Black
- Color Code
- RAL 9005
Catalog Number
|
Thickness
|
Thickness
|
Fits Frame
|
---|---|---|---|
PB1105HF | 16 ga | 1.52 mm | 1000 x 500 mm |
PB1105 | 16 ga | 1.52 mm | 1000 x 500 mm |
PB1106 | 16 ga | 1.52 mm | 1000 x 600 mm |
PB1108HF | 14 ga | 1.9 mm | 1000 x 800 mm |
PB1108 | 14 ga | 1.9 mm | 1000 x 800 mm |
PB1124 | 16 ga | 1.52 mm | 1200 x 400 mm |
PB1125 | 16 ga | 1.52 mm | 1200 x 500 mm |
PB1126 | 16 ga | 1.52 mm | 1200 x 600 mm |
PB1128 | 14 ga | 1.9 mm | 1200 x 800 mm |
PB1165 | 16 ga | 1.52 mm | 1600 x 500 mm |
PB1166 | 16 ga | 1.52 mm | 1600 x 600 mm |
PB1168 | 14 ga | 1.9 mm | 1600 x 800 mm |
PB145 | 16 ga | 1.52 mm | 400 x 500 mm |
PB146 | 16 ga | 1.52 mm | 400 x 600 mm |
PB164 | 16 ga | 1.52 mm | 600 x 400 mm |
PB165HF | 16 ga | 1.52 mm | 600 x 500 mm |
PB165 | 16 ga | 1.52 mm | 600 x 500 mm |
PB166 | 16 ga | 1.52 mm | 600 x 600 mm |
PB168 | 14 ga | 1.9 mm | 600 x 800 mm |
PB168HF | 14 ga | 1.9 mm | 600 x 800 mm |
PB176 | 16 ga | 1.52 mm | 700 x 600 mm |
PB178 | 14 ga | 1.9 mm | 700 x 800 mm |
PB179HF | 14 ga | 1.9 mm | 700 x 900 mm |
PB184HF | 16 ga | 1.52 mm | 800 x 400 mm |
PB184 | 16 ga | 1.52 mm | 800 x 400 mm |
PB185HF | 16 ga | 1.52 mm | 800 x 500 mm |
PB185 | 16 ga | 1.52 mm | 800 x 500 mm |
PB186 | 16 ga | 1.52 mm | 800 x 600 mm |
PB188 | 14 ga | 1.9 mm | 800 x 800 mm |
PB189 | 14 ga | 1.9 mm | 800 x 900 mm |