ProLine 100-mm Solid Base
ProLine 100-mm Solid Base
ProLine 100-mm Solid Base is installed at the bottom of the enclosure. Side gland plates and drill points for locating optional casters are included.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- EMC bases are finished with paint over plated surfaces
- Side gland plates included
- Casters not included, but drill points for installing them are
Specifications
Color Code | RAL 9005 |
Approval Agency Certificate
Installation Manual / Instruction Sheet
Sell Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.