Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- One-Door Disconnect Enclosure (left side open); universal cutout on right flange provides mounting for most disconnect operators by using operator adapters (*See footnote)
- Right side is closed since disconnect operator cannot be obscured by a door; master door is hinged on left; defeater on master door requires a screwdriver to open; master door activates mechanical interlock which prevents slave doors from being opened first; doors may be closed in any order; interlock is furnished
- Two-Door Disconnect Enclosure (left side open); universal cutout on right flange provides mounting for most disconnect operators by using operator adapters (*See footnote)
- Defeater on master door requires a screwdriver to open; master door activates mechanical interlock which prevents slave doors from being opened first; doors may be closed in any order
- Right side is closed; master door is right-hand door; both doors hinged on left.
- Removable centerpost permits easy panel installation; interlock is furnished
- One-Door Slave Enclosure (both sides open); door hinged on left; interlock is furnished
- Two-Door Slave Enclosure (both sides open); right-hand door hinged on right and left-hand door hinged on left; interlock is furnished
- Removable centerpost permits easy panel installation
- Seams are continuously welded and ground smooth
- Body stiffeners in larger enclosures for extra rigidity
- Body flange trough excludes liquids and contaminants
- Heavy-duty lifting eyes anchor into reinforced top
- Concealed, easy-to-remove hinges
- Heavy-duty 3-point latching mechanism operated by padlocking handle on all doors
- Data pocket is high-impact thermoplastic
- Oil-resistant door gasket
- Panel supports
- Removable .127-in. thick steel panels mount on collar studs
- Bonding provision on door
- Mechanical interlock standard on each enclosure; parts required to connect interlock system between adjacent enclosures are provided
- Interlock rods are furnished with enclosures; purchase gasket kits and end plate separately
- Models available with panel include painted panel; conductive panel sold separately
Industry Standards
UL 508A Listed; Type 12; File No. E61997
cUL Listed per CSA C22.2 No. 94; Type 12; File No. E61997
NEMA Type 12
CSA File No. 42186: Type 12
IEC 60529, IP55
Specifications
Specifications
- Material
- Mild Steel
- Finish
- Powder Coated
- Color
- Gray
- Color Code
- ANSI 61
- Thickness
- 11 ga
- Thickness
- 3.04 mm
- Style
- Slave Enclosures, One-Door (both sides open)
Catalog Number
|
Height
|
Height
|
Width
|
Width
|
Depth
|
Depth
|
Protection Rating
|
Panel Size
|
Panel Size
|
Conductive Panel
|
Panel
|
With or Without Panel
|
---|---|---|---|---|---|---|---|---|---|---|---|---|
AMOD723918FTCLP | 72.12 in | 1832 mm | 39.75 in | 1010 mm | 18.12 in | 460 mm | NEMA Type 12; IP65 | Without | ||||
AMOD843918FTCLP | 84.12 in | 2137 mm | 39.75 in | 1010 mm | 18.12 in | 460 mm | NEMA Type 12; IP65 | Without | ||||
AMOD843924FTCLP | 84.12 in | 2137 mm | 39.75 in | 1010 mm | 24.12 in | 613 mm | NEMA Type 12; IP65 | Without | ||||
AMOD723918FTC | 72.12 in | 1832 mm | 39.75 in | 1010 mm | 18.12 in | 460 mm | NEMA Type 12; IP65 | 60.00 x 33.75 in | 1524 x 857 mm | A72PM40G | A72PM40 | With |
AMOD843918FTC | 84.12 in | 2137 mm | 39.75 in | 1010 mm | 18.12 in | 460 mm | NEMA Type 12; IP65 | 72.00 x 33.75 in | 1829 x 857 mm | A84PM40G | A84PM40 | With |
AMOD843924FTC | 84.12 in | 2137 mm | 39.75 in | 1010 mm | 24.12 in | 613 mm | NEMA Type 12; IP65 | 72.00 x 33.75 in | 1829 x 857 mm | A84PM40G | A84PM40 | With |
Specifications
- Material
- Mild Steel
- Finish
- Powder Coated
- Color
- Gray
- Color Code
- ANSI 61
- Thickness
- 11 ga
- Thickness
- 3.04 mm
- Style
- Master Disconnect Enclosures, One-Door (left side open)
Catalog Number
|
Height
|
Height
|
Width
|
Width
|
Depth
|
Depth
|
Protection Rating
|
Panel Size
|
Panel Size
|
Conductive Panel
|
Panel
|
With or Without Panel
|
---|---|---|---|---|---|---|---|---|---|---|---|---|
AMOD72X4018FTCLP | 72.12 in | 1832 mm | 40.25 in | 1022 mm | 18.12 in | 460 mm | NEMA Type 12; IP65 | Without | ||||
AMOD84X4018FTCLP | 84.12 in | 2137 mm | 40.25 in | 1022 mm | 18.12 in | 460 mm | NEMA Type 12; IP65 | Without | ||||
AMOD84X4024FTCLP | 84.12 in | 2137 mm | 40.25 in | 1022 mm | 24.12 in | 613 mm | NEMA Type 12; IP65 | Without | ||||
AMOD72X4018FTC | 72.12 in | 1832 mm | 40.25 in | 1022 mm | 18.12 in | 460 mm | NEMA Type 12; IP65 | 60.00 x 33.75 in | 1524 x 857 mm | A72PM40G | A72PM40 | With |
AMOD84X4018FTC | 84.12 in | 2137 mm | 40.25 in | 1022 mm | 18.12 in | 460 mm | NEMA Type 12; IP65 | 72.00 x 33.75 in | 1829 x 857 mm | A84PM40G | A84PM40 | With |
AMOD84X4024FTC | 84.12 in | 2137 mm | 40.25 in | 1022 mm | 24.12 in | 613 mm | NEMA Type 12; IP65 | 72.00 x 33.75 in | 1829 x 857 mm | A84PM40G | A84PM40 | With |
Specifications
- Material
- Mild Steel
- Finish
- Powder Coated
- Color
- Gray
- Color Code
- ANSI 61
- Thickness
- 11 ga
- Thickness
- 3.04 mm
- Style
- Slave Enclosures, Two-Door (both sides open)
Catalog Number
|
Height
|
Height
|
Width
|
Width
|
Depth
|
Depth
|
Protection Rating
|
Panel Size
|
Panel Size
|
Conductive Panel
|
Panel
|
With or Without Panel
|
---|---|---|---|---|---|---|---|---|---|---|---|---|
AMOD727718FTCLP | 72.12 in | 1832 mm | 78 in | 1981 mm | 18.12 in | 460 mm | NEMA Type 12; IP65 | Without | ||||
AMOD847718FTCLP | 84.12 in | 2137 mm | 78 in | 1981 mm | 18.12 in | 460 mm | NEMA Type 12; IP65 | Without | ||||
AMOD847724FTCLP | 84.12 in | 2137 mm | 78 in | 1981 mm | 24.12 in | 613 mm | NEMA Type 12; IP65 | Without | ||||
AMOD727718FTC | 72.12 in | 1832 mm | 78 in | 1981 mm | 18.12 in | 460 mm | NEMA Type 12; IP65 | 60.00 x 72.00 in | 1524 x 1829 mm | A72PM78G | A72PM78 | With |
AMOD847718FTC | 84.12 in | 2137 mm | 78 in | 1981 mm | 18.12 in | 460 mm | NEMA Type 12; IP65 | 72.00 x 72.00 in | 1829 x 1829 mm | A84PM78G | A84PM78 | With |
AMOD847724FTC | 84.12 in | 2137 mm | 78 in | 1981 mm | 24.12 in | 613 mm | NEMA Type 12; IP65 | 72.00 x 72.00 in | 1829 x 1829 mm | A84PM78G | A84PM78 | With |
Specifications
- Material
- Mild Steel
- Finish
- Powder Coated
- Color
- Gray
- Color Code
- ANSI 61
- Thickness
- 11 ga
- Thickness
- 3.04 mm
- Style
- Master Disconnect Enclosures, Two-Door (left side open)
Catalog Number
|
Height
|
Height
|
Width
|
Width
|
Depth
|
Depth
|
Protection Rating
|
Panel Size
|
Panel Size
|
Conductive Panel
|
Panel
|
With or Without Panel
|
---|---|---|---|---|---|---|---|---|---|---|---|---|
AMOD72X7818FTCLP | 72.12 in | 1832 mm | 78.5 in | 1994 mm | 18.12 in | 460 mm | NEMA Type 12; IP65 | Without | ||||
AMOD84X7818FTCLP | 84.12 in | 2137 mm | 78.5 in | 1994 mm | 18.12 in | 460 mm | NEMA Type 12; IP65 | Without | ||||
AMOD84X7824FTCLP | 84.12 in | 2137 mm | 78.5 in | 1994 mm | 24.12 in | 613 mm | NEMA Type 12; IP65 | Without | ||||
AMOD72X7818FTC | 72.12 in | 1832 mm | 78.5 in | 1994 mm | 18.12 in | 460 mm | NEMA Type 12; IP65 | 60.00 x 72.00 in | 1524 x 1829 mm | A72PM78G | A72PM78 | With |
AMOD84X7818FTC | 84.12 in | 2137 mm | 78.5 in | 1994 mm | 18.12 in | 460 mm | NEMA Type 12; IP65 | 72.00 x 72.00 in | 1829 x 1829 mm | A84PM78G | A84PM78 | With |
AMOD84X7824FTC | 84.12 in | 2137 mm | 78.5 in | 1994 mm | 24.12 in | 613 mm | NEMA Type 12; IP65 | 72.00 x 72.00 in | 1829 x 1829 mm | A84PM78G | A84PM78 | With |
Enclosures with panel include a painted panel. Order conductive panels separately.
All 24.12-in. (613-mm) and deeper enclosures using short connecting rods in the following models require a HOFFMAN platform assembly, catalog number ADSCPA, purchased separately. • ABB Controls flange-operated devices • Cutler-Hammer C361 devices • Cutler-Hammer C371 mechanisms which use C371E, F, G, K operating mechanism • General Electric Type TDA devices (see next paragraph for option) • Square D Class 9422 devices (see next paragraph for option)
The platform assembly can be omitted if long connecting rods are ordered in place of short connecting rods. • For Cutler-Hammer operating mechanisms C371E and C371F order catalog number C371CS1 connecting rod. For C371G and C371K order catalog number C371CS2. • For General Electric devices, order catalog number TDSR extended length drive rod • For Square D devices, order catalog number 9422-R2 extra long operating rod(s). Some devices require two rods. Consult factory for space occupied on panel when platform is used.
*Catalog number items with "X" in the number are master disconnect enclosures with universal cutout on right flange. Catalog number items without "X" in the the number are slave enclosures without universal cutout on right flange.