Skip to main content

Please Select Your Country/Language Preferences

MEDIUM, TYPE 1; 85930; A16N12ALP; 85940; A16N16ALP; 85950; A16N20ALP; 85960; A20N16ALP; 85970; A20N20ALP; 85980; A24N16ALP; 85990; A24N20ALP; 86000; A24N24ALP; 86010; A30N24ALP; 86020; A36N24ALP; 86030; A36N30ALP

Medium Hinged-Cover Type 1

Medium Hinged-Cover Pull Box, Type 1, have a size range of 16 x 12 -in. to 36 x 30-in., mounting provision for optional panel, and meet basic functionality requirements for indoor applications that do not require oil- or dust-tight enclosures.

Read more Read less

Industry Standards

UL 50, 50E Listed; Type 1; File No. E27567

cUL Listed per CSA C22.2 No 40; Type 1; File No. E27567

NEMA/EEMAC Type 1

CSA, File 42184: Type 1

IEC 60529, IP30

Read more Read less Print This Page
Details

Features

Specifications

Color Code ANSI 61
Color Gray
Material Mild Steel
Finish Powder Coated
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.