IEC Enclosure Accessories Select FiltersCloseApplyFilter byFilter applied: 1Clear filters Metric | Imperial Collapse allExpand all Applications Controls and Drives (994) Corrosive Environments (13) Datacom and Telecom Equipment (10) EMC (16) Factory Automation and Process Control (964) Hygienic Environments (12) Oil and Gas (54) Power Distribution (617) View All View Less Quick Ship No (1425) Yes (6) Height 0.02 in (1) 0.06 in (4) 0.16 in (9) 0.2 in (2) 0.39 in (16) 0.41 in (7) 0.47 in (8) 0.51 in (9) 0.61 in (2) 0.63 in (9) 0.65 in (6) 0.67 in (1) 0.7 in (1) 0.73 in (4) 0.79 in (5) 0.83 in (1) 0.87 in (2) 0.89 in (14) 0.91 in (1) 0.94 in (8) 0.96 in (5) 0.97 in (3) 0.98 in (27) 1.02 in (5) 1.06 in (1) 1.18 in (30) 1.19 in (4) 1.2 in (1) 1.22 in (1) 1.24 in (2) 1.26 in (9) 1.34 in (8) 1.38 in (13) 1.39 in (1) 1.42 in (3) 1.46 in (16) 1.5 in (1) 1.54 in (1) 1.57 in (22) 1.61 in (2) 1.65 in (2) 1.69 in (7) 1.72 in (1) 1.73 in (2) 1.77 in (13) 1.79 in (2) 1.8 in (9) 1.81 in (2) 1.85 in (5) 1.89 in (2) 1.93 in (8) 1.97 in (10) 2.01 in (4) 2.03 in (3) 2.05 in (7) 2.09 in (1) 2.17 in (1) 2.18 in (4) 2.22 in (1) 2.24 in (1) 2.28 in (25) 2.32 in (17) 2.36 in (11) 2.37 in (6) 2.4 in (4) 2.46 in (1) 2.48 in (4) 2.5 in (1) 2.52 in (14) 2.54 in (4) 2.6 in (1) 2.63 in (1) 2.68 in (7) 2.76 in (1) 2.8 in (2) 2.87 in (4) 2.9 in (1) 2.91 in (21) 2.95 in (4) 2.97 in (2) 2.99 in (18) 3.01 in (1) 3.03 in (2) 3.04 in (1) 3.07 in (1) 3.15 in (5) 3.17 in (1) 3.19 in (3) 3.21 in (1) 3.46 in (1) 3.58 in (2) 3.62 in (6) 3.83 in (5) 3.86 in (9) 3.94 in (65) 4.09 in (6) 4.15 in (2) 4.45 in (1) 4.57 in (1) 4.69 in (2) 4.92 in (3) 5.04 in (8) 5.24 in (2) 5.39 in (1) 5.51 in (5) 5.91 in (6) 6.42 in (1) 6.69 in (2) 6.89 in (6) 6.97 in (1) 7.01 in (1) 7.36 in (1) 7.74 in (7) 7.8 in (6) 7.87 in (57) 8.66 in (4) 9.06 in (1) 9.21 in (1) 9.53 in (3) 9.84 in (7) 10.24 in (2) 10.47 in (1) 10.51 in (1) 10.63 in (9) 10.67 in (1) 10.69 in (2) 10.75 in (1) 10.83 in (4) 11.02 in (1) 11.3 in (1) 11.42 in (6) 11.57 in (2) 11.61 in (4) 11.81 in (31) 12.6 in (1) 12.76 in (2) 12.99 in (1) 13.31 in (1) 13.46 in (5) 14.17 in (1) 14.57 in (7) 14.72 in (4) 14.76 in (4) 14.96 in (1) 15.08 in (1) 15.24 in (1) 15.35 in (1) 15.55 in (4) 15.59 in (2) 15.75 in (17) 16.14 in (6) 16.83 in (5) 17.24 in (1) 17.4 in (3) 17.52 in (3) 17.72 in (2) 18.5 in (6) 18.66 in (3) 18.9 in (3) 19.02 in (1) 19.17 in (1) 19.25 in (1) 19.45 in (5) 19.49 in (4) 19.69 in (8) 21.18 in (1) 21.34 in (2) 21.46 in (2) 22.44 in (8) 22.6 in (4) 22.64 in (1) 22.8 in (1) 22.83 in (3) 22.95 in (1) 23.11 in (1) 23.23 in (5) 23.43 in (6) 23.62 in (15) 25.12 in (1) 26.26 in (1) 26.38 in (2) 26.54 in (1) 26.77 in (1) 27.32 in (3) 27.36 in (2) 27.56 in (2) 29.06 in (1) 29.33 in (1) 30.31 in (5) 30.47 in (3) 30.51 in (1) 30.71 in (2) 30.83 in (1) 30.98 in (1) 31.1 in (5) 31.26 in (1) 31.3 in (2) 31.5 in (13) 34.41 in (1) 35.2 in (2) 35.43 in (1) 35.51 in (1) 36.93 in (1) 37.2 in (1) 38.19 in (6) 38.35 in (2) 38.39 in (1) 38.58 in (3) 39.17 in (4) 39.37 in (21) 39.45 in (1) 41.89 in (1) 42.6 in (2) 43.07 in (5) 43.31 in (1) 43.39 in (1) 44.8 in (1) 45.08 in (1) 45.4 in (2) 46.06 in (5) 46.22 in (2) 46.26 in (1) 46.46 in (1) 46.53 in (1) 46.54 in (5) 47.05 in (4) 47.24 in (17) 49.88 in (3) 50.94 in (4) 51.18 in (1) 51.26 in (1) 52.68 in (1) 53.27 in (2) 53.7 in (1) 53.94 in (1) 54.13 in (1) 54.41 in (8) 55.12 in (5) 56.89 in (3) 58.82 in (4) 59.13 in (2) 61.14 in (2) 61.22 in (1) 61.57 in (1) 62.28 in (7) 62.99 in (16) 65.63 in (3) 66.38 in (1) 66.69 in (13) 67.01 in (2) 67.17 in (1) 67.64 in (3) 69.02 in (2) 69.09 in (2) 69.45 in (5) 70.16 in (16) 70.87 in (19) 73.5 in (3) 74.25 in (1) 74.57 in (14) 74.88 in (2) 75.04 in (1) 75.51 in (4) 76.89 in (2) 76.97 in (2) 77.2 in (4) 77.32 in (6) 78.03 in (18) 78.74 in (19) 81.38 in (3) 82.13 in (1) 82.44 in (4) 82.76 in (2) 83.39 in (2) 84.76 in (2) 84.84 in (2) 85.2 in (2) 85.91 in (8) 86.61 in (2) 0 in (2) View All View Less Apply Height 0.5 mm (1) 1 mm (8) 2 mm (4) 4 mm (9) 5 mm (2) 10 mm (16) 11 mm (7) 12 mm (8) 13 mm (9) 16 mm (2) 17 mm (1) 18 mm (1) 19 mm (4) 20 mm (5) 21 mm (1) 22 mm (2) 23 mm (1) 24 mm (5) 25 mm (3) 26 mm (5) 27 mm (1) 30 mm (1) 31 mm (1) 32 mm (2) 34 mm (8) 35 mm (1) 36 mm (3) 37 mm (16) 38 mm (1) 39 mm (1) 40 mm (22) 41 mm (2) 42 mm (2) 43 mm (7) 43.7 mm (1) 44 mm (2) 45 mm (2) 46 mm (2) 47 mm (5) 48 mm (2) 49 mm (8) 50 mm (10) 51 mm (4) 52 mm (3) 53 mm (1) 55 mm (1) 57 mm (1) 58 mm (25) 59 mm (17) 60 mm (6) 61 mm (4) 62 mm (1) 63 mm (4) 64 mm (1) 65 mm (4) 66 mm (1) 67 mm (1) 68 mm (7) 70 mm (1) 71 mm (2) 73 mm (4) 74 mm (1) 75 mm (4) 76 mm (2) 77 mm (1) 78 mm (1) 80 mm (5) 81 mm (1) 82 mm (1) 88 mm (1) 91 mm (2) 92 mm (6) 97 mm (5) 98 mm (9) 100 mm (65) 104 mm (6) 106 mm (2) 113 mm (1) 116 mm (1) 119 mm (2) 125 mm (3) 128 mm (8) 133 mm (2) 137 mm (1) 140 mm (5) 150 mm (6) 163 mm (1) 170 mm (2) 175 mm (6) 177 mm (1) 178 mm (1) 187 mm (1) 197 mm (7) 198 mm (6) 200 mm (57) 220 mm (4) 230 mm (1) 234 mm (1) 242 mm (3) 250 mm (7) 260 mm (2) 266 mm (1) 267 mm (1) 270 mm (9) 271 mm (1) 272 mm (2) 273 mm (1) 275 mm (4) 280 mm (1) 287 mm (1) 290 mm (6) 294 mm (2) 295 mm (4) 300 mm (31) 320 mm (1) 324 mm (2) 330 mm (1) 338 mm (1) 342 mm (5) 360 mm (1) 370 mm (7) 374 mm (4) 375 mm (4) 380 mm (1) 383 mm (1) 387 mm (1) 390 mm (1) 395 mm (4) 396 mm (2) 400 mm (17) 410 mm (6) 427.5 mm (5) 438 mm (1) 442 mm (3) 445 mm (3) 450 mm (2) 470 mm (6) 474 mm (3) 480 mm (3) 483 mm (1) 487 mm (1) 489 mm (1) 494 mm (5) 495 mm (4) 500 mm (8) 538 mm (1) 542 mm (2) 545 mm (2) 570 mm (8) 574 mm (4) 575 mm (1) 579 mm (1) 580 mm (3) 583 mm (1) 587 mm (1) 590 mm (5) 595 mm (6) 600 mm (15) 638 mm (1) 667 mm (1) 670 mm (2) 674 mm (1) 680 mm (1) 694 mm (3) 695 mm (2) 700 mm (2) 738 mm (1) 745 mm (1) 770 mm (5) 774 mm (3) 775 mm (1) 780 mm (2) 783 mm (1) 787 mm (1) 790 mm (5) 794 mm (1) 795 mm (2) 800 mm (13) 874 mm (1) 894 mm (2) 900 mm (1) 902 mm (1) 938 mm (1) 945 mm (1) 970 mm (6) 974 mm (2) 975 mm (1) 980 mm (3) 995 mm (4) 1000 mm (21) 1002 mm (1) 1064 mm (1) 1082 mm (2) 1094 mm (5) 1100 mm (1) 1102 mm (1) 1138 mm (1) 1145 mm (1) 1153 mm (2) 1170 mm (5) 1174 mm (2) 1175 mm (1) 1180 mm (1) 1182 mm (1) 1195 mm (4) 1200 mm (17) 1267 mm (3) 1294 mm (4) 1300 mm (1) 1302 mm (1) 1338 mm (1) 1353 mm (2) 1364 mm (1) 1370 mm (1) 1375 mm (1) 1382 mm (8) 1400 mm (5) 1445 mm (3) 1494 mm (4) 1502 mm (2) 1553 mm (2) 1555 mm (1) 1564 mm (1) 1582 mm (7) 1600 mm (16) 1667 mm (3) 1686 mm (1) 1694 mm (13) 1702 mm (2) 1706 mm (1) 1718 mm (3) 1753 mm (2) 1755 mm (2) 1764 mm (5) 1782 mm (16) 1800 mm (19) 1867 mm (3) 1886 mm (1) 1894 mm (14) 1902 mm (2) 1906 mm (1) 1918 mm (4) 1953 mm (2) 1955 mm (2) 1961 mm (4) 1964 mm (6) 1982 mm (18) 2000 mm (19) 2067 mm (3) 2086 mm (1) 2094 mm (4) 2102 mm (2) 2118 mm (2) 2153 mm (2) 2155 mm (2) 2164 mm (2) 2182 mm (8) 2200 mm (2) 0 mm (2) View All View Less Apply Width 0.2 in (3) 0.3 in (7) 0.39 in (11) 0.41 in (2) 0.45 in (12) 0.47 in (7) 0.49 in (4) 0.59 in (14) 0.63 in (8) 0.67 in (4) 0.7 in (1) 0.71 in (4) 0.75 in (14) 0.76 in (1) 0.79 in (5) 0.86 in (2) 0.87 in (2) 0.89 in (2) 0.9 in (1) 0.91 in (17) 0.94 in (2) 0.98 in (17) 1.02 in (2) 1.06 in (2) 1.18 in (11) 1.22 in (3) 1.26 in (4) 1.3 in (2) 1.34 in (2) 1.38 in (20) 1.42 in (1) 1.5 in (4) 1.54 in (1) 1.57 in (9) 1.65 in (2) 1.69 in (7) 1.77 in (26) 1.89 in (2) 1.96 in (3) 1.97 in (12) 2.01 in (4) 2.13 in (1) 2.17 in (8) 2.22 in (1) 2.24 in (2) 2.4 in (1) 2.44 in (10) 2.56 in (7) 2.6 in (2) 2.72 in (1) 2.87 in (2) 2.91 in (1) 2.95 in (3) 2.98 in (3) 3.04 in (1) 3.15 in (1) 3.31 in (2) 3.35 in (3) 3.39 in (6) 3.46 in (8) 3.54 in (7) 3.74 in (2) 3.92 in (1) 3.94 in (3) 3.98 in (5) 4.02 in (6) 4.49 in (2) 4.69 in (2) 4.72 in (1) 4.84 in (1) 4.92 in (2) 5.04 in (7) 5.51 in (1) 5.59 in (1) 5.67 in (1) 5.71 in (1) 5.91 in (5) 6.06 in (2) 6.46 in (2) 6.69 in (1) 6.93 in (2) 7.28 in (1) 7.32 in (4) 7.87 in (12) 8.27 in (1) 8.43 in (1) 8.5 in (3) 8.86 in (1) 9.17 in (1) 9.45 in (3) 9.53 in (5) 9.65 in (2) 9.76 in (1) 9.84 in (8) 9.92 in (1) 9.97 in (1) 10 in (2) 10.12 in (1) 10.16 in (2) 10.2 in (1) 10.24 in (1) 10.28 in (2) 10.59 in (1) 10.63 in (3) 11.1 in (1) 11.5 in (2) 11.57 in (7) 11.61 in (6) 11.65 in (1) 11.81 in (8) 12.4 in (4) 12.78 in (1) 13.39 in (3) 13.46 in (5) 13.7 in (1) 13.78 in (10) 13.86 in (1) 13.9 in (1) 14.09 in (2) 14.17 in (2) 14.33 in (11) 14.57 in (3) 14.61 in (1) 14.72 in (4) 15 in (9) 15.2 in (2) 15.43 in (2) 15.47 in (6) 15.51 in (5) 15.55 in (7) 15.59 in (1) 15.67 in (4) 15.75 in (51) 15.91 in (1) 15.98 in (1) 16.71 in (1) 16.79 in (1) 16.93 in (1) 17.13 in (1) 17.32 in (3) 17.4 in (5) 17.64 in (1) 17.72 in (9) 17.8 in (1) 17.83 in (1) 17.95 in (1) 18.03 in (2) 18.11 in (2) 18.15 in (4) 18.43 in (1) 18.5 in (5) 18.98 in (1) 19 in (3) 19.02 in (6) 19.09 in (1) 19.17 in (1) 19.37 in (3) 19.41 in (14) 19.45 in (8) 19.49 in (6) 19.53 in (4) 19.61 in (2) 19.65 in (8) 19.69 in (26) 19.76 in (3) 20.04 in (2) 20.08 in (2) 20.65 in (1) 20.87 in (2) 21.26 in (2) 21.34 in (4) 21.57 in (1) 21.65 in (10) 21.73 in (1) 21.77 in (1) 21.81 in (1) 21.85 in (1) 21.89 in (1) 21.97 in (2) 22.05 in (6) 22.09 in (6) 22.13 in (1) 22.24 in (6) 22.44 in (3) 22.72 in (1) 23.29 in (1) 23.31 in (1) 23.35 in (29) 23.43 in (10) 23.46 in (5) 23.5 in (1) 23.54 in (4) 23.58 in (3) 23.62 in (120) 24.67 in (1) 25 in (1) 25.98 in (1) 26.38 in (2) 26.77 in (1) 27.05 in (1) 27.24 in (2) 27.32 in (19) 27.36 in (1) 27.4 in (2) 27.48 in (1) 27.56 in (1) 27.64 in (3) 27.91 in (3) 27.95 in (2) 28.52 in (1) 28.74 in (2) 29.45 in (1) 29.53 in (8) 29.61 in (1) 29.65 in (1) 29.69 in (2) 29.72 in (1) 29.84 in (2) 29.92 in (4) 29.96 in (5) 30 in (1) 30.12 in (6) 30.31 in (2) 31.18 in (1) 31.22 in (19) 31.3 in (5) 31.34 in (5) 31.42 in (4) 31.46 in (3) 31.5 in (99) 32.87 in (1) 33.86 in (1) 34.72 in (1) 35.2 in (6) 35.28 in (1) 36.4 in (1) 36.61 in (2) 37.4 in (4) 37.52 in (1) 37.72 in (2) 37.8 in (1) 38.66 in (1) 39.06 in (1) 39.09 in (6) 39.17 in (1) 39.21 in (4) 39.29 in (3) 39.33 in (3) 39.37 in (45) 40.75 in (1) 41.73 in (1) 42.6 in (1) 43.07 in (6) 43.15 in (1) 44.27 in (1) 44.49 in (2) 45.28 in (4) 45.39 in (1) 45.67 in (1) 46.54 in (1) 46.97 in (2) 47.05 in (1) 47.09 in (4) 47.17 in (3) 47.2 in (3) 47.24 in (40) 50.95 in (1) 52.15 in (1) 55.04 in (1) 58.35 in (1) 58.82 in (2) 60.02 in (1) 60.24 in (2) 62.95 in (3) 62.99 in (10) 67.89 in (1) 69.45 in (3) 70.87 in (3) 75.77 in (1) 77.32 in (3) 78.82 in (1) 83.64 in (1) 85.2 in (2) 0 in (2) View All View Less Apply Width 5 mm (3) 8 mm (7) 10 mm (11) 11 mm (2) 12 mm (7) 12.5 mm (4) 13 mm (11) 15 mm (14) 16 mm (8) 17 mm (4) 18 mm (1) 19 mm (1) 20 mm (5) 22 mm (2) 22.5 mm (2) 23 mm (1) 24 mm (2) 25 mm (17) 26 mm (2) 27 mm (2) 30 mm (11) 31 mm (3) 32 mm (4) 33 mm (2) 34 mm (2) 35 mm (20) 36 mm (1) 38 mm (4) 39 mm (1) 40 mm (9) 42 mm (2) 43 mm (7) 45 mm (26) 48 mm (2) 50 mm (3) 51 mm (4) 54 mm (1) 55 mm (8) 57 mm (1) 61 mm (1) 62 mm (10) 65 mm (7) 66 mm (2) 69 mm (1) 73 mm (2) 74 mm (1) 75 mm (3) 76 mm (3) 77 mm (1) 80 mm (1) 84 mm (2) 85 mm (3) 86 mm (6) 88 mm (8) 90 mm (7) 95 mm (2) 100 mm (1) 101 mm (5) 102 mm (6) 114 mm (2) 119 mm (2) 120 mm (1) 123 mm (1) 125 mm (2) 128 mm (7) 140 mm (1) 142 mm (1) 144 mm (1) 145 mm (1) 150 mm (5) 154 mm (2) 164 mm (2) 170 mm (1) 176 mm (2) 185 mm (1) 186 mm (4) 200 mm (12) 210 mm (1) 214 mm (1) 216 mm (3) 225 mm (1) 233 mm (1) 240 mm (3) 242 mm (5) 245 mm (2) 248 mm (1) 250 mm (8) 252 mm (1) 253 mm (1) 254 mm (2) 257 mm (1) 258 mm (2) 259 mm (1) 260 mm (1) 261 mm (2) 269 mm (1) 270 mm (3) 282 mm (1) 292 mm (2) 294 mm (7) 295 mm (6) 296 mm (1) 300 mm (8) 315 mm (4) 325 mm (1) 340 mm (3) 342 mm (5) 348 mm (1) 350 mm (10) 352 mm (1) 353 mm (1) 358 mm (2) 360 mm (2) 364 mm (11) 370 mm (3) 371 mm (1) 374 mm (4) 381 mm (9) 386 mm (2) 392 mm (2) 393 mm (6) 394 mm (5) 395 mm (7) 396 mm (1) 398 mm (4) 400 mm (51) 404 mm (1) 406 mm (1) 425 mm (1) 427 mm (1) 430 mm (1) 435 mm (1) 440 mm (3) 442 mm (5) 448 mm (1) 450 mm (9) 452 mm (1) 453 mm (1) 456 mm (1) 458 mm (2) 460 mm (2) 461 mm (4) 468 mm (1) 470 mm (5) 482 mm (1) 482.6 mm (3) 483 mm (6) 485 mm (1) 487 mm (1) 492 mm (3) 493 mm (14) 494 mm (8) 495 mm (6) 496 mm (4) 498 mm (2) 499 mm (8) 500 mm (26) 502 mm (3) 509 mm (2) 510 mm (2) 525 mm (1) 530 mm (2) 540 mm (2) 542 mm (4) 548 mm (1) 550 mm (10) 552 mm (1) 553 mm (1) 554 mm (1) 555 mm (1) 556 mm (1) 558 mm (2) 560 mm (6) 561 mm (6) 562 mm (1) 565 mm (6) 570 mm (3) 577 mm (1) 592 mm (1) 593 mm (29) 595 mm (10) 596 mm (5) 597 mm (1) 598 mm (4) 599 mm (3) 600 mm (120) 627 mm (1) 635 mm (1) 660 mm (1) 670 mm (2) 680 mm (1) 687 mm (1) 692 mm (2) 694 mm (19) 695 mm (1) 696 mm (2) 698 mm (1) 700 mm (1) 702 mm (3) 709 mm (3) 710 mm (2) 725 mm (1) 730 mm (2) 748 mm (1) 750 mm (8) 752 mm (1) 753 mm (1) 754 mm (2) 755 mm (1) 758 mm (2) 760 mm (4) 761 mm (5) 762 mm (1) 765 mm (6) 770 mm (2) 792 mm (1) 793 mm (19) 795 mm (5) 796 mm (5) 798 mm (4) 799 mm (3) 800 mm (99) 835 mm (1) 860 mm (1) 882 mm (1) 894 mm (6) 896 mm (1) 925 mm (1) 930 mm (2) 950 mm (4) 953 mm (1) 958 mm (2) 960 mm (1) 982 mm (1) 992 mm (1) 993 mm (6) 995 mm (1) 996 mm (4) 998 mm (3) 999 mm (3) 1000 mm (45) 1035 mm (1) 1060 mm (1) 1082 mm (1) 1094 mm (6) 1096 mm (1) 1125 mm (1) 1130 mm (2) 1150 mm (4) 1153 mm (1) 1160 mm (1) 1182 mm (1) 1193 mm (2) 1195 mm (1) 1196 mm (4) 1198 mm (3) 1199 mm (3) 1200 mm (40) 1294 mm (1) 1325 mm (1) 1398 mm (1) 1482 mm (1) 1494 mm (2) 1525 mm (1) 1530 mm (2) 1599 mm (3) 1600 mm (10) 1725 mm (1) 1764 mm (3) 1800 mm (3) 1925 mm (1) 1964 mm (3) 2002 mm (1) 2125 mm (1) 2164 mm (2) 0 mm (2) View All View Less Apply Depth 0.06 in (1) 0.08 in (38) 0.1 in (5) 0.11 in (8) 0.12 in (7) 0.13 in (1) 0.16 in (21) 0.2 in (1) 0.3 in (4) 0.31 in (11) 0.35 in (2) 0.39 in (3) 0.42 in (1) 0.45 in (1) 0.47 in (29) 0.49 in (1) 0.51 in (1) 0.52 in (7) 0.53 in (8) 0.54 in (1) 0.55 in (2) 0.56 in (10) 0.57 in (4) 0.59 in (11) 0.61 in (1) 0.63 in (2) 0.65 in (4) 0.66 in (60) 0.67 in (92) 0.71 in (4) 0.72 in (2) 0.75 in (15) 0.77 in (7) 0.78 in (4) 0.79 in (13) 0.81 in (5) 0.83 in (15) 0.87 in (3) 0.89 in (2) 0.91 in (6) 0.94 in (19) 0.96 in (59) 0.98 in (27) 1.02 in (9) 1.04 in (14) 1.06 in (2) 1.1 in (10) 1.14 in (15) 1.18 in (27) 1.2 in (6) 1.22 in (6) 1.26 in (1) 1.34 in (1) 1.38 in (8) 1.4 in (8) 1.42 in (3) 1.43 in (6) 1.44 in (1) 1.5 in (3) 1.57 in (11) 1.59 in (15) 1.61 in (1) 1.65 in (10) 1.68 in (1) 1.77 in (1) 1.81 in (1) 1.85 in (1) 1.88 in (2) 1.89 in (23) 1.9 in (1) 1.93 in (9) 1.97 in (8) 2.01 in (7) 2.05 in (1) 2.09 in (11) 2.1 in (2) 2.13 in (1) 2.19 in (1) 2.24 in (3) 2.28 in (2) 2.31 in (11) 2.36 in (24) 2.4 in (1) 2.44 in (6) 2.46 in (16) 2.47 in (3) 2.52 in (1) 2.56 in (2) 2.64 in (1) 2.66 in (6) 2.68 in (3) 2.72 in (1) 2.76 in (2) 2.8 in (19) 2.83 in (36) 2.91 in (1) 3.03 in (1) 3.07 in (2) 3.11 in (1) 3.15 in (19) 3.23 in (1) 3.31 in (4) 3.39 in (4) 3.46 in (8) 3.54 in (4) 3.56 in (1) 3.62 in (1) 3.74 in (13) 3.86 in (9) 3.94 in (2) 4.02 in (2) 4.04 in (4) 4.26 in (2) 4.33 in (2) 4.96 in (7) 5.04 in (5) 5.31 in (1) 5.39 in (1) 5.98 in (1) 6.1 in (4) 6.3 in (1) 7.17 in (1) 7.2 in (1) 7.56 in (1) 7.68 in (2) 7.95 in (4) 8.27 in (11) 8.31 in (1) 9.17 in (1) 9.53 in (1) 9.84 in (1) 10.24 in (4) 10.43 in (1) 10.75 in (9) 10.91 in (2) 11.1 in (1) 11.81 in (20) 12.05 in (2) 12.17 in (2) 12.24 in (1) 13.17 in (1) 14.25 in (2) 14.37 in (3) 14.69 in (5) 14.84 in (2) 15.04 in (1) 15.74 in (1) 15.75 in (42) 15.91 in (1) 15.98 in (3) 16.18 in (1) 18.19 in (3) 18.31 in (1) 18.43 in (1) 19.06 in (5) 19.68 in (1) 19.69 in (50) 19.92 in (4) 20.12 in (1) 21.06 in (2) 21.65 in (2) 21.81 in (1) 21.89 in (2) 21.97 in (2) 22.13 in (7) 23.43 in (1) 23.62 in (45) 26.18 in (1) 27.48 in (1) 27.56 in (2) 27.8 in (2) 27.99 in (1) 28.64 in (1) 28.94 in (1) 29.53 in (2) 29.69 in (1) 29.76 in (2) 29.84 in (2) 30 in (3) 31.45 in (1) 31.5 in (27) 33.7 in (1) 34.06 in (1) 35.43 in (1) 35.87 in (1) 37.87 in (1) 43.74 in (1) 78.74 in (6) 236.22 in (2) 0 in (2) View All View Less Apply Depth 1.5 mm (4) 2 mm (1) 2.5 mm (5) 3 mm (1) 4 mm (21) 5 mm (1) 8 mm (4) 9 mm (2) 10 mm (3) 11 mm (1) 11.5 mm (1) 12 mm (9) 13 mm (1) 14 mm (1) 15 mm (4) 16 mm (1) 17 mm (4) 18 mm (2) 19 mm (15) 20 mm (4) 21 mm (5) 22 mm (3) 23 mm (2) 24 mm (19) 25 mm (27) 26 mm (9) 27 mm (2) 28 mm (10) 29 mm (15) 30 mm (27) 31 mm (6) 32 mm (1) 34 mm (1) 35 mm (8) 36 mm (3) 37 mm (1) 38 mm (3) 40 mm (11) 41 mm (1) 42 mm (10) 43 mm (1) 45 mm (1) 46 mm (1) 47 mm (1) 48 mm (1) 49 mm (9) 50 mm (8) 51 mm (7) 52 mm (1) 53 mm (2) 54 mm (1) 56 mm (1) 57 mm (3) 58 mm (2) 59 mm (11) 60 mm (24) 61 mm (1) 62 mm (6) 63 mm (3) 64 mm (1) 65 mm (2) 67 mm (1) 68 mm (3) 69 mm (1) 70 mm (2) 71 mm (19) 72 mm (36) 74 mm (1) 77 mm (1) 78 mm (2) 79 mm (1) 80 mm (19) 82 mm (1) 84 mm (4) 86 mm (4) 88 mm (8) 90 mm (1) 92 mm (1) 95 mm (13) 98 mm (9) 100 mm (2) 102 mm (2) 103 mm (4) 108 mm (2) 110 mm (2) 126 mm (7) 128 mm (5) 135 mm (1) 137 mm (1) 152 mm (1) 155 mm (4) 160 mm (1) 182 mm (1) 183 mm (1) 192 mm (1) 195 mm (2) 202 mm (4) 210 mm (11) 211 mm (1) 233 mm (1) 242 mm (1) 250 mm (1) 260 mm (4) 265 mm (1) 273 mm (9) 277 mm (2) 282 mm (1) 300 mm (20) 306 mm (2) 309 mm (2) 311 mm (1) 335 mm (1) 362 mm (2) 365 mm (3) 373 mm (5) 377 mm (2) 382 mm (1) 400 mm (1) 404 mm (1) 406 mm (3) 411 mm (1) 462 mm (3) 465 mm (1) 468 mm (1) 484 mm (5) 500 mm (1) 506 mm (4) 511 mm (1) 535 mm (2) 550 mm (2) 554 mm (1) 556 mm (2) 558 mm (2) 562 mm (7) 595 mm (1) 600 mm (45) 665 mm (1) 698 mm (1) 700 mm (2) 706 mm (2) 711 mm (1) 735 mm (1) 750 mm (2) 754 mm (1) 756 mm (2) 758 mm (2) 762 mm (3) 772 mm (1) 800 mm (1) 856 mm (1) 865 mm (1) 900 mm (1) 911 mm (1) 962 mm (1) 1111 mm (1) 2000 mm (6) 6000 mm (2) 0 mm (2) View All View Less Apply Protection Rating NEMA Type 1 (11) NEMA Type 4 (20) NEMA Type 4X (3) NEMA Type 12 (66) NEMA Type 13 (42) IP20 (3) IP21 (3) IP23 (4) IP41 (33) IP43 (1) IP44 (60) IP53 (4) IP55 (58) IP56 (6) IP65 (1) IP66 (19) IK07 (54) IP2XC (19) IP 2XC (8) View All View Less Filter1Filter applied: 1Category: IEC Enclosure AccessoriesView All Filters (1) SubcategoriesMountingDetailsFixingDetailsDoorsDetailsBayingDetailsClimate ControlDetailsCable ManagementDetailsGland platesDetailsProtectionDetailsEarthingDetailsLiftingDetailsLighting and SocketsDetailsPaintDetails