Flexible Fitting Feed-Through
Flexible Fitting Feed-Through
Feed-Through Flexible Fittings are used for isolating a wireway run from shock and vibration or compensating for misalignment. Used where an odd angle is required (but not to exceed 90 degrees). Permits movement of a machine or control station connected to a wireway run. Hypalon bellow with steel flanges. Connects to other wireway sections and fittings and protects wires and cables against dust in a broad range of industrial applications.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Feed-Through Flexible Fittings are used for isolating a wireway run from shock and vibration or compensating for misalignment
- Used where an odd angle is required (but not to exceed 90 degrees)
- Permits movement of a machine or control station connected to a wireway run
- Hypalon bellow with steel flanges
- Connects to other wireway sections and fittings and protects wires and cables against dust in a broad range of industrial applications
Specifications
Material | Hypalon Rubber Bellow |
Finish | Textured |
Color | Unpainted |
Approval Agency Certificate
Case Study
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.