WaterShed 304 SS Sanitary Leg Kits, Type 4x, Adjustable Height for Leveling
- Specifically designed for type 4x food & beverage industry, indirect contact zone applications.
PRODUCT ATTRIBUTES
- Length: 11.50-12.50 in / 292-318 mm
- Color: Unpainted
- Finish: Brushed #4
- Material: Stainless Steel 304
- Weight: 31 lb
DRAWINGS AND DOCUMENT DOWNLOADS
2D DXF
3D Step
Installation Manual / Instruction Sheet
Spec Sheet / Engineering Specification
ADDITIONAL PRODUCT DETAILS
Sanitary Leg Kits provide space between the enclosure and the floor for better washdown accessibility. Available with fixed or independently adjustable legs. Adjustable leg shown. Four legs per kit. Maintains NEMA Type 4X rating when properly installed on an nVent HOFFMAN Type 4X enclosure.
BULLETIN NUMBER
WSY
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
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS