Skip to main content

Please Select Your Country/Language Preferences

WaterShed Freestand Disconnect Enclosure Type 4X, 74x63x18, Brushed, SS304

  • Specifically designed for type 4x food & beverage industry, indirect contact zone applications.
  • Seams continuously welded and ground smooth
  • Smooth Type 304 stainless steel lift-off bullet-style hinges
  • Hinges are shielded by door edges
  • Hinged side of door has provisions to allow direct flushing of hinge area
  • 20-degree sloped top facilitates runoff of water and cleaning solutions and prohibits placement of objects on top of enclosure
  • 97-degree door opening
  • Door edges are sloped 20 degrees at top and bottom edges to facilitate runoff
  • Slanted flange trough collar prohibits pooling of fluids along the top edge of the enclosure opening
  • Heavy-duty three-point latching mechanism operated by a Type 316 stainless steel PowerGlide padlocking handle on all doors
  • Master door has PowerGlide handle with integral screwdriver defeater
  • Mechanical interlock activated by master door prevents slave doors from being opened first; doors can be closed in any order
  • Master door is far right-hand door on all enclosures
  • Seamless foam-in-place one-piece gasket provides an oil-tight, water-tight and dust-tight seal against contaminants
  • Bonding provision on doors; grounding stud on body
  • Accessory mounting channel provided in enclosure top
  • Heavy-duty lifting eyes are Type 316 stainless steel
  • Removable centerpost permits easy panel installation
  • Panel studs accept optional NEMA-size panels
  • Preferred cutout on right flange provides mounting for most disconnect operators
  • Mounting holes in bottom of enclosure for direct mounting or for optional sanitary legs or stainless steel floor stands
  • Furnished hardware kit consists of panel mounting nuts, grounding hardware and hole seals for bottom mounting holes
Show More

Catalog #:

WS74XM6318SS

WaterShed Freestand Disconnect Enclosure Type 4X

PRODUCT ATTRIBUTES

  • Height: 74 in / 1880 mm
  • Width: 63 in / 1600 mm
  • Depth: 18 in / 457 mm
  • Protection Rating: NEMA Type 12; NEMA Type 4; NEMA Type 4X; NEMA Type 3R; IP66
  • Material: Stainless Steel 304
  • Panel: A72P60
  • Conductive Panel: A72P60G
  • Color: Unpainted
  • Finish: Brushed #4
  • Thickness: 12 ga / 2.78 mm
  • Weight: 576 lb

ADDITIONAL PRODUCT DETAILS

The nVent HOFFMAN WaterShed Stainless Steel Freestand Disconnect Enclosure, with its unique design and type 4X rating, is a perfect fit for mounting electrical or high-tech electronic equipment in settings such as sanitary washdown production environments, petrochemical plants, pulp and paper facilities, and water treatment plants.

A x B x C are nominal dimensions.

Purchase panels separately.

All 24.12-in. (613-mm) and deeper enclosures using short connecting rods by the following manufacturers require a Hoffman platform assembly, catalog number ADSCPA, purchased separately. • ABB Controls flange-operated devices • Cutler-Hammer C361 devices • Eaton Cutler-Hammer C371 mechanisms which use C371E, F, G, K operating mechanism (see next paragraph for option) • General Electric Type TDA devices (see next paragraph for option) •Schneider Square D Class 9422 devices (see next paragraph for option)

The platform assembly can be omitted if long connecting rods are ordered in place of short connecting rods. • For Eaton Cutler-Hammer operating mechanisms C371E and C371F order catalog number C371CS1 connecting rod. For C371G and C371K order catalog number C371CS2 connecting rod. • For General Electric devices, order catalog number TDSR extended length drive rod • For Schneider Square D devices, order catalog number 9422-R2 extra long operating rod(s). Some devices require two rods. Consult factory for space occupied on panel when platform is used.

BULLETIN NUMBER

WS2D

Industry Standards

Homologué cUL par CSA C22.2 No 94; Type 3, 3R, 4, 4X, 12; Référence E61997
Certificación cUL según CSA C22.2 N.° 94; Tipo 3, 3R, 4, 4X, 12; Archivo N.º E61997
UL 508A Listed; Type 3, 3R, 4, 4X , 12; File Number E61997
UL 508A Listed; Type 3, 3R, 4, 4X, 12; File Number E61997
cUL Listed per CSA C22.2 No. 94; Type 3, 3R, 4, 4X, 12; File No. E61997
NEMA/EEMAC : Type 3R, 4, 4X, 12
NEMA/EEMAC: Tipo 3R, 4, 4X, 12
NEMA/EEMAC:Type 3R、4、4X、12
NSF 169
NEMA/EEMAC: Type 3R, 4, 4X, 12
IEC 60529, IP66
Meets NEMA Type 3RX requirements

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Related Accessories

Accessories > Window Kits > Window Kits; Window Kits; Steel; Stainless Steel; Nonmetallic polycarbonate; APWK53NF; APWK53NFSS; APWK95NF; APWK95NFSS; APWK711NFSS; APWK133NF; APWK138NF; APWK138NFSS; APWK715NFSS; APWK175NF; APWK1711NF; APWK1711NFSS; APWK720NFSS; APWK2315NF; APWK2315NFSS; APWK724NFSS; APWK729NFSS; APWK2919NF; APWK2919NFSS; APWK3523NF; APWK53NFNM; APWK95NFNM; APWK138NFNM; APWK116NFNM;
Window Kit Type 4 4X 12, 7.50x5.50x.31, Brushed, Stainless Steel 304
Catalog #: APWK53NFSS
  • Material: Stainless Steel 304
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Hol-Sealers Hole Seal, 1.38-inch Diameter, Brushed, Stainless Steel 304
Catalog #: AS050SS
  • Product Family: Hol-Sealers
  • Material: Stainless Steel 304
SPECTRACOOL INDOOR/OUTDOOR; COOLING; SEALED ENCLOSURE COOLING; AIR CONDITIONERS; G28 Models 4000/6000 BTU/Hr (1172/1758 Watt); G280416G050; G280426G050; G280446G050; G280616G050; G280626G050; G280646G050; G280416G051; G280426G051; G280446G051; G280616G051; G280626G051; G280646G051; G280416G060; G280426G060; G280446G060; G280616G060; G280626G060; G280646G060; G280416G100; G280426G100; G280446G100; G280616G100; G280626G100; G280646G100; G280416G101; G280426G101; G280446G101; G280616G101; G280626G101; G280646
SpectraCool Indoor G28, 4000BTU 115V, Brushed, SS304
Catalog #: G280416G051
  • Height: 28.59 in / 726 mm
  • Width: 17.01 in / 432 mm
  • Depth: 11.18 in / 284 mm
    • Material: Stainless Steel 304
    • Nominal Voltage: 115 V
    • Nominal Capacity Watts: 1172 W
    • Nominal Capacity Btu/h: 4900 Btu/h
    • Protection Rating: NEMA Type 4X; NEMA Type 3R
    • Operating Temperature: 50 – 131 °F / 10 – 55 °C
    • Max Current: 11.4 A
    • Remote Access Control: No
    • Product Family: SpectraCool

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS