Skip to main content

Please Select Your Country/Language Preferences

WaterShed Freestand Disconnect Enclosure Type 4X, 62x63x12, Brushed, SS304

  • Specifically designed for type 4x food & beverage industry, indirect contact zone applications.
  • Seams continuously welded and ground smooth
  • Smooth Type 304 stainless steel lift-off bullet-style hinges
  • Hinges are shielded by door edges
  • Hinged side of door has provisions to allow direct flushing of hinge area
  • 20-degree sloped top facilitates runoff of water and cleaning solutions and prohibits placement of objects on top of enclosure
  • 170-degree door opening
  • Door edges are sloped 20 degrees at top and bottom edges to facilitate runoff
  • Slanted flange trough collar prohibits pooling of fluids along the top edge of the enclosure opening
  • Heavy-duty three-point latching mechanism operated by a Type 316 stainless steel PowerGlide padlocking handle on all doors
  • Master door has PowerGlide handle with integral screwdriver defeater
  • Mechanical interlock activated by master door prevents slave doors from being opened first; doors can be closed in any order
  • Master door is far right-hand door on all enclosures
  • Seamless foam-in-place one-piece gasket provides an oil-tight, water-tight and dust-tight seal against contaminants
  • Bonding provision on doors; grounding stud on body
  • Accessory mounting channel provided in enclosure top
  • Heavy-duty lifting eyes are Type 316 stainless steel
  • Removable centerpost permits easy panel installation
  • Panel studs accept optional NEMA-size panels
  • Preferred cutout on right flange provides mounting for most disconnect operators
  • Mounting holes in bottom of enclosure for direct mounting or for optional sanitary legs or stainless steel floor stands
  • Furnished hardware kit consists of panel mounting nuts, grounding hardware and hole seals for bottom mounting holes
Show More

Catalog #:

WS62XM6312SS

WaterShed Freestand Disconnect Enclosure Type 4X

PRODUCT ATTRIBUTES

  • Height: 62 in / 1575 mm
  • Width: 63 in / 1600 mm
  • Depth: 12 in / 305 mm
  • Protection Rating: NEMA Type 12; NEMA Type 4; NEMA Type 4X; NEMA Type 3R; IP66
  • Material: Stainless Steel 304
  • Panel: A60P60
  • Conductive Panel: A60P60G
  • Color: Unpainted
  • Finish: Brushed #4
  • Thickness: 12 ga / 2.78 mm
  • Weight: 466 lb

ADDITIONAL PRODUCT DETAILS

The nVent HOFFMAN WaterShed Stainless Steel Freestand Disconnect Enclosure, with its unique design and type 4X rating, is a perfect fit for mounting electrical or high-tech electronic equipment in settings such as sanitary washdown production environments, petrochemical plants, pulp and paper facilities, and water treatment plants.

A x B x C are nominal dimensions.

Purchase panels separately.

All 24.12-in. (613-mm) and deeper enclosures using short connecting rods by the following manufacturers require a Hoffman platform assembly, catalog number ADSCPA, purchased separately. • ABB Controls flange-operated devices • Cutler-Hammer C361 devices • Eaton Cutler-Hammer C371 mechanisms which use C371E, F, G, K operating mechanism (see next paragraph for option) • General Electric Type TDA devices (see next paragraph for option) •Schneider Square D Class 9422 devices (see next paragraph for option)

The platform assembly can be omitted if long connecting rods are ordered in place of short connecting rods. • For Eaton Cutler-Hammer operating mechanisms C371E and C371F order catalog number C371CS1 connecting rod. For C371G and C371K order catalog number C371CS2 connecting rod. • For General Electric devices, order catalog number TDSR extended length drive rod • For Schneider Square D devices, order catalog number 9422-R2 extra long operating rod(s). Some devices require two rods. Consult factory for space occupied on panel when platform is used.

BULLETIN NUMBER

WS2D

Industry Standards

UL 508A Listed; Type 3, 3R, 4, 4X, 12; File Number E61997
cUL Listed per CSA C22.2 No. 94; Type 3, 3R, 4, 4X, 12; File No. E61997
NSF 169
NEMA/EEMAC: Type 3R, 4, 4X, 12
IEC 60529, IP66
Meets NEMA Type 3RX requirements

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Related Accessories

Accessories > Window Kits > Window Kits; Window Kits; Steel; Stainless Steel; Nonmetallic polycarbonate; APWK53NF; APWK53NFSS; APWK95NF; APWK95NFSS; APWK711NFSS; APWK133NF; APWK138NF; APWK138NFSS; APWK715NFSS; APWK175NF; APWK1711NF; APWK1711NFSS; APWK720NFSS; APWK2315NF; APWK2315NFSS; APWK724NFSS; APWK729NFSS; APWK2919NF; APWK2919NFSS; APWK3523NF; APWK53NFNM; APWK95NFNM; APWK138NFNM; APWK116NFNM;
Window Kit Type 4 4X 12, 7.50x5.50x.31, Brushed, Stainless Steel 304
Catalog #: APWK53NFSS
  • Material: Stainless Steel 304
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Hol-Sealers Hole Seal, 1.38-inch Diameter, Brushed, Stainless Steel 304
Catalog #: AS050SS
  • Product Family: Hol-Sealers
  • Material: Stainless Steel 304
SPECTRACOOL NARROW INDOOR/OUTDOOR; stainless steel air conditioner; right; N28; N36; N43; 3223 WATT; 1758/2344 WATT; 1172 WATT; 21916; N280416G050; 27585; N280416G050P; 23852; N280416G051; 27707; N280416G051P; 23908; N280416G060; 23853; N280416G100; 27708; N280416G100P; 23935; N280416G102; 27718; N280416G102P; 32732; N280416G104; 23854; N280416G150; 28833; N280416G150P; 23936; N280416G151; 27721; N280416G151P; 25445; N280416G210; 29602; N280416G211P2YP; 25652; N280416G279; 23925; N280425G050; 30455; N28042
SpectraCool Narrow Indoor/Outdoor AC, 4000BTU 115V, Brushed, SS304
Catalog #: N280416G051
  • Height: 28 in / 711 mm
  • Width: 11.5 in / 292 mm
  • Depth: 14 in / 356 mm
    • Material: Stainless Steel 304
    • Nominal Voltage: 115 V
    • Nominal Capacity Watts: 1172 W
    • Nominal Capacity Btu/h: 4000 Btu/h
    • Protection Rating: NEMA Type 4X; NEMA Type 3R
    • Operating Temperature: −40 to 125 °F / −40 to 52 °C
    • Max Current: 11.2 A
    • Remote Access Control: No
    • Product Family: SpectraCool

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS