Skip to main content

Please Select Your Country/Language Preferences

WaterShed Wallmount Disconnect Enclosure Type 4X, 60x37x16, Brushed, SS304

  • Specifically designed for type 4x food & beverage industry, indirect contact zone applications.
  • Seams continuously welded and ground smooth
  • Smooth Type 304 stainless steel lift-off bullet-style hinges
  • Hinges are shielded by door edges
  • Hinged side of door has provisions to allow direct flushing of hinge area
  • 20-degree sloped top
  • 170-degree door opening
  • Door edges are sloped 20 degrees at top and bottom
  • Slanted flange trough collar along the top edge of the enclosure opening
  • Stainless steel quarter-turn latches with flush slotted insert
  • Seamless foam-in-place gasket
  • Self-grounding latch system
  • Bonding provision on door; grounding stud on body
  • Panel studs fit optional NEMA size panels
  • Adjustable door interlock bracket fastened to door
Show More

Catalog #:

WS60HS3716SS

WaterShed Wallmount Disconnect Enclosure Type 4X

PRODUCT ATTRIBUTES

  • Height: 60 in / 1524 mm
  • Width: 37 in / 940 mm
  • Depth: 16 in / 406 mm
  • Protection Rating: NEMA Type 4X; IP66
  • Material: Stainless Steel 304
  • Conductive Panel: A60P36G
  • Panel: A60P36
  • Latch Quantity: 5
  • Color: Unpainted
  • Finish: Brushed #4
  • Thickness: 14 ga / 1.98 mm
  • Weight: 205 lb

ADDITIONAL PRODUCT DETAILS

Specifically designed for disconnect applications in sanitary washdown production environments, such as food and beverage manufacturing. nVent HOFFMAN WaterShed Disconnect Enclosures feature a sloped top, sloped door edges, bullet-style hinges and additional unique features that facilitate washdown runoff.

Purchase panels separately.

Optional Stainless steel, composite and aluminum panels available for most sizes.

NOTE: nVent HOFFMAN cannot guarantee compatibility of disconnect configurations with third-party latching.

BULLETIN NUMBER

WS1D

Industry Standards

UL 508A Listed; Type 4, 4X, 12; File Number E61997
cUL Listed per CSA C22.2 No. 94; Type 4, 4X, 12; File No. E61997
Mounting brackets required to meet UL/cUL external mounting requirement.
NSF 169
NEMA/EEMAC Type 4, 4X, 12
IEC 60529, IP66
Meets NEMA Type 3RX requirements

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Related Accessories

SPECTRACOOL NARROW INDOOR/OUTDOOR; stainless steel air conditioner; right; N28; N36; N43; 3223 WATT; 1758/2344 WATT; 1172 WATT; 21916; N280416G050; 27585; N280416G050P; 23852; N280416G051; 27707; N280416G051P; 23908; N280416G060; 23853; N280416G100; 27708; N280416G100P; 23935; N280416G102; 27718; N280416G102P; 32732; N280416G104; 23854; N280416G150; 28833; N280416G150P; 23936; N280416G151; 27721; N280416G151P; 25445; N280416G210; 29602; N280416G211P2YP; 25652; N280416G279; 23925; N280425G050; 30455; N28042
SpectraCool Narrow Indoor/Outdoor AC, 4000BTU 115V, Brushed, SS304
Catalog #: N280416G051
  • Height: 28 in / 711 mm
  • Width: 11.5 in / 292 mm
  • Depth: 14 in / 356 mm
    • Material: Stainless Steel 304
    • Nominal Voltage: 115 V
    • Nominal Capacity Watts: 1172 W
    • Nominal Capacity Btu/h: 4000 Btu/h
    • Protection Rating: NEMA Type 4X; NEMA Type 3R
    • Operating Temperature: −40 to 125 °F / −40 to 52 °C
    • Max Current: 11.2 A
    • Remote Access Control: No
    • Product Family: SpectraCool

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS