WaterShed Wallmount Disconnect Enclosure Type 4X, 30x25x8, Brushed, SS304
- Specifically designed for type 4x food & beverage industry, indirect contact zone applications.
- Seams continuously welded and ground smooth
- Smooth Type 304 stainless steel lift-off bullet-style hinges
- Hinges are shielded by door edges
- Hinged side of door has provisions to allow direct flushing of hinge area
- 20-degree sloped top
- 170-degree door opening
- Door edges are sloped 20 degrees at top and bottom
- Slanted flange trough collar along the top edge of the enclosure opening
- Stainless steel quarter-turn latches with flush slotted insert
- Seamless foam-in-place gasket
- Self-grounding latch system
- Bonding provision on door; grounding stud on body
- Panel studs fit optional NEMA size panels
- Adjustable door interlock bracket fastened to door
PRODUCT ATTRIBUTES
- Height: 30 in / 762 mm
- Width: 25 in / 635 mm
- Depth: 8 in / 203 mm
- Protection Rating: NEMA Type 4X; IP66
- Material: Stainless Steel 304
- Conductive Panel: A30P24G
- Panel: A30P24
- Latch Quantity: 4
- Color: Unpainted
- Finish: Brushed #4
- Thickness: 14 ga / 1.98 mm
- Weight: 65 lb
DRAWINGS AND DOCUMENT DOWNLOADS
3D Step
Approval Agency Certificate
Installation Manual / Instruction Sheet
ADDITIONAL PRODUCT DETAILS
Specifically designed for disconnect applications in sanitary washdown production environments, such as food and beverage manufacturing. nVent HOFFMAN WaterShed Disconnect Enclosures feature a sloped top, sloped door edges, bullet-style hinges and additional unique features that facilitate washdown runoff.
Purchase panels separately.
Optional Stainless steel, composite and aluminum panels available for most sizes.
NOTE: nVent HOFFMAN cannot guarantee compatibility of disconnect configurations with third-party latching.
BULLETIN NUMBER
Industry Standards
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS