Utility Junction Cabinet Pnl 2 Park Stand StyleB, 11.66x21.50, White, SS304
- Recessed stainless steel penta-head bolt with padlock security system standard on all models
- 5/8-11 threaded lifting provisions
- Wind stop standard on all models (two stops provided if B dimension is greater than or equal to 42-inch (1067mm))
- Ground nut for each phase
- Full range of modifications available on request
- When ordering UJ cabinets, customer may specify multiple mounting panel options, including mild steel, galvanized and stainless steel (panels must be purchased separately)
- ANSI C57.12.28 Pad-Mounted Equipment Enclosure Integrity RUS Approved
PRODUCT ATTRIBUTES
- Height: 11.66 in / 296 mm
- Width: 21.5 in / 546 mm
- Material: Stainless Steel 304
- Finish: Powder Coated
- Color: White
- Thickness: 12 ga / 2.78 mm
- Style: B
- Parking Stand Quantity: 2
- Weight: 12 lb
DRAWINGS AND DOCUMENT DOWNLOADS
3D Step
Approval Agency Certificate
Data Sheet
ADDITIONAL PRODUCT DETAILS
Utility Junction (UJ) Cabinet provides sectionalizing and tap-point functionality for underground distribution systems. Available in a wide variety of single- and three-phase models, these enclosures are rated 15 and 25 KV at 200 or 600 amperes and will accept two-, three- and four-way junctions from all manufacturers.
UJ303018A, UJ306018A and UJ306723A aluminum models are .125-inch (3.3mm) thick.
Catalog weights and dimensions are careful estimates but not guaranteed.
BULLETIN NUMBER
UJ
Industry Standards
RUS Approved
ANSI C57.12.28 Pad-Mounted Equipment Enclosure Integrity
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |