Utility Junction Cabinet, 30.00x60.00x18.00, Green, Aluminum
Utility Junction Cabinet, 30.00x60.00x18.00, Green, Aluminum
Catalog#: UJ306018A
Utility Junction (UJ) Cabinet provides sectionalizing and tap-point functionality for underground distribution systems. Available in a wide variety of single- and three-phase models, these enclosures are rated 15 and 25 KV at 200 or 600 amperes and will accept two-, three- and four-way junctions from all manufacturers.
Industry Standards
RUS Approved
ANSI C57.12.28 Pad-Mounted Equipment Enclosure Integrity
Details
Resources
3D models
Features
- Recessed stainless steel penta-head bolt with padlock security system standard on all models
- 5/8-11 threaded lifting provisions
- Wind stop standard on all models (two stops provided if B dimension is greater than or equal to 42-inch (1067mm))
- Ground nut for each phase
- Full range of modifications available on request
- When ordering UJ cabinets, customer may specify multiple mounting panel options, including mild steel, galvanized and stainless steel (panels must be purchased separately)
- ANSI C57.12.28 Pad-Mounted Equipment Enclosure Integrity RUS Approved
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Approval Agency Certificate
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.