PRODUCT ATTRIBUTES
- Height: 10.56 in / 268 mm
- Width: 2.22 in / 56 mm
- Material: Mild Steel
- For Mild Steel Enclosure: A21, A28, A4L3D, A34 (Universal Cutouts)
- Color: Gray
- Color Code: ANSI 61
- Finish: Powder Coated
- Thickness: 12 ga / 2.66 mm
- Weight: 1.42 lb
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
Used to cover flange cutouts in disconnect enclosures when disconnects are not installed. This greatly increases the versatility of disconnect enclosures, enabling them to also be used as regular Type 12 enclosures. If the UBP model is used, the disconnect enclosure can be used as a regular Type 4 enclosure. HOFFMAN adapter plates are made from heavy gauge steel and have an oil-resistant gasket to maintain a dust-tight and oil-tight seal. Mounting hardware and instructions are included. Door hardware is not furnished with blank adapter plate. Door hardware must be ordered separately from the disconnect manufacturer when using catalog numbers A22BAP on Bulletin A22 Enclosures and A3456BAP on Bulletin A25 Enclosures.
A22BAP will fit all Bulletin A22 enclosures except A48AB3812 and A60AB3812A2LP.
A3456BA will fit all Bulletin A25 enclosures except A60SA3812A24LP.
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
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS