Terminal Box 3-Phase Type 3R, 23.00x14.00x4.50, Gray, Steel
- Grounding provisions
- Hub opening at top with cover
- Provisions for padlocking or seal
- Distribution lugs installed (see table for sizes)
- Knockouts on bottom of enclosure
- Removable cover
- Drip-shield top and seam-free sides, front and back
- Terminal Boxes are finished with paint over plated surfaces
PRODUCT ATTRIBUTES
- Height: 23 in / 584 mm
- Width: 14 in / 356 mm
- Depth: 4.5 in / 114 mm
- Protection Rating: NEMA Type 3R; IP32
- Material: Mild Steel
- Finish: Galvanized; Powder Coated / Galvanized; Powder Coated
- Color: Gray
- Color Code: ANSI 61
- Thickness: 16 ga / 1.52 mm
- Amps: 200 A
- Phase: 3Ø Ph
- Wire Range: (6) #6-350MCM kcmil
- Voltage AC: 120/240 V
- Bar Quantity: 4
- Weight: 18 lb
DRAWINGS AND DOCUMENT DOWNLOADS
2D DXF
3D Step
Approval Agency Certificate
Data Sheet
ADDITIONAL PRODUCT DETAILS
Terminal Box, Type 3R are wire-splice boxes for outdoor commercial or industrial applications that have a feeder tap to branch circuits. Boxes are available in three- or four-wire configurations in sizes up to 400 A.
TB3R401 is UL and cUL for copper conductor only.
BULLETIN NUMBER
S90B3
Industry Standards
UL 1773 Listed; Type 3R; File No. E256098
UL 50, 50E Listed; Type 3R; File No. E27525
cUL Listed per CSA C22.2 No 94; Type 3R; File No. E27525
NEMA/EEMAC Type 3R
IEC 60529, IP32
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |